NXP Semiconductors


Select site:

English

74AHC2G00; 74AHCT2G00

Selection guide

Datasheet

74AHC2G00; 74AHCT2G00
(Product Specification)
12-Jan-09, 14 pages, 83 kB

Download all documentation

74AHC2G00; 74AHCT2G00 - Dual 2-input NAND gate

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The 74AHC2G00; 74AHCT2G00 is a high-speed Si-gate CMOS device.

The 74AHC2G00; 74AHCT2G00 provides two 2-input NAND gates.

Features

  • Symmetrical output impedance
  • High noise immunity
  • ESD protection:
    • HBM JESD22-A114E exceeds 2000 V
    • MM JESD22-A115-A exceeds 200 V
    • CDM JESD22-C101C exceeds 1000 V
  • Low power dissipation
  • Balanced propagation delays
  • Multiple package options
  • Specified from -40 Cel to +85 Cel and from -40 Cel to +125 Cel

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
74AHC2G00DC74AHC2G00DC,1259352 751 21125Volume productionSOT765-1
(VSSOP8)
Reel Pack, Reverse, ReverseStandard Marking
74AHC2G00DP74AHC2G00DP,1259352 746 78125Volume productionSOT505Reel Pack, Reverse, ReverseStandard Marking
74AHC2G00GD74AHC2G00GD,1259352 885 59125Volume productionSOT996-2
(XSON8U)
Reel Pack, Reverse, ReverseStandard Marking
74AHCT2G00DC74AHCT2G00DC,1259352 751 22125Volume productionSOT765-1
(VSSOP8)
Reel Pack, Reverse, ReverseStandard Marking
74AHCT2G00DP74AHCT2G00DP,1259352 746 79125Volume productionSOT505Reel Pack, Reverse, ReverseStandard Marking
74AHCT2G00GD74AHCT2G00GD,1259352 885 58125Volume productionSOT996-2
(XSON8U)
Reel Pack, Reverse, ReverseStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
74AHC2G00DC74AHC2G00DC,12574AHC2G00DC
week 1, 2005 6,621,51E+081
74AHC2G00DP74AHC2G00DP,12574AHC2G00DP
week 41, 2004 6,621,51E+081
74AHC2G00GD74AHC2G00GD,12574AHC2G00GD
Always Pb-free 6,621,51E+081
74AHCT2G00DC74AHCT2G00DC,12574AHCT2G00DC
week 1, 2005 6,621,51E+081
74AHCT2G00DP74AHCT2G00DP,12574AHCT2G00DP
week 41, 2004 6,621,51E+081
74AHCT2G00GD74AHCT2G00GD,12574AHCT2G00GD
Always Pb-free 6,621,51E+081

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
74AHC2G00DC9352 751 21125  74AHC2G00DC,125  0.2100      not available
74AHC2G00DP9352 746 78125  74AHC2G00DP,125  0.2000      Order samples
74AHC2G00GD9352 885 59125  74AHC2G00GD,125        not available
74AHCT2G00DC9352 751 22125  74AHCT2G00DC,125  0.2100      not available
74AHCT2G00DP9352 746 79125  74AHCT2G00DP,125  0.2000      Order samples
74AHCT2G00GD9352 885 58125  74AHCT2G00GD,125        not available

Applications


Related applications
Transceiver board
Main CPU board

Block diagrams/pinning

Design support

Application Notes

Parametrics/similar products

Type numberPackageDescriptionPropagation Delay(ns)VoltageNo. of PinsPower Dissipation ConsiderationsLogic Switching LevelsOutput Drive Capability
74AHC2G00DCSOT765-1
(VSSOP8)
Dual 2-Input NAND Gate3.5 @5V2.0-5.5 V8Low Power or Battery ApplicationsCMOS+/- 8.0 mA
74AHC2G00DPSOT505
Dual 2-Input NAND Gate3.5 @5V2.0-5.5 V8Low Power or Battery ApplicationsCMOS+/- 8.0 mA
74AHCT2G00DCSOT765-1
(VSSOP8)
Dual 2-Input NAND Gate; TTL Enabled3.64.5-5.5V8Low PowerTTL+/- 8 mA
74AHCT2G00DPSOT505
Dual 2-Input NAND Gate; TTL Enabled3.64.5-5.5V8Low PowerTTL+/- 8 mA


Similar products
74AHC2G00; 74AHCT2G00 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.