NXP Semiconductors


Select site:

English

74AHC2G08; 74AHCT2G08

Selection guide

Datasheet

74AHC2G08; 74AHCT2G08
(Product Specification)
12-Jan-09, 14 pages, 84 kB

Download all documentation

74AHC2G08; 74AHCT2G08 - Dual 2-input AND gate

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The 74AHC2G08; 74AHCT2G08 is a high-speed Si-gate CMOS device.

The 74AHC2G08; 74AHCT2G08 provides two 2-input AND gates.

Features

  • Symmetrical output impedance
  • High noise immunity
  • ESD protection:
    • HBM JESD22-A114E exceeds 2000 V
    • MM JESD22-A115-A exceeds 200 V
    • CDM JESD22-C101C exceeds 1000 V
  • Low power dissipation
  • Balanced propagation delays
  • Multiple package options
  • Specified from -40 Cel to +85 Cel and from -40 Cel to +125 Cel

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
74AHC2G08DC74AHC2G08DC,1259352 751 25125Volume productionSOT765-1
(VSSOP8)
Reel Pack, Reverse, ReverseStandard Marking
74AHC2G08DP74AHC2G08DP,1259352 746 76125Volume productionSOT505Reel Pack, Reverse, ReverseStandard Marking
74AHC2G08GD74AHC2G08GD,1259352 885 61125Volume productionSOT996-2
(XSON8U)
Reel Pack, Reverse, ReverseStandard Marking
74AHCT2G08DC74AHCT2G08DC,1259352 751 27125Volume productionSOT765-1
(VSSOP8)
Reel Pack, Reverse, ReverseStandard Marking
74AHCT2G08DP74AHCT2G08DP,1259352 746 77125Volume productionSOT505Reel Pack, Reverse, ReverseStandard Marking
74AHCT2G08GD74AHCT2G08GD,1259352 885 63125Volume productionSOT996-2
(XSON8U)
Reel Pack, Reverse, ReverseStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
74AHC2G08DC74AHC2G08DC,12574AHC2G08DC
week 1, 2005 6,621,51E+081
74AHC2G08DP74AHC2G08DP,12574AHC2G08DP
week 41, 2004 6,621,51E+081
74AHC2G08GD74AHC2G08GD,12574AHC2G08GD
Always Pb-free 6,621,51E+081
74AHCT2G08DC74AHCT2G08DC,12574AHCT2G08DC
week 1, 2005 6,621,51E+081
74AHCT2G08DP74AHCT2G08DP,12574AHCT2G08DP
week 41, 2004 6,621,51E+081
74AHCT2G08GD74AHCT2G08GD,12574AHCT2G08GD
Always Pb-free 6,621,51E+081

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
74AHC2G08DC9352 751 25125  74AHC2G08DC,125  0.2000      Order samples
74AHC2G08DP9352 746 76125  74AHC2G08DP,125  0.2000      Order samples
74AHC2G08GD9352 885 61125  74AHC2G08GD,125        not available
74AHCT2G08DC9352 751 27125  74AHCT2G08DC,125  0.2000NAMOUSER ELECTRONICS1,544 11/20/2009Buy onlineOrder samples
    NAMOUSER ELECTRONICS1,544 11/20/2009Buy online 
74AHCT2G08DP9352 746 77125  74AHCT2G08DP,125  0.2000      Order samples
74AHCT2G08GD9352 885 63125  74AHCT2G08GD,125        not available

Applications


Related applications
Transceiver board
Main CPU board

Block diagrams/pinning

Design support

Application Notes

Parametrics/similar products

Type numberPackageDescriptionPropagation Delay(ns)VoltageNo. of PinsPower Dissipation ConsiderationsLogic Switching LevelsOutput Drive Capability
74AHC2G08DCSOT765-1
(VSSOP8)
Dual 2-Input AND Gate3.2@5V2.0-5.5 V8Low Power or Battery ApplicationsCMOS+/- 8 mA
74AHC2G08DPSOT505
Dual 2-Input AND Gate3.2@5V2.0-5.5 V8Low Power or Battery ApplicationsCMOS+/- 8 mA
74AHCT2G08DCSOT765-1
(VSSOP8)
Dual PicoGate 2-Input AND Gate3.64.5-5.5 V8Low Power or Battery ApplicationsTTL+/- 8 mA
74AHCT2G08DPSOT505
Dual PicoGate 2-Input AND Gate; TTL Enabled3.64.5-5.5 V8Low PowerTTL+/- 8 mA


Similar products
74AHC2G08; 74AHCT2G08 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.