NXP Semiconductors


Select site:

English

74AHC2G125; 74AHCT2G125

Selection guide

Datasheet

74AHC2G125; 74AHCT2G125
(Product Specification)
22-Dec-08, 15 pages, 93 kB

Download all documentation

74AHC2G125; 74AHCT2G125 - Dual buffer/line driver; 3-state

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The 74AHC2G125 and 74AHCT2G125 are high-speed Si-gate CMOS devices. They provide a dual non-inverting buffer/line driver with 3-state output. The 3-state output is controlled by the output enable input (nOE). A HIGH at nOE causes the output to assume a high-impedance OFF-state.

The AHC device has CMOS input switching levels and supply voltage range 2 V to 5.5 V.

The AHCT device has TTL input switching levels and supply voltage range 4.5 V to 5.5 V.

Features

  • Symmetrical output impedance
  • High noise immunity
  • Low power dissipation
  • Balanced propagation delays
  • Multiple package options
  • ESD protection:
    • HBM JESD22-A114E: exceeds 2000 V
    • MM JESD22-A115-A: exceeds 200 V
    • CDM JESD22-C101C: exceeds 1000 V
  • Specified from -40 Cel to +125 Cel

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
74AHC2G125DC74AHC2G125DC,1259352 751 28125Volume productionSOT765-1
(VSSOP8)
Reel Pack, Reverse, ReverseStandard Marking
74AHC2G125DP74AHC2G125DP,1259352 746 73125Volume productionSOT505Reel Pack, Reverse, ReverseStandard Marking
74AHC2G125GD74AHC2G125GD,1259352 885 54125Volume productionSOT996-2
(XSON8U)
Reel Pack, Reverse, ReverseStandard Marking
74AHCT2G125DC74AHCT2G125DC,1259352 751 31125Volume productionSOT765-1
(VSSOP8)
Reel Pack, Reverse, ReverseStandard Marking
74AHCT2G125DP74AHCT2G125DP,1259352 746 75125Volume productionSOT505Reel Pack, Reverse, ReverseStandard Marking
74AHCT2G125GD74AHCT2G125GD,1259352 885 55125Volume productionSOT996-2
(XSON8U)
Reel Pack, Reverse, ReverseStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
74AHC2G125DC74AHC2G125DC,12574AHC2G125DC
week 1, 2005 6,621,51E+081
74AHC2G125DP74AHC2G125DP,12574AHC2G125DP
week 41, 2004 6,621,51E+081
74AHC2G125GD74AHC2G125GD,12574AHC2G125GD
Always Pb-free 6,621,51E+081
74AHCT2G125DC74AHCT2G125DC,12574AHCT2G125DC
week 1, 2005 6,621,51E+081
74AHCT2G125DP74AHCT2G125DP,12574AHCT2G125DP
week 41, 2004 6,621,51E+081
74AHCT2G125GD74AHCT2G125GD,12574AHCT2G125GD
Always Pb-free 6,621,51E+081

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
74AHC2G125DC9352 751 28125  74AHC2G125DC,125  0.2100      Order samples
74AHC2G125DP9352 746 73125  74AHC2G125DP,125  0.2000NAMOUSER ELECTRONICS2,000 11/20/2009Buy onlineOrder samples
    NAMOUSER ELECTRONICS2,000 11/20/2009Buy online 
74AHC2G125GD9352 885 54125  74AHC2G125GD,125        not available
74AHCT2G125DC9352 751 31125  74AHCT2G125DC,125  0.2100NAMOUSER ELECTRONICS86 11/20/2009Buy onlinenot available
    NAMOUSER ELECTRONICS86 11/20/2009Buy online 
74AHCT2G125DP9352 746 75125  74AHCT2G125DP,125  0.2000      Order samples
74AHCT2G125GD9352 885 55125  74AHCT2G125GD,125        not available

Block diagrams/pinning

Design support

Application Notes

Parametrics/similar products

Type numberPackageDescriptionPropagation Delay(ns)VoltageNo. of PinsPower Dissipation ConsiderationsLogic Switching LevelsOutput Drive Capability
74AHC2G125DCSOT765-1
(VSSOP8)
Dual Bus Buffer/Line driver 3-state3.4@5V2.0-5.5 V8Low Power or Battery ApplicationsCMOS+/- 8 mA
74AHC2G125DPSOT505
Dual Bus Buffer/Line driver 3-state3.4@5V2.0-5.5 V8Low Power or Battery ApplicationsCMOS+/- 8 mA
74AHCT2G125DCSOT765-1
(VSSOP8)
Dual Buffer/Line Driver with Active LOW Output Enable; TTL Enabled (3-State)3.44.5-5.5 V8Low PowerTTL+/- 8 mA
74AHCT2G125DPSOT505
Dual Buffer/Line Driver with Active LOW Output Enable; TTL Enabled (3-State)3.44.5-5.5 V8Low PowerTTL+/- 8 mA


Similar products
74AHC2G125; 74AHCT2G125 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.