The 74AHC2G126 and 74AHCT2G126 are high-speed Si-gate CMOS devices. They provide a dual non-inverting buffer/line driver with 3-state output. The 3-state output is controlled by the output enable input (nOE). A LOW at nOE causes the output to assume a high-impedance OFF-state.
The AHC device has CMOS input switching levels and supply voltage range 2 V to 5.5 V.
The AHCT device has TTL input switching levels and supply voltage range 4.5 V to 5.5 V.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| 74AHC2G126DC | 74AHC2G126DC,125 | 9352 751 34125 | Volume production | SOT765-1
(VSSOP8) | Reel Pack, Reverse, Reverse | Standard Marking | |
| 74AHC2G126DP | 74AHC2G126DP,125 | 9352 746 72125 | Volume production | SOT505 | Reel Pack, Reverse, Reverse | Standard Marking | |
| 74AHC2G126GD | 74AHC2G126GD,125 | 9352 885 56125 | Volume production | SOT996-2
(XSON8U) | Reel Pack, Reverse, Reverse | Standard Marking | |
| 74AHCT2G126DC | 74AHCT2G126DC,125 | 9352 751 35125 | Volume production | SOT765-1
(VSSOP8) | Reel Pack, Reverse, Reverse | Standard Marking | |
| 74AHCT2G126DP | 74AHCT2G126DP,125 | 9352 746 71125 | Volume production | SOT505 | Reel Pack, Reverse, Reverse | Standard Marking | |
| 74AHCT2G126GD | 74AHCT2G126GD,125 | 9352 885 57125 | Volume production | SOT996-2
(XSON8U) | Reel Pack, Reverse, Reverse | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| 74AHC2G126DC | 74AHC2G126DC,125 | 74AHC2G126DC |
| week 1, 2005 | 6,62 | 1,51E+08 | 1 | |
| 74AHC2G126DP | 74AHC2G126DP,125 | 74AHC2G126DP |
| week 41, 2004 | 6,62 | 1,51E+08 | 1 | |
| 74AHC2G126GD | 74AHC2G126GD,125 | 74AHC2G126GD |
| Always Pb-free | 6,62 | 1,51E+08 | 1 | |
| 74AHCT2G126DC | 74AHCT2G126DC,125 | 74AHCT2G126DC |
| week 1, 2005 | 6,62 | 1,51E+08 | 1 | |
| 74AHCT2G126DP | 74AHCT2G126DP,125 | 74AHCT2G126DP |
| week 41, 2004 | 6,62 | 1,51E+08 | 1 | |
| 74AHCT2G126GD | 74AHCT2G126GD,125 | 74AHCT2G126GD |
| Always Pb-free | 6,62 | 1,51E+08 | 1 |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| 74AHC2G126DC | 9352 751 34125 | 74AHC2G126DC,125 | 0.2000 | Order samples | ||||||
| 74AHC2G126DP | 9352 746 72125 | 74AHC2G126DP,125 | 0.2000 | NA | MOUSER ELECTRONICS | 100 | 11/20/2009 | Buy online | Order samples | |
| NA | MOUSER ELECTRONICS | 100 | 11/20/2009 | Buy online | ||||||
| 74AHC2G126GD | 9352 885 56125 | 74AHC2G126GD,125 | not available | |||||||
| 74AHCT2G126DC | 9352 751 35125 | 74AHCT2G126DC,125 | 0.2000 | NA | FUTURE ELECTRONICS | 2,900 | 11/19/2009 | Buy online | not available | |
| 74AHCT2G126DP | 9352 746 71125 | 74AHCT2G126DP,125 | 0.2000 | NA | MOUSER ELECTRONICS | 100 | 11/20/2009 | Buy online | Order samples | |
| NA | MOUSER ELECTRONICS | 100 | 11/20/2009 | Buy online | ||||||
| ASIA | WPI | 30,000 | 3000 | 11/19/2009 | Buy online | |||||
| 74AHCT2G126GD | 9352 885 57125 | 74AHCT2G126GD,125 | not available |
| Type number | Package | Description | Propagation Delay(ns) | Voltage | No. of Pins | Power Dissipation Considerations | Logic Switching Levels | Output Drive Capability |
|---|---|---|---|---|---|---|---|---|
| 74AHC2G126DC | SOT765-1
(VSSOP8) | Dual Buffer/Line Driver with Active HIGH Output Enable (3-State) | 3.4@5V | 2.0-5.5 V | 8 | Low Power or Battery Operations | CMOS | +/- 8 mA |
| 74AHC2G126DP | SOT505
| Dual Buffer/Line Driver with Active HIGH Output Enable (3-State) | 3.4@5V | 2.0-5.5 V | 8 | Low Power or Battery Operations | CMOS | +/- 8 mA |
| 74AHCT2G126DC | SOT765-1
(VSSOP8) | Dual PicoGate Buffer/Line Driver with Active HIGH Output Enable; TTL Enabled (3-State) | 3.4 | 4.5-5.5 V | 8 | Low Power | TTL | +/- 8 mA |
| 74AHCT2G126DP | SOT505
| Dual PicoGate Buffer/Line Driver with Active HIGH Output Enable; TTL Enabled (3-State) | 3.4 | 4.5-5.5 V | 8 | Low Power | TTL | +/- 8 mA |
Similar products
74AHC2G126; 74AHCT2G126
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.