NXP Semiconductors


Select site:

English

74AHC2G241; 74AHCT2G241

Parametric Search

Datasheet

74AHC2G241; 74AHCT2G241
(Product Specification)
10-Mar-04, 19 pages, 105 kB

Download all documentation

General description

The 74AHC2G241; 74AHCT2G241 is a high-speed Si-gate CMOS device.

The 74AHC2G241; 74AHCT2G241 is a dual non-inverting buffer/line driver with 3-state outputs. The 3-state outputs are controlled by the output enable inputs 1OE and 2OE. A HIGH level at pin 1OE causes output 1Y to assume a high-impedance OFF-state. A LOW level at pin 2OE causes output 2Y to assume a high-impedance OFF-state. Schmitt-trigger action at all inputs makes the circuit highly tolerant for slower input rise and fall times.

Features

  • Symmetrical output impedance
  • High noise immunity
  • ESD protection:
    • HBM EIA/JESD22-A114-A exceeds 2000 V
    • MM EIA/JESD22-A115-A exceeds 200 V
    • CDM EIA/JESD22-C101 exceeds 1000 V.
  • Low power dissipation
  • Balanced propagation delays
  • SOT505-2 and SOT765-1 package
  • Specified from -40 DegC to +85 DegC and from -40 DegC to +125 DegC.

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
74AHC2G241DC74AHC2G241DC-G9352 751 36125Volume productionSOT765-1
(VSSOP8)
Reel Pack, Reverse, ReverseStandard Marking74AHC2G241DC
week 1, 2005
74AHC2G241DP74AHC2G241DP-G9352 746 03125Volume productionSOT505-2
(TSSOP8)
Reel Pack, Reverse, ReverseStandard Marking74AHC2G241DP
week 41, 2004
74AHCT2G241DC74AHCT2G241DC-G9352 751 37125Volume productionSOT765-1
(VSSOP8)
Reel Pack, Reverse, ReverseStandard Marking74AHCT2G241DC
week 1, 2005
74AHCT2G241DP74AHCT2G241DP-G9352 746 04125Volume productionSOT505-2
(TSSOP8)
Reel Pack, Reverse, ReverseStandard Marking74AHCT2G241DP
week 41, 2004

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
74AHC2G241DC9352 751  36125  0.2300      Order samples
74AHC2G241DP9352 746  03125  0.2300      Order samples
74AHCT2G241DC9352 751  37125  0.2300      Order samples
74AHCT2G241DP9352 746  04125  0.2300      Order samples

Applications


Related applications
Cellular phone - MMS functionality

Block diagrams/pinning

Technical documents

Application Notes

Support Documents

Parametrics/similar products

Type numberPackageDescriptionPropagation Delay(ns)VoltageNo. of PinsPower Dissipation ConsiderationsLogic Switching LevelsOutput Drive Capability
74AHC2G241DCSOT765-1
(VSSOP8)
Dual Buffer/line driver; I/O (3-state) 3.4 @ 5 V 2.0-5.5 V 8 Low Power or Battery Applications CMOS +/- 8 mA
74AHC2G241DPSOT505-2
(TSSOP8)
Dual Buffer/line driver; I/O (3-state) 3.4 @ 5 V 2.0-5.5 V 8 Low Power or Battery Applications CMOS +/- 8 mA
74AHCT2G241DCSOT765-1
(VSSOP8)
Dual Buffer/line driver; I/O (3-state), TTL enabled 3.4 4.5-5.5 V 8 Low Power or Battery Applications TTL +/- 8 mA
74AHCT2G241DPSOT505-2
(TSSOP8)
Dual Buffer/line driver; I/O (3-state), TTL enabled 3.4 4.5-5.5 V 8 Low Power or Battery Applications TTL +/- 8 mA

Similar products

74AHC2G241; 74AHCT2G241 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.