NXP Semiconductors


Select site:

English

74AHC2G241; 74AHCT2G241

Selection guide

Datasheet

74AHC2G241; 74AHCT2G241
(Product Specification)
13-Jan-09, 16 pages, 98 kB

Download all documentation

74AHC2G241; 74AHCT2G241 - Dual buffer/line driver; 3-state

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The 74AHC2G241; 74AHCT2G241 is a high-speed Si-gate CMOS device.

The 74AHC2G241; 74AHCT2G241 is a dual non-inverting buffer/line driver with 3-state outputs. The 3-state outputs are controlled by the output enable inputs 1OE and 2OE. A HIGH level at pin 1OE causes output 1Y to assume a high-impedance OFF-state. A LOW level at pin 2OE causes output 2Y to assume a high-impedance OFF-state. Schmitt-trigger action at all inputs makes the circuit highly tolerant for slower input rise and fall times.

Features

  • Symmetrical output impedance
  • High noise immunity
  • ESD protection:
    • HBM JESD22-A114E: exceeds 2000 V
    • MM JESD22-A115-A: exceeds 200 V
    • CDM JESD22-C101C: exceeds 1000 V
  • Low power dissipation
  • Balanced propagation delays
  • Multiple package options
  • Specified from -40 Cel to +85 Cel and from -40 Cel to +125 Cel

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
74AHC2G241DC74AHC2G241DC,1259352 751 36125Volume productionSOT765-1
(VSSOP8)
Reel Pack, Reverse, ReverseStandard Marking
74AHC2G241DP74AHC2G241DP,1259352 746 03125Volume productionSOT505Reel Pack, Reverse, ReverseStandard Marking
74AHC2G241GD74AHC2G241GD,1259352 885 64125Volume productionSOT996-2
(XSON8U)
Reel Pack, Reverse, ReverseStandard Marking
74AHCT2G241DC74AHCT2G241DC,1259352 751 37125Volume productionSOT765-1
(VSSOP8)
Reel Pack, Reverse, ReverseStandard Marking
74AHCT2G241DP74AHCT2G241DP,1259352 746 04125Volume productionSOT505Reel Pack, Reverse, ReverseStandard Marking
74AHCT2G241GD74AHCT2G241GD,1259352 885 65125Volume productionSOT996-2
(XSON8U)
Reel Pack, Reverse, ReverseStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
74AHC2G241DC74AHC2G241DC,12574AHC2G241DC
week 1, 2005 6,621,51E+081
74AHC2G241DP74AHC2G241DP,12574AHC2G241DP
week 41, 2004 6,621,51E+081
74AHC2G241GD74AHC2G241GD,12574AHC2G241GD
Always Pb-free 6,621,51E+081
74AHCT2G241DC74AHCT2G241DC,12574AHCT2G241DC
week 1, 2005 6,621,51E+081
74AHCT2G241DP74AHCT2G241DP,12574AHCT2G241DP
week 41, 2004 6,621,51E+081
74AHCT2G241GD74AHCT2G241GD,12574AHCT2G241GD
Always Pb-free 6,621,51E+081

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
74AHC2G241DC9352 751 36125  74AHC2G241DC,125  0.2300      Order samples
74AHC2G241DP9352 746 03125  74AHC2G241DP,125  0.2300      not available
74AHC2G241GD9352 885 64125  74AHC2G241GD,125        Order samples
74AHCT2G241DC9352 751 37125  74AHCT2G241DC,125  0.2300      not available
74AHCT2G241DP9352 746 04125  74AHCT2G241DP,125  0.2300      Order samples
74AHCT2G241GD9352 885 65125  74AHCT2G241GD,125        Order samples

Block diagrams/pinning

Design support

Application Notes

Parametrics/similar products

Type numberPackageDescriptionPropagation Delay(ns)VoltageNo. of PinsPower Dissipation ConsiderationsLogic Switching LevelsOutput Drive Capability
74AHC2G241DCSOT765-1
(VSSOP8)
Dual Buffer/line driver; I/O (3-state)3.4 @ 5 V2.0-5.5 V8Low Power or Battery ApplicationsCMOS+/- 8 mA
74AHC2G241DPSOT505
Dual Buffer/line driver; I/O (3-state)3.4 @ 5 V2.0-5.5 V8Low Power or Battery ApplicationsCMOS+/- 8 mA
74AHCT2G241DCSOT765-1
(VSSOP8)
Dual Buffer/line driver; I/O (3-state), TTL enabled3.44.5-5.5 V8Low Power or Battery ApplicationsTTL+/- 8 mA
74AHCT2G241DPSOT505
Dual Buffer/line driver; I/O (3-state), TTL enabled3.44.5-5.5 V8Low Power or Battery ApplicationsTTL+/- 8 mA


Similar products
74AHC2G241; 74AHCT2G241 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.