The 74AHC2G32; 74AHCT2G32 is a high-speed Si-gate CMOS device.
The 74AHC2G32; 74AHCT2G32 provides two 2-input OR gates.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| 74AHC2G32DC | 74AHC2G32DC,125 | 9352 751 32125 | Volume production | SOT765-1
(VSSOP8) | Reel Pack, Reverse, Reverse | Standard Marking | |
| 74AHC2G32DP | 74AHC2G32DP,125 | 9352 746 67125 | Volume production | SOT505 | Reel Pack, Reverse, Reverse | Standard Marking | |
| 74AHC2G32GD | 74AHC2G32GD,125 | 9352 885 66125 | Volume production | SOT996-2
(XSON8U) | Reel Pack, Reverse, Reverse | Standard Marking | |
| 74AHCT2G32DC | 74AHCT2G32DC,125 | 9352 751 33125 | Volume production | SOT765-1
(VSSOP8) | Reel Pack, Reverse, Reverse | Standard Marking | |
| 74AHCT2G32DP | 74AHCT2G32DP,125 | 9352 746 69125 | Volume production | SOT505 | Reel Pack, Reverse, Reverse | Standard Marking | |
| 74AHCT2G32GD | 74AHCT2G32GD,125 | 9352 885 67125 | Volume production | SOT996-2
(XSON8U) | Reel Pack, Reverse, Reverse | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| 74AHC2G32DC | 74AHC2G32DC,125 | 74AHC2G32DC |
| week 1, 2005 | 6,62 | 1,51E+08 | 1 | |
| 74AHC2G32DP | 74AHC2G32DP,125 | 74AHC2G32DP |
| week 41, 2004 | 6,62 | 1,51E+08 | 1 | |
| 74AHC2G32GD | 74AHC2G32GD,125 | 74AHC2G32GD |
| Always Pb-free | 6,62 | 1,51E+08 | 1 | |
| 74AHCT2G32DC | 74AHCT2G32DC,125 | 74AHCT2G32DC |
| week 1, 2005 | 6,62 | 1,51E+08 | 1 | |
| 74AHCT2G32DP | 74AHCT2G32DP,125 | 74AHCT2G32DP |
| week 41, 2004 | 6,62 | 1,51E+08 | 1 | |
| 74AHCT2G32GD | 74AHCT2G32GD,125 | 74AHCT2G32GD |
| Always Pb-free | 6,62 | 1,51E+08 | 1 |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| 74AHC2G32DC | 9352 751 32125 | 74AHC2G32DC,125 | 0.2000 | not available | ||||||
| 74AHC2G32DP | 9352 746 67125 | 74AHC2G32DP,125 | 0.2000 | NA | MOUSER ELECTRONICS | 2,990 | 11/20/2009 | Buy online | not available | |
| NA | MOUSER ELECTRONICS | 2,990 | 11/20/2009 | Buy online | ||||||
| 74AHC2G32GD | 9352 885 66125 | 74AHC2G32GD,125 | not available | |||||||
| 74AHCT2G32DC | 9352 751 33125 | 74AHCT2G32DC,125 | 0.2000 | NA | MOUSER ELECTRONICS | 2,771 | 11/20/2009 | Buy online | Order samples | |
| NA | MOUSER ELECTRONICS | 2,771 | 11/20/2009 | Buy online | ||||||
| 74AHCT2G32DP | 9352 746 69125 | 74AHCT2G32DP,125 | 0.2000 | Order samples | ||||||
| 74AHCT2G32GD | 9352 885 67125 | 74AHCT2G32GD,125 | not available |
| Type number | Package | Description | Propagation Delay(ns) | Voltage | No. of Pins | Power Dissipation Considerations | Logic Switching Levels | Output Drive Capability |
|---|---|---|---|---|---|---|---|---|
| 74AHC2G32DC | SOT765-1
(VSSOP8) | Dual PicoGate 2-Input OR Gate | 3.2@5V | 2.0-5.5 V | 8 | Low Power or Battery Applications | CMOS | +/- 8 mA |
| 74AHC2G32DP | SOT505
| Dual PicoGate 2-Input OR Gate | 3.2@5V | 2.0-5.5 V | 8 | Low Power or Battery Applications | CMOS | +/- 8 mA |
| 74AHCT2G32DC | SOT765-1
(VSSOP8) | Dual PicoGate 2-Input OR Gate; TTL Enabled | 3.3 | 4.5-5.5 V | 8 | Low Power | TTL | +/- 8 mA |
| 74AHCT2G32DP | SOT505
| Dual PicoGate 2-Input OR Gate; TTL Enabled | 3.3 | 4.5-5.5 V | 8 | Low Power | TTL | +/- 8 mA |
Similar products
74AHC2G32; 74AHCT2G32
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.