NXP Semiconductors


Select site:

English

74AHC30; 74AHCT30

Selection guide

Datasheet

74AHC30; 74AHCT30
(Product Specification)
26-Jun-09, 14 pages, 87 kB

Download all documentation

74AHC30; 74AHCT30 - 8-input NAND gate

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The 74AHC30; 74AHCT30 is a high-speed Si-gate CMOS device and is pin compatible with Low-power Schottky TTL (LSTTL). It is specified in compliance with JEDEC standard No. 7-A.

The 74AHC30; 74AHCT30 provides an 8-input NAND function.

Features

  • Balanced propagation delays
  • All inputs have Schmitt-trigger actions
  • Inputs accept voltages higher than VCC
  • Input levels:
    • For 74AHC30: CMOS level
    • For 74AHCT30: TTL level
  • ESD protection:
    • HBM JESD22-A114E exceeds 2000 V
    • MM JESD22-A115-A exceeds 200 V
    • CDM JESD22-C101C exceeds 1000 V
  • Multiple package options
  • Specified from -40 Cel to +85 Cel and from -40 Cel to +125 Cel

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
74AHC30BQ74AHC30BQ,1159352 897 64115Volume productionSOT762-1
(DHVQFN14)
Reel Pack, SMD, 7"Standard Marking
74AHC30D74AHC30D,1129352 641 86112Volume productionSOT108TubeStandard Marking
74AHC30D74AHC30D,1189352 641 86118Volume productionSOT108Reel Pack, SMD, 13"Standard Marking
74AHC30PW74AHC30PW,1129352 641 87112Volume productionSOT402-1
(TSSOP14)
TubeStandard Marking
74AHC30PW74AHC30PW,1189352 641 87118Volume productionSOT402-1
(TSSOP14)
Reel Pack, SMD, 13"Standard Marking
74AHCT30BQ74AHCT30BQ,1159352 897 65115Volume productionSOT762-1
(DHVQFN14)
Reel Pack, SMD, 7"Standard Marking
74AHCT30D74AHCT30D,1129352 641 84112Volume productionSOT108TubeStandard Marking
74AHCT30D74AHCT30D,1189352 641 84118Volume productionSOT108Reel Pack, SMD, 13"Standard Marking
74AHCT30PW74AHCT30PW,1129352 641 85112Volume productionSOT402-1
(TSSOP14)
TubeStandard Marking
74AHCT30PW74AHCT30PW,1189352 641 85118Volume productionSOT402-1
(TSSOP14)
Reel Pack, SMD, 13"Standard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
74AHC30BQ74AHC30BQ,11574AHC30BQ
Always Pb-free
74AHC30D74AHC30D,11274AHC30D
week 32, 2004 6,621,51E+081
74AHC30D74AHC30D,11874AHC30D
week 32, 2004 6,621,51E+081
74AHC30PW74AHC30PW,11274AHC30PW
week 10, 2005 6,621,51E+081
74AHC30PW74AHC30PW,11874AHC30PW
week 10, 2005 6,621,51E+081
74AHCT30BQ74AHCT30BQ,11574AHCT30BQ
Always Pb-free
74AHCT30D74AHCT30D,11274AHCT30D
week 32, 2004 6,621,51E+081
74AHCT30D74AHCT30D,11874AHCT30D
week 32, 2004 6,621,51E+081
74AHCT30PW74AHCT30PW,11274AHCT30PW
week 10, 2005 6,621,51E+081
74AHCT30PW74AHCT30PW,11874AHCT30PW
week 10, 2005 6,621,51E+081

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
74AHC30BQ9352 897 64115  74AHC30BQ,115        Order samples
74AHC30D9352 641 86112  74AHC30D,112  0.2600NAMOUSER ELECTRONICS2,780 11/20/2009Buy onlinenot available
    NAAVNET ELECTRONICS MARKETING6,840 11/19/2009Buy online 
    NAMOUSER ELECTRONICS2,780 11/20/2009Buy online 
74AHC30D9352 641 86118  74AHC30D,118  0.2600NAAVNET ELECTRONICS MARKETING3,420 11/19/2009Buy onlinenot available
74AHC30PW9352 641 87112  74AHC30PW,112  0.2600NADIGI-KEY CORPORATION1,911 11/20/2009Buy onlinenot available
    NAAVNET ELECTRONICS MARKETING9,600 11/19/2009Buy online 
74AHC30PW9352 641 87118  74AHC30PW,118  0.2600NAAVNET ELECTRONICS MARKETING4,800 11/19/2009Buy onlineOrder samples
    NAMOUSER ELECTRONICS2,214 11/20/2009Buy online 
    NAMOUSER ELECTRONICS2,214 11/20/2009Buy online 
74AHCT30BQ9352 897 65115  74AHCT30BQ,115        Order samples
74AHCT30D9352 641 84112  74AHCT30D,112  0.2600NADIGI-KEY CORPORATION255 11/20/2009Buy onlinenot available
    NAAVNET ELECTRONICS MARKETING6,840 11/19/2009Buy online 
74AHCT30D9352 641 84118  74AHCT30D,118  0.2600NAAVNET ELECTRONICS MARKETING3,420 11/19/2009Buy onlinenot available
74AHCT30PW9352 641 85112  74AHCT30PW,112  0.2600NADIGI-KEY CORPORATION1,171 11/20/2009Buy onlinenot available
    NAAVNET ELECTRONICS MARKETING9,600 11/19/2009Buy online 
74AHCT30PW9352 641 85118  74AHCT30PW,118  0.2600NAAVNET ELECTRONICS MARKETING4,800 11/19/2009Buy onlinenot available
    NAMOUSER ELECTRONICS100 11/20/2009Buy online 
    NAFUTURE ELECTRONICS100 11/19/2009Buy online 
    NAMOUSER ELECTRONICS100 11/20/2009Buy online 

Applications


Related applications
Transceiver board
Main CPU board

Block diagrams/pinning

Parametrics/similar products

Type numberPackageDescriptionPropagation Delay(ns)VoltageNo. of PinsPower Dissipation ConsiderationsLogic Switching LevelsOutput Drive Capability
74AHC30DSOT108
8 input NAND Gate3.6@5V2.0-5.5 V14Low Power or Battery ApplicationsCMOS+/- 8 mA
74AHC30PWSOT402-1
(TSSOP14)
8 input NAND Gate3.6@5V2.0-5.5 V14Low Power or Battery ApplicationsCMOS+/- 8 mA
74AHCT30DSOT108
8-Input NAND Gate; TTL Enabled3.34.5-5.5 V14Low PowerTTL+/- 8 mA
74AHCT30PWSOT402-1
(TSSOP14)
8-Input NAND Gate; TTL Enabled3.34.5-5.5 V14Low PowerTTL+/- 8 mA


Similar products
74AHC30; 74AHCT30 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.