NXP Semiconductors


Select site:

English

74AHC373; 74AHCT373

Parametric Search

General description

The 74AHC/AHCT373 are high-speed Si-gate CMOS devices and are pin compatible with Low power Schottky TTL (LSTTL). They are specified in compliance with JEDEC standard no. 7A. The 74AHC/AHCT373 are octal D-type transparent latches featuring separate D-type inputs for each latch and 3-state outputs for bus oriented applications. A Latch Enable (LE) input and an Output Enable (OE) input are common to all latches.

The ?373? consists of eight D-type transparent latches with 3-state true outputs. When LE is HIGH, data at the Dn inputs enters the latches. In this condition the latches are transparent, i.e. a latch output will change state each time its corresponding D-input changes.

When LE is LOW the latches store the information that was present at the D-inputs a set-up time preceding the HIGH-to-LOW transition of LE. When OE is LOW, the contents of the 8 latches are available at the outputs. When OE is HIGH, the outputs go to the high-impedance OFF-state. Operation of the OE input does not affect the state of the latches.

The ?373? is functionally identical to the ?533?, ?563? and ?573?, but the ?533? and ?563? have inverted outputs and the ?563? and ?573? have a different pin arrangement.

Features

  • ESD protection:
    HBM EIA/JESD22-A114-A exceeds 2000 V
    MM EIA/JESD22-A115-A exceeds 200 V
    CDM EIA/JESD22-C101 exceeds 1000 V
  • Balanced propagation delays
  • All inputs have Schmitt-trigger actions
  • Inputs accepts voltages higher than VCC
  • Common 3-state output enable input
  • Functionally identical to the ?533?, ?563? and ?573?
  • For AHC only: operates with CMOS input levels
  • For AHCT only: operates with TTL input levels
  • Specified from -40 to +85 °C and -40 to +125 °C.


Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
74AHC373D74AHC373D9352 626 51112Volume productionSOT163-1
(SO20)
TubeStandard Marking74AHC373D
week 30, 2004
74AHC373D74AHC373D-T9352 626 51118Volume productionSOT163-1
(SO20)
Tape reel smdStandard Marking74AHC373D
week 30, 2004
74AHC373PW74AHC373PW9352 626 52112Volume productionSOT360-1
(TSSOP20)
TubeStandard Marking74AHC373PW
week 5, 2005
74AHC373PW74AHC373PW-T9352 626 52118Volume productionSOT360-1
(TSSOP20)
Reel Pack, SMD, 13"Standard Marking74AHC373PW
week 5, 2005
74AHCT373D74AHCT373D9352 626 49112Volume productionSOT163-1
(SO20)
TubeStandard Marking74AHCT373D
week 30, 2004
74AHCT373D74AHCT373D-T9352 626 49118Volume productionSOT163-1
(SO20)
Tape reel smdStandard Marking74AHCT373D
week 30, 2004
74AHCT373PW74AHCT373PW9352 626 50112Volume productionSOT360-1
(TSSOP20)
TubeStandard Marking74AHCT373PW
week 7, 2005
74AHCT373PW74AHCT373PW-T9352 626 50118Volume productionSOT360-1
(TSSOP20)
Reel Pack, SMD, 13"Standard Marking74AHCT373PW
week 7, 2005

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
74AHC373D9352 626  51112  0.2500     not available
74AHC373D9352 626  51118  0.2500      Order samples
74AHC373PW9352 626  52112  0.2500      Order samples
74AHC373PW9352 626  52118  0.2500NAAVNET ELECTRONICS MARKETING2,5005/9/2008 Buy online Order samples
74AHCT373D9352 626  49112  0.2500      Order samples
74AHCT373D9352 626  49118  0.2500      Order samples
74AHCT373PW9352 626  50112  0.2500NAAVNET ELECTRONICS MARKETING3,5505/9/2008 Buy online not available
74AHCT373PW9352 626  50118  0.2500      Order samples

Block diagrams/pinning

Parametrics/similar products

Type numberPackageDescriptionPropagation Delay(ns)VoltageNo. of PinsPower Dissipation ConsiderationsLogic Switching LevelsOutput Drive Capability
74AHC373DSOT163-1
(SO20)
Octal D-Type Transparent Latch (3-State)4.3@5V2.0-5.5 V20Low Power or Battery ApplicationsCMOS+/- 8 mA
74AHC373PWSOT360-1
(TSSOP20)
Octal D-Type Transparent Latch (3-State)4.3@5V2.0-5.5 V20Low Power or Battery ApplicationsCMOS+/- 8 mA
74AHCT373DSOT163-1
(SO20)
Octal D-Type Transparent Latch; TTL Enabled (3-State)4.34.5-5.5 V20Low PowerTTL+/- 8 mA
74AHCT373PWSOT360-1
(TSSOP20)
Octal D-Type Transparent Latch; TTL Enabled (3-State)4.34.5-5.5 V20Low PowerTTL+/- 8 mA

Similar products

74AHC373; 74AHCT373 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.