The 74AHC374; 74AHCT374 is a high-speed Si-gate CMOS device and is pin compatible with Low-power Schottky TTL (LSTTL). It is specified in compliance with JEDEC standard No. 7-A.
The 74AHC374; 74AHCT374 comprises eight D-type flip-flops featuring separate D-type inputs for each flip-flop and 3-state outputs for bus oriented applications. A clock input (CP) and an output enable input (OE) are common to all flip-flops.
The eight flip-flops will store the state of their individual D inputs that meet the set-up and hold times requirements for the LOW-to-HIGH CP transition.
When OE is LOW the content of the eight flip-flops is available at the outputs. When OE is HIGH, the outputs go to the high-impedance OFF-state. Operation of the OE input does not affect the state of the flip-flops.
| Type number | North American Type number | Ordering code (12NC) | Product status | Package | Packing | Marking | Chemical content | Leadfree conversion date |
|---|---|---|---|---|---|---|---|---|
| 74AHC374D | 74AHC374D | 9352 626 80112 | Volume production | SOT163-1
(SO20) | Tube | Standard Marking | 74AHC374D
| week 30, 2004 |
| 74AHC374D | 74AHC374D-T | 9352 626 80118 | Volume production | SOT163-1
(SO20) | Tape reel smd | Standard Marking | 74AHC374D
| week 30, 2004 |
| 74AHC374PW | 74AHC374PW | 9352 626 81112 | Volume production | SOT360-1
(TSSOP20) | Tube | Standard Marking | 74AHC374PW
| week 7, 2005 |
| 74AHC374PW | 74AHC374PW-T | 9352 626 81118 | Volume production | SOT360-1
(TSSOP20) | Reel Pack, SMD, 13" | Standard Marking | 74AHC374PW
| week 7, 2005 |
| 74AHCT374D | 74AHCT374D | 9352 626 82112 | Volume production | SOT163-1
(SO20) | Tube | Standard Marking | 74AHCT374D
| week 30, 2004 |
| 74AHCT374D | 74AHCT374D-T | 9352 626 82118 | Volume production | SOT163-1
(SO20) | Tape reel smd | Standard Marking | 74AHCT374D
| week 30, 2004 |
| 74AHCT374PW | 74AHCT374PW | 9352 626 83112 | Volume production | SOT360-1
(TSSOP20) | Tube | Standard Marking | 74AHCT374PW
| week 5, 2005 |
| 74AHCT374PW | 74AHCT374PW-T | 9352 626 83118 | Volume production | SOT360-1
(TSSOP20) | Reel Pack, SMD, 13" | Standard Marking | 74AHCT374PW
| week 5, 2005 |
| Type number | Ordering code(12NC) | Indicative price/unit($) | Region | Distributor | In stock | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|
| 74AHC374D | 9352 626 80112 | 0.2500 | not available | |||||
| 74AHC374D | 9352 626 80118 | 0.2500 | Order samples | |||||
| 74AHC374PW | 9352 626 81112 | 0.2500 | Order samples | |||||
| 74AHC374PW | 9352 626 81118 | 0.2500 | ASIA | WPI | 7,500 | 08/29/2008 | Buy online | Order samples |
| 74AHCT374D | 9352 626 82112 | 0.2500 | not available | |||||
| 74AHCT374D | 9352 626 82118 | 0.2500 | NA | ARROW ELECTRONICS | 2,000 | 8/27/2008 | Buy online | Order samples |
| 74AHCT374PW | 9352 626 83112 | 0.2500 | not available | |||||
| 74AHCT374PW | 9352 626 83118 | 0.2500 | Order samples |
| Type number | Package | Description | Fmax(MHz) | Propagation Delay(ns) | Voltage | Power Dissipation Considerations | Logic Switching Levels | Output Drive Capability |
|---|---|---|---|---|---|---|---|---|
| 74AHC374D | SOT163-1
(SO20) | D-Type Flip-Flop; Postive-Edge Trigger (3-State) | 185 @ 5 V | 4.4@5V | 2.0-5.5 V | Low Power or Battery Applications | CMOS | +/- 8 mA |
| 74AHC374PW | SOT360-1
(TSSOP20) | D-Type Flip-Flop; Postive-Edge Trigger (3-State) | 185 @ 5 V | 4.4@5V | 2.0-5.5 V | Low Power or Battery Applications | CMOS | +/- 8 mA |
| 74AHCT374D | SOT163-1
(SO20) | D-Type Flip-Flop; Postive-Edge Trigger; TTL Enabled (3-State) | 140 | 4.3 | 4.5-5.5 V | Low Power | TTL | +/- 8 mA |
| 74AHCT374PW | SOT360-1
(TSSOP20) | D-Type Flip-Flop; Postive-Edge Trigger; TTL Enabled (3-State) | 140 | 4.3 | 4.5-5.5 V | Low Power | TTL | +/- 8 mA |
74AHC374; 74AHCT374 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.
The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.
The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.
As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.
The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-
If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.