NXP Semiconductors


Select site:

English

74AHC3G04; 74AHCT3G04

Selection guide

Datasheet

74AHC3G04; 74AHCT3G04
(Product Specification)
26-Jan-09, 13 pages, 83 kB

Download all documentation

74AHC3G04; 74AHCT3G04 - Inverter

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The 74AHC3G04; 74AHCT3G04 is a high-speed Si-gate CMOS device.

The 74AHC3G04; 74AHCT3G04 provides three inverting buffers.

Features

  • Symmetrical output impedance
  • High noise immunity
  • ESD protection:
    • HBM JESD22-A114E exceeds 2000 V
    • MM JESD22-A115-A exceeds 200 V
    • CDM JESD22-C101C exceeds 1000 V
  • Low power dissipation
  • Balanced propagation delays
  • Multiple package options
  • Specified from -40 Cel to +85 Cel and from -40 Cel to +125 Cel

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
74AHC3G04DC74AHC3G04DC,1259352 749 14125Volume productionSOT765-1
(VSSOP8)
Reel Pack, Reverse, ReverseStandard Marking
74AHC3G04DP74AHC3G04DP,1259352 746 81125Volume productionSOT505Reel Pack, Reverse, ReverseStandard Marking
74AHC3G04GD74AHC3G04GD,1259352 885 69125Volume productionSOT996-2
(XSON8U)
Reel Pack, Reverse, ReverseStandard Marking
74AHCT3G04DC74AHCT3G04DC,1259352 749 04125Volume productionSOT765-1
(VSSOP8)
Reel Pack, Reverse, ReverseStandard Marking
74AHCT3G04DP74AHCT3G04DP,1259352 746 82125Volume productionSOT505Reel Pack, Reverse, ReverseStandard Marking
74AHCT3G04GD74AHCT3G04GD,1259352 885 71125Volume productionSOT996-2
(XSON8U)
Reel Pack, Reverse, ReverseStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
74AHC3G04DC74AHC3G04DC,12574AHC3G04DC
week 1, 2005 6,621,51E+081
74AHC3G04DP74AHC3G04DP,12574AHC3G04DP
week 45, 2004 6,621,51E+081
74AHC3G04GD74AHC3G04GD,12574AHC3G04GD
Always Pb-free 6,621,51E+081
74AHCT3G04DC74AHCT3G04DC,12574AHCT3G04DC
week 1, 2005 6,621,51E+081
74AHCT3G04DP74AHCT3G04DP,12574AHCT3G04DP
week 41, 2004 6,621,51E+081
74AHCT3G04GD74AHCT3G04GD,12574AHCT3G04GD
Always Pb-free 6,621,51E+081

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
74AHC3G04DC9352 749 14125  74AHC3G04DC,125  0.2100      Order samples
74AHC3G04DP9352 746 81125  74AHC3G04DP,125  0.1900      not available
74AHC3G04GD9352 885 69125  74AHC3G04GD,125        Order samples
74AHCT3G04DC9352 749 04125  74AHCT3G04DC,125  0.2100      not available
74AHCT3G04DP9352 746 82125  74AHCT3G04DP,125  0.1900      Order samples
74AHCT3G04GD9352 885 71125  74AHCT3G04GD,125        Order samples

Block diagrams/pinning

Design support

Application Notes

Parametrics/similar products

Type numberPackageDescriptionPropagation Delay(ns)VoltagePower Dissipation ConsiderationsLogic Switching LevelsOutput Drive Capability
74AHC3G04DCSOT765-1
(VSSOP8)
Picogate Inverter3.1@5V2.0-5.5 VLow Power or Battery ApplicationsCMOS+/- 8 mA
74AHC3G04DPSOT505
Picogate Inverter3.1@5V2.0-5.5 VLow Power or Battery ApplicationsCMOS+/- 8 mA
74AHCT3G04DCSOT765-1
(VSSOP8)
Triple Picogate Inverter3.44.5-5.5 VLow Power or Battery ApplicationsTTL+/- 8 mA
74AHCT3G04DPSOT505
Triple Picogate Inverter3.44.5-5.5 VLow Power or Battery ApplicationsTTL+/- 8 mA


Similar products
74AHC3G04; 74AHCT3G04 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.