74AHC3G14 and 74AHCT3G14 are high-speed Si-gate CMOS devices. They provide an inverting buffer function with Schmitt trigger action. These devices are capable of transforming slowly changing input signals into sharply defined, jitter-free output signals.
The AHC device has CMOS input switching levels and supply voltage range 2 V to 5.5 V.
The AHCT device has TTL input switching levels and supply voltage range 4.5 V to 5.5 V.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| 74AHC3G14DC | 74AHC3G14DC,125 | 9352 751 03125 | Volume production | SOT765-1
(VSSOP8) | Reel Pack, Reverse, Reverse | Standard Marking | |
| 74AHC3G14DP | 74AHC3G14DP,125 | 9352 746 85125 | Volume production | SOT505 | Reel Pack, Reverse, Reverse | Standard Marking | |
| 74AHC3G14GD | 74AHC3G14GD,125 | 9352 868 37125 | Volume production | SOT996-2
(XSON8U) | Reel Pack, Reverse, Reverse | Standard Marking | |
| 74AHCT3G14DC | 74AHCT3G14DC,125 | 9352 751 04125 | Volume production | SOT765-1
(VSSOP8) | Reel Pack, Reverse, Reverse | Standard Marking | |
| 74AHCT3G14DP | 74AHCT3G14DP,125 | 9352 746 84125 | Volume production | SOT505 | Reel Pack, Reverse, Reverse | Standard Marking | |
| 74AHCT3G14GD | 74AHCT3G14GD,125 | 9352 868 38125 | Volume production | SOT996-2
(XSON8U) | Reel Pack, Reverse, Reverse | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| 74AHC3G14DC | 74AHC3G14DC,125 | 74AHC3G14DC |
| week 47, 2004 | 6,62 | 1,51E+08 | 1 | |
| 74AHC3G14DP | 74AHC3G14DP,125 | 74AHC3G14DP |
| week 41, 2004 | 6,62 | 1,51E+08 | 1 | |
| 74AHC3G14GD | 74AHC3G14GD,125 | 74AHC3G14GD |
| Always Pb-free | 6,62 | 1,51E+08 | 1 | |
| 74AHCT3G14DC | 74AHCT3G14DC,125 | 74AHCT3G14DC |
| week 1, 2005 | 6,62 | 1,51E+08 | 1 | |
| 74AHCT3G14DP | 74AHCT3G14DP,125 | 74AHCT3G14DP |
| week 41, 2004 | 6,62 | 1,51E+08 | 1 | |
| 74AHCT3G14GD | 74AHCT3G14GD,125 | 74AHCT3G14GD |
| Always Pb-free | 6,62 | 1,51E+08 | 1 |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| 74AHC3G14DC | 9352 751 03125 | 74AHC3G14DC,125 | 0.2100 | not available | ||||||
| 74AHC3G14DP | 9352 746 85125 | 74AHC3G14DP,125 | 0.2000 | NA | MOUSER ELECTRONICS | 2,998 | 11/20/2009 | Buy online | not available | |
| NA | MOUSER ELECTRONICS | 2,998 | 11/20/2009 | Buy online | ||||||
| 74AHC3G14GD | 9352 868 37125 | 74AHC3G14GD,125 | not available | |||||||
| 74AHCT3G14DC | 9352 751 04125 | 74AHCT3G14DC,125 | 0.2100 | NA | FUTURE ELECTRONICS | 100 | 11/19/2009 | Buy online | Order samples | |
| 74AHCT3G14DP | 9352 746 84125 | 74AHCT3G14DP,125 | 0.2100 | Order samples | ||||||
| 74AHCT3G14GD | 9352 868 38125 | 74AHCT3G14GD,125 | not available |
| Type number | Package | Description | Propagation Delay(ns) | Voltage | No. of Pins | Power Dissipation Considerations | Logic Switching Levels | Output Drive Capability |
|---|---|---|---|---|---|---|---|---|
| 74AHC3G14DC | SOT765-1
(VSSOP8) | Triple Inverter Schmitt-Trigger | 3.2@5V | 2.0-5,5 V | 8 | Low Power or Battery Applications | CMOS | +/- 8 mA |
| 74AHC3G14DP | SOT505
| Triple Inverter Schmitt-Trigger | 3.2@5V | 2.0-5,5 V | 8 | Low Power or Battery Applications | CMOS | +/- 8 mA |
| 74AHCT3G14DC | SOT765-1
(VSSOP8) | Triple Inverter Schmitt-Trigger | 4.1 | 4.5-5.5 V | 8 | Low Power | TTL | +/- 8 mA |
| 74AHCT3G14DP | SOT505
| Triple Inverter Schmitt-Trigger | 4.1 | 4.5-5,5 V | 8 | Low Power | TTL | +/- 8 mA |
Similar products
74AHC3G14; 74AHCT3G14
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.