The 74AHC541; 74AHCT541 is a high-speed Si-gate CMOS device.
The 74AHC541; 74AHCT541 are octal non-inverting buffer/line drivers with 3-state bus compatible outputs.
The 3-state outputs are controlled by the output enable inputs OE0 and OE1.
A HIGH on OEn causes the outputs to assume a high-impedance OFF-state.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| 74AHC541BQ | 74AHC541BQ,115 | 9352 855 44115 | Volume production | SOT764-1
(DHVQFN20) | Reel Pack, SMD, 7" | Standard Marking | |
| 74AHC541D | 74AHC541D,112 | 9352 620 06112 | Volume production | SOT163 | Tube | Standard Marking | |
| 74AHC541D | 74AHC541D,118 | 9352 620 06118 | Volume production | SOT163 | Reel Pack, SMD, 13" | Standard Marking | |
| 74AHC541PW | 74AHC541PW,112 | 9352 620 08112 | Volume production | SOT360 | Tube | Standard Marking | |
| 74AHC541PW | 74AHC541PW,118 | 9352 620 08118 | Volume production | SOT360 | Reel Pack, SMD, 13" | Standard Marking | |
| 74AHCT541BQ | 74AHCT541BQ,115 | 9352 855 45115 | Volume production | SOT764-1
(DHVQFN20) | Reel Pack, SMD, 7" | Standard Marking | |
| 74AHCT541D | 74AHCT541D,112 | 9352 619 63112 | Volume production | SOT163 | Tube | Standard Marking | |
| 74AHCT541D | 74AHCT541D,118 | 9352 619 63118 | Volume production | SOT163 | Reel Pack, SMD, 13" | Standard Marking | |
| 74AHCT541PW | 74AHCT541PW,112 | 9352 619 78112 | Volume production | SOT360 | Tube | Standard Marking | |
| 74AHCT541PW | 74AHCT541PW,118 | 9352 619 78118 | Volume production | SOT360 | Reel Pack, SMD, 13" | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| 74AHC541BQ | 74AHC541BQ,115 | 74AHC541BQ |
| Always Pb-free | 6,62 | 1,51E+08 | 1 | |
| 74AHC541D | 74AHC541D,112 | 74AHC541D |
| week 30, 2004 | 6,62 | 1,51E+08 | 1 | |
| 74AHC541D | 74AHC541D,118 | 74AHC541D |
| week 30, 2004 | 6,62 | 1,51E+08 | 1 | |
| 74AHC541PW | 74AHC541PW,112 | 74AHC541PW |
| week 7, 2005 | 6,62 | 1,51E+08 | 1 | |
| 74AHC541PW | 74AHC541PW,118 | 74AHC541PW |
| week 7, 2005 | 6,62 | 1,51E+08 | 1 | |
| 74AHCT541BQ | 74AHCT541BQ,115 | 74AHCT541BQ |
| Always Pb-free | 6,62 | 1,51E+08 | 1 | |
| 74AHCT541D | 74AHCT541D,112 | 74AHCT541D |
| week 30, 2004 | 6,62 | 1,51E+08 | 1 | |
| 74AHCT541D | 74AHCT541D,118 | 74AHCT541D |
| week 30, 2004 | 6,62 | 1,51E+08 | 1 | |
| 74AHCT541PW | 74AHCT541PW,112 | 74AHCT541PW |
| week 7, 2005 | 6,62 | 1,51E+08 | 1 | |
| 74AHCT541PW | 74AHCT541PW,118 | 74AHCT541PW |
| week 7, 2005 | 6,62 | 1,51E+08 | 1 |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| 74AHC541BQ | 9352 855 44115 | 74AHC541BQ,115 | not available | |||||||
| 74AHC541D | 9352 620 06112 | 74AHC541D,112 | 0.3300 | not available | ||||||
| 74AHC541D | 9352 620 06118 | 74AHC541D,118 | 0.3300 | NA | MOUSER ELECTRONICS | 100 | 11/20/2009 | Buy online | not available | |
| NA | FUTURE ELECTRONICS | 1,598 | 11/19/2009 | Buy online | ||||||
| NA | MOUSER ELECTRONICS | 100 | 11/20/2009 | Buy online | ||||||
| 74AHC541PW | 9352 620 08112 | 74AHC541PW,112 | 0.3300 | not available | ||||||
| 74AHC541PW | 9352 620 08118 | 74AHC541PW,118 | 0.3300 | NA | DIGI-KEY CORPORATION | 5,874 | 11/20/2009 | Buy online | Order samples | |
| NA | MOUSER ELECTRONICS | 275 | 11/20/2009 | Buy online | ||||||
| NA | FUTURE ELECTRONICS | 7,500 | 11/19/2009 | Buy online | ||||||
| NA | AVNET ELECTRONICS MARKETING | 535,000 | 11/19/2009 | Buy online | ||||||
| NA | MOUSER ELECTRONICS | 275 | 11/20/2009 | Buy online | ||||||
| 74AHCT541BQ | 9352 855 45115 | 74AHCT541BQ,115 | NA | DIGI-KEY CORPORATION | 8,450 | 11/20/2009 | Buy online | not available | ||
| NA | AVNET ELECTRONICS MARKETING | 6,000 | 11/19/2009 | Buy online | ||||||
| NA | ARROW ELECTRONICS | 3,000 | 11/19/2009 | Buy online | ||||||
| 74AHCT541D | 9352 619 63112 | 74AHCT541D,112 | 0.3300 | not available | ||||||
| 74AHCT541D | 9352 619 63118 | 74AHCT541D,118 | 0.3300 | NA | DIGI-KEY CORPORATION | 7,000 | 11/20/2009 | Buy online | not available | |
| NA | MOUSER ELECTRONICS | 8 | 11/20/2009 | Buy online | ||||||
| NA | FUTURE ELECTRONICS | 4,000 | 11/19/2009 | Buy online | ||||||
| NA | MOUSER ELECTRONICS | 8 | 11/20/2009 | Buy online | ||||||
| ASIA | WPI | 12,000 | 2000 | 11/19/2009 | Buy online | |||||
| 74AHCT541PW | 9352 619 78112 | 74AHCT541PW,112 | 0.3300 | NA | DIGI-KEY CORPORATION | 991 | 11/20/2009 | Buy online | not available | |
| NA | MOUSER ELECTRONICS | 200 | 11/20/2009 | Buy online | ||||||
| NA | MOUSER ELECTRONICS | 200 | 11/20/2009 | Buy online | ||||||
| 74AHCT541PW | 9352 619 78118 | 74AHCT541PW,118 | 0.3300 | NA | MOUSER ELECTRONICS | 350 | 11/20/2009 | Buy online | not available | |
| NA | FUTURE ELECTRONICS | 5,000 | 11/19/2009 | Buy online | ||||||
| NA | AVNET ELECTRONICS MARKETING | 20,000 | 11/19/2009 | Buy online | ||||||
| NA | MOUSER ELECTRONICS | 350 | 11/20/2009 | Buy online | ||||||
| ASIA | SACL - Hong Kong/China | yes | 2500 | 11/20/2009 | Buy online | |||||
| ASIA | WPI | 25,000 | 2500 | 11/19/2009 | Buy online |
| Type number | Package | Description | Propagation Delay(ns) | Voltage | No. of Pins | Power Dissipation Considerations | Logic Switching Levels | Output Drive Capability |
|---|---|---|---|---|---|---|---|---|
| 74AHC541D | SOT163
| Octal Buffer/Line Driver (3-State) | 3.5@5V | 2.0-5.5 V | 20 | Low Power or Battery Applications | CMOS | +/- 8 mA |
| 74AHC541PW | SOT360
| Octal Buffer/Line Driver (3-State) | 3.5@5V | 2.0-5.5 V | 20 | Low Power or Battery Applications | CMOS | +/- 8 mA |
| 74AHCT541D | SOT163
| Octal Buffer/Line Driver; TTL Enabled (3-State) | 3.5 | 4.5-5.5 V | 20 | Low Power | TTL | +/- 8 mA |
| 74AHCT541PW | SOT360
| Octal Buffer/Line Driver; TTL Enabled (3-State) | 3.5 | 4.5-5.5 V | 20 | Low Power | TTL | +/- 8 mA |
Similar products
74AHC541; 74AHCT541
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.