NXP Semiconductors


Select site:

English

74AHC573; 74AHCT573

Parametric Search

General description

The 74AHC573; 74AHCT573 is a high-speed Si-gate CMOS device and is pin compatible with Low-power Schottky TTL (LSTTL). It is specified in compliance with JEDEC standard No. 7A.

The 74AHC573; 74AHCT573 consists of eight D-type transparent latches featuring separate D-type inputs for each latch and 3-state true outputs for bus oriented applications. A latch enable input (LE) and an output enable input (OE) are common to all latches.

When pin LE is HIGH, data at the Dn inputs enters the latches. In this condition the latches are transparent, i.e. a latch output will change state each time its corresponding Dn input changes. When pin LE is LOW, the latches store the information that is present at the Dn inputs, after a set-up time preceding the HIGH-to-LOW transition of LE.

When pin OE is LOW, the contents of the 8 latches are available at the outputs. When pin OE is HIGH, the outputs go to the high-impedance OFF-state. Operation of the OE input does not affect the state of the latches.

The 74AHC573; 74AHCT573 is functionally identical to:

  • 74AHC563; 74AHCT563 which has inverted outputs and a different pin arrangement
  • 74AHC373; 74AHCT373 which has a different pin arrangement

Features

  • Balanced propagation delays
  • All inputs have a Schmitt-trigger action
  • Common 3-state output enable input
  • Functionally identical to the 74AHC563; 74AHCT563 and 74AHC373; 74AHCT373
  • Inputs accept voltages higher than VCC
  • Input levels:
    • For 74AHC573: CMOS input level
    • For 74AHCT573: TTL input level
  • ESD protection:
    • HBM EIA/JESD22-A114E exceeds 2000 V
    • MM EIA/JESD22-A115-A exceeds 200 V
    • CDM EIA/JESD22-C101C exceeds 1000 V
  • Multiple package options
  • Specified from -40 Cel to +85 Cel and from -40 Cel to +125 Cel

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
74AHC573D74AHC573D9352 630 75112Volume productionSOT163-1
(SO20)
TubeStandard Marking74AHC573D
week 13, 2005
74AHC573D74AHC573D-T9352 630 75118Volume productionSOT163-1
(SO20)
Tape reel smdStandard Marking74AHC573D
week 13, 2005
74AHC573PW74AHC573PW9352 630 72112Volume productionSOT360-1
(TSSOP20)
TubeStandard Marking74AHC573PW
week 7, 2005
74AHC573PW74AHC573PW-T9352 630 72118Volume productionSOT360-1
(TSSOP20)
Reel Pack, SMD, 13"Standard Marking74AHC573PW
week 7, 2005
74AHCT573D74AHCT573D9352 630 73112Volume productionSOT163-1
(SO20)
TubeStandard Marking74AHCT573D
week 30, 2004
74AHCT573D74AHCT573D-T9352 630 73118Volume productionSOT163-1
(SO20)
Tape reel smdStandard Marking74AHCT573D
week 30, 2004
74AHCT573PW74AHCT573PW9352 630 74112Volume productionSOT360-1
(TSSOP20)
TubeStandard Marking74AHCT573PW
week 7, 2005
74AHCT573PW74AHCT573PW-T9352 630 74118Volume productionSOT360-1
(TSSOP20)
Reel Pack, SMD, 13"Standard Marking74AHCT573PW
week 7, 2005

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
74AHC573D9352 630  75112  0.2600NAARROW ELECTRONICS7027/4/2008 Buy online not available
74AHC573D9352 630  75118  0.2600      Order samples
74AHC573PW9352 630  72112  0.2600NAARROW ELECTRONICS3,7507/4/2008 Buy online not available
   NAFUTURE ELECTRONICS3,6047/4/2008 Buy online  
74AHC573PW9352 630  72118  0.2600NAAVNET ELECTRONICS MARKETING2,5007/4/2008 Buy online Order samples
74AHCT573D9352 630  73112  0.2600      Order samples
74AHCT573D9352 630  73118  0.2600NAAVNET ELECTRONICS MARKETING4,0007/4/2008 Buy online Order samples
74AHCT573PW9352 630  74112  0.2600NAARROW ELECTRONICS3,0467/4/2008 Buy online not available
   NAFUTURE ELECTRONICS3887/4/2008 Buy online  
74AHCT573PW9352 630  74118  0.2600NAARROW ELECTRONICS2,5007/4/2008 Buy online Order samples

Block diagrams/pinning

Parametrics/similar products

Type numberPackageDescriptionPropagation Delay(ns)VoltageNo. of PinsPower Dissipation ConsiderationsLogic Switching LevelsOutput Drive Capability
74AHC573DSOT163-1
(SO20)
Octal D-Type Transparent Latch (3-State) 4.2@5V 2.0-5.5 V 20 Low Power or Battery Applications CMOS +/- 8 mA
74AHC573PWSOT360-1
(TSSOP20)
Octal D-Type Transparent Latch (3-State) 4.2@5V 2.0-5.5 V 20 Low Power or Battery Applications CMOS +/- 8 mA
74AHCT573DSOT163-1
(SO20)
Octal D-Type Transparent Latch; TTL Enabled (3-State) 3.9 4.5-5.5 V 20 Low Power TTL +/- 8 mA
74AHCT573PWSOT360-1
(TSSOP20)
Octal D-Type Transparent Latch; TTL Enabled (3-State) 3.9 4.5-5.5 V 20 Low Power TTL +/- 8 mA

Similar products

74AHC573; 74AHCT573 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.