NXP Semiconductors


Select site:

English

74AHC594; 74AHCT594

Parametric Search

Datasheet

74AHC594; 74AHCT594
(Product Specification)
04-Jul-06, 29 pages, 154 kB

General description

The 74AHC594; 74AHCT594 is a high-speed Si-gate CMOS device and is pin compatible with Low-Power Schottky TTL (LSTTL). It is specified in compliance with JEDEC standard No. 7A.

The 74AHC594; 74AHCT594 is an 8-bit, non-inverting, serial-in, parallel-out shift register that feeds an 8-bit D-type storage register. Separate clocks (SHCP and STCP) and direct overriding clears (SHR and STR) are provided on both the shift and storage registers. A serial output (Q7S) is provided for cascading purposes.

Both the shift and storage register clocks are positive-edge triggered. If the user wishes to connect both clocks together, the shift register will always be one count pulse ahead of the storage register.

Features

  • Wide supply voltage range from 2.0 V to 5.5 V
  • 8-bit serial-in, parallel-out shift register with storage
  • Independent direct overriding clears on shift and storage registers
  • Independent clocks for shift and storage registers
  • Latch-up performance exceeds 100 mA per JESD 78 Class II
  • Input levels:
    • CMOS levels: 74AHC594 only
    • TTL levels: 74AHCT594 only
  • ESD protection:
    • HBM JESD22-A114-C exceeds 2000 V
    • MM JESD22-A115-A exceeds 200 V
    • CDM JESD22-C101-C exceeds 1000 V
  • Specified from -40 Cel to +85 Cel and from -40 Cel to +125 Cel

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
74AHC594BQ74AHC594BQ-G9352 820 22115Volume productionSOT763-1
(DHVQFN16)
Reel Pack, SMD, 7"Standard Marking74AHC594BQ
Always Pb-free
74AHC594D74AHC594D9352 820 18112Volume productionSOT109-1
(SO16)
TubeStandard Marking74AHC594D
Always Pb-free
74AHC594D74AHC594D-T9352 820 18118Volume productionSOT109-1
(SO16)
Reel Pack, SMD, 13"Standard Marking74AHC594D
Always Pb-free
74AHC594DB74AHC594DB9352 820 19112Volume productionSOT338-1
(SSOP16)
TubeStandard Marking74AHC594DB
Always Pb-free
74AHC594DB74AHC594DB-T9352 820 19118Volume productionSOT338-1
(SSOP16)
Reel Pack, SMD, 13"Standard Marking74AHC594DB
Always Pb-free
74AHC594PW74AHC594PW9352 820 21112Volume productionSOT403-1
(TSSOP16)
TubeStandard Marking74AHC594PW
Always Pb-free
74AHC594PW74AHC594PW-T9352 820 21118Volume productionSOT403-1
(TSSOP16)
Reel Pack, SMD, 13"Standard Marking74AHC594PW
Always Pb-free
74AHCT594BQ74AHCT594BQ-G9352 820 17115Volume productionSOT763-1
(DHVQFN16)
Reel Pack, SMD, 7"Standard Marking74AHCT594BQ
Always Pb-free
74AHCT594D74AHCT594D9352 820 14112Volume productionSOT109-1
(SO16)
TubeStandard Marking74AHCT594D
Always Pb-free
74AHCT594D74AHCT594D-T9352 820 14118Volume productionSOT109-1
(SO16)
Reel Pack, SMD, 13"Standard Marking74AHCT594D
Always Pb-free
74AHCT594DB74AHCT594DB9352 820 15112Volume productionSOT338-1
(SSOP16)
TubeStandard Marking74AHCT594DB
Always Pb-free
74AHCT594DB74AHCT594DB-T9352 820 15118Volume productionSOT338-1
(SSOP16)
Reel Pack, SMD, 13"Standard Marking74AHCT594DB
Always Pb-free
74AHCT594PW74AHCT594PW9352 820 16112Volume productionSOT403-1
(TSSOP16)
TubeStandard Marking74AHCT594PW
Always Pb-free
74AHCT594PW74AHCT594PW-T9352 820 16118Volume productionSOT403-1
(TSSOP16)
Reel Pack, SMD, 13"Standard Marking74AHCT594PW
Always Pb-free

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
74AHC594BQ9352 820  22115        Order samples
74AHC594D9352 820  18112  0.2600     not available
74AHC594D9352 820  18118  0.2600      Order samples
74AHC594DB9352 820  19112       not available
74AHC594DB9352 820  19118        Order samples
74AHC594PW9352 820  21112        Order samples
74AHC594PW9352 820  21118       not available
74AHCT594BQ9352 820  17115        Order samples
74AHCT594D9352 820  14112       not available
74AHCT594D9352 820  14118        Order samples
74AHCT594DB9352 820  15112       not available
74AHCT594DB9352 820  15118        Order samples
74AHCT594PW9352 820  16112       not available
74AHCT594PW9352 820  16118        Order samples

Applications

  • Serial-to parallel data conversion
  • Remote control holding register

Block diagrams/pinning

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.