The 74AHC594; 74AHCT594 is a high-speed Si-gate CMOS device and is pin compatible with Low-Power Schottky TTL (LSTTL). It is specified in compliance with JEDEC standard No. 7-A.
The 74AHC594; 74AHCT594 is an 8-bit, non-inverting, serial-in, parallel-out shift register that feeds an 8-bit D-type storage register. Separate clocks (SHCP and STCP) and direct overriding clears (SHR and STR) are provided on both the shift and storage registers. A serial output (Q7S) is provided for cascading purposes.
Both the shift and storage register clocks are positive-edge triggered. If the user wishes to connect both clocks together, the shift register will always be one count pulse ahead of the storage register.
| Type number | North American Type number | Ordering code (12NC) | Product status | Package | Packing | Marking | Chemical content | Leadfree conversion date |
|---|---|---|---|---|---|---|---|---|
| 74AHC594BQ | 74AHC594BQ-G | 9352 820 22115 | Volume production | SOT763-1
(DHVQFN16) | Reel Pack, SMD, 7" | Standard Marking | 74AHC594BQ
| Always Pb-free |
| 74AHC594D | 74AHC594D | 9352 820 18112 | Volume production | SOT109-1
(SO16) | Tube | Standard Marking | 74AHC594D
| Always Pb-free |
| 74AHC594D | 74AHC594D-T | 9352 820 18118 | Volume production | SOT109-1
(SO16) | Reel Pack, SMD, 13" | Standard Marking | 74AHC594D
| Always Pb-free |
| 74AHC594DB | 74AHC594DB | 9352 820 19112 | Volume production | SOT338-1
(SSOP16) | Tube | Standard Marking | 74AHC594DB
| Always Pb-free |
| 74AHC594DB | 74AHC594DB-T | 9352 820 19118 | Volume production | SOT338-1
(SSOP16) | Reel Pack, SMD, 13" | Standard Marking | 74AHC594DB
| Always Pb-free |
| 74AHC594PW | 74AHC594PW | 9352 820 21112 | Volume production | SOT403-1
(TSSOP16) | Tube | Standard Marking | 74AHC594PW
| Always Pb-free |
| 74AHC594PW | 74AHC594PW-T | 9352 820 21118 | Volume production | SOT403-1
(TSSOP16) | Reel Pack, SMD, 13" | Standard Marking | 74AHC594PW
| Always Pb-free |
| 74AHCT594BQ | 74AHCT594BQ-G | 9352 820 17115 | Volume production | SOT763-1
(DHVQFN16) | Reel Pack, SMD, 7" | Standard Marking | 74AHCT594BQ
| Always Pb-free |
| 74AHCT594D | 74AHCT594D | 9352 820 14112 | Volume production | SOT109-1
(SO16) | Tube | Standard Marking | 74AHCT594D
| Always Pb-free |
| 74AHCT594D | 74AHCT594D-T | 9352 820 14118 | Volume production | SOT109-1
(SO16) | Reel Pack, SMD, 13" | Standard Marking | 74AHCT594D
| Always Pb-free |
| 74AHCT594DB | 74AHCT594DB | 9352 820 15112 | Volume production | SOT338-1
(SSOP16) | Tube | Standard Marking | 74AHCT594DB
| Always Pb-free |
| 74AHCT594DB | 74AHCT594DB-T | 9352 820 15118 | Volume production | SOT338-1
(SSOP16) | Reel Pack, SMD, 13" | Standard Marking | 74AHCT594DB
| Always Pb-free |
| 74AHCT594PW | 74AHCT594PW | 9352 820 16112 | Volume production | SOT403-1
(TSSOP16) | Tube | Standard Marking | 74AHCT594PW
| Always Pb-free |
| 74AHCT594PW | 74AHCT594PW-T | 9352 820 16118 | Volume production | SOT403-1
(TSSOP16) | Reel Pack, SMD, 13" | Standard Marking | 74AHCT594PW
| Always Pb-free |
| Type number | Ordering code(12NC) | Indicative price/unit($) | Region | Distributor | In stock | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|
| 74AHC594BQ | 9352 820 22115 | Order samples | ||||||
| 74AHC594D | 9352 820 18112 | 0.2600 | not available | |||||
| 74AHC594D | 9352 820 18118 | 0.2600 | Order samples | |||||
| 74AHC594DB | 9352 820 19112 | not available | ||||||
| 74AHC594DB | 9352 820 19118 | Order samples | ||||||
| 74AHC594PW | 9352 820 21112 | not available | ||||||
| 74AHC594PW | 9352 820 21118 | not available | ||||||
| 74AHCT594BQ | 9352 820 17115 | Order samples | ||||||
| 74AHCT594D | 9352 820 14112 | not available | ||||||
| 74AHCT594D | 9352 820 14118 | Order samples | ||||||
| 74AHCT594DB | 9352 820 15112 | not available | ||||||
| 74AHCT594DB | 9352 820 15118 | Order samples | ||||||
| 74AHCT594PW | 9352 820 16112 | not available | ||||||
| 74AHCT594PW | 9352 820 16118 | Order samples |
The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.
The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.
As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.
The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-
If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.