NXP Semiconductors


Select site:

English

74AHC74; 74AHCT74

Selection guide

Datasheet

74AHC74; 74AHCT74
(Product Specification)
09-Jun-08, 18 pages, 103 kB

Download all documentation

74AHC74; 74AHCT74 - Dual D-type flip-flop with set and reset; positive-edge trigger

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The 74AHC74; 74AHCT74 is a high-speed Si-gate CMOS device and is pin compatible with Low-Power Schottky TTL (LSTTL). It is specified in compliance with JEDEC standard No. 7-A.

The 74AHC74; 74AHCT74 is a dual positive-edge triggered, D-type flip-flop with individual data inputs (D), clock inputs (CP), set inputs (SD) and reset inputs (RD). It also has complementary outputs (Q and Q).

The set and reset are asynchronous active LOW inputs that operate independent of the clock input. Information on the data input is transferred to the Q output on the LOW to HIGH transition of the clock pulse. The data inputs must be stable one set-up time prior to the LOW to HIGH clock transition for predictable operation.

Schmitt-trigger action in the clock input makes the circuit highly tolerant to slower clock rise and fall times.

Features

  • Balanced propagation delays
  • All inputs have Schmitt-trigger actions
  • Inputs accept voltages higher than VCC
  • Input levels:
    • For 74AHC74: CMOS level
    • For 74AHCT74: TTL level
  • ESD protection:
    • HBM EIA/JESD22-A114E exceeds 2000 V
    • MM EIA/JESD22-A115-A exceeds 200 V
    • CDM EIA/JESD22-C101C exceeds 1000 V
  • Multiple package options
  • Specified from -40 Cel to +85 Cel and from -40 Cel to +125 Cel

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
74AHC74BQ74AHC74BQ,1159352 788 07115Volume productionSOT762-1
(DHVQFN14)
Reel Pack, SMD, 7"Standard Marking
74AHC74D74AHC74D,1129352 630 78112Volume productionSOT108TubeStandard Marking
74AHC74D74AHC74D,1189352 630 78118Volume productionSOT108Reel Pack, SMD, 13"Standard Marking
74AHC74PW74AHC74PW,1129352 630 79112Volume productionSOT402-1
(TSSOP14)
TubeStandard Marking
74AHC74PW74AHC74PW,1189352 630 79118Volume productionSOT402-1
(TSSOP14)
Reel Pack, SMD, 13"Standard Marking
74AHCT74BQ74AHCT74BQ,1159352 788 09115Volume productionSOT762-1
(DHVQFN14)
Reel Pack, SMD, 7"Standard Marking
74AHCT74D74AHCT74D,1129352 630 76112Volume productionSOT108-1
(SO14)
TubeStandard Marking
74AHCT74D74AHCT74D,1189352 630 76118Volume productionSOT108-1
(SO14)
Reel Pack, SMD, 13"Standard Marking
74AHCT74PW74AHCT74PW,1129352 630 77112Volume productionSOT402-1
(TSSOP14)
TubeStandard Marking
74AHCT74PW74AHCT74PW,1189352 630 77118Volume productionSOT402-1
(TSSOP14)
Reel Pack, SMD, 13"Standard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
74AHC74BQ74AHC74BQ,11574AHC74BQ
Always Pb-free 6,621,51E+081
74AHC74D74AHC74D,11274AHC74D
week 32, 2004 6,621,51E+081
74AHC74D74AHC74D,11874AHC74D
week 32, 2004 6,621,51E+081
74AHC74PW74AHC74PW,11274AHC74PW
week 10, 2005 6,621,51E+081
74AHC74PW74AHC74PW,11874AHC74PW
week 10, 2005 6,621,51E+081
74AHCT74BQ74AHCT74BQ,11574AHCT74BQ
Always Pb-free 6,621,51E+081
74AHCT74D74AHCT74D,11274AHCT74D
week 32, 2004 6,621,51E+081
74AHCT74D74AHCT74D,11874AHCT74D
week 32, 2004 6,621,51E+081
74AHCT74PW74AHCT74PW,11274AHCT74PW
week 10, 2005 6,621,51E+081
74AHCT74PW74AHCT74PW,11874AHCT74PW
week 10, 2005 6,621,51E+081

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
74AHC74BQ9352 788 07115  74AHC74BQ,115  0.1900      not available
74AHC74D9352 630 78112  74AHC74D,112  0.1500NAARROW ELECTRONICS6,900 11/6/2009Buy onlinenot available
74AHC74D9352 630 78118  74AHC74D,118  0.1500ASIASAC - Taiwanyes250011/07/2009Buy onlineOrder samples
    NADIGI-KEY CORPORATION6,493 11/6/2009Buy online 
    NAMOUSER ELECTRONICS279 11/6/2009Buy online 
    NAFUTURE ELECTRONICS2,500 11/7/2009Buy online 
    NAAVNET ELECTRONICS MARKETING5,000 11/6/2009Buy online 
74AHC74PW9352 630 79112  74AHC74PW,112  0.1500      not available
74AHC74PW9352 630 79118  74AHC74PW,118  0.1500NAARROW ELECTRONICS7,500 11/6/2009Buy onlineOrder samples
    ASIASACL - Hong Kong/Chinayes250011/07/2009Buy online 
    NAMOUSER ELECTRONICS2,500 11/6/2009Buy online 
    NAAVNET ELECTRONICS MARKETING195,000 11/6/2009Buy online 
74AHCT74BQ9352 788 09115  74AHCT74BQ,115  0.1900      not available
74AHCT74D9352 630 76112  74AHCT74D,112  0.1600      not available
74AHCT74D9352 630 76118  74AHCT74D,118  0.1600      not available
74AHCT74PW9352 630 77112  74AHCT74PW,112  0.1600      not available
74AHCT74PW9352 630 77118  74AHCT74PW,118  0.1600ASIAWPI10,000250011/06/2009Buy onlineOrder samples

Block diagrams/pinning

Parametrics/similar products

Type numberPackageDescriptionFmax(MHz)Propagation Delay(ns)VoltagePower Dissipation ConsiderationsLogic Switching LevelsOutput Drive Capability
74AHC74BQSOT762-1
(DHVQFN14)
Dual D-Type Flip-Flop with Set and Reset; Positive-Edge Trigger170 @ 5 V3.7@5 V2.0-5.5 VLow Power or Battery ApplicationsCMOS+/- 8 mA
74AHC74DSOT108
Dual D-Type Flip-Flop with Set and Reset; Positive-Edge Trigger170 @ 5 V3.7@5 V2.0-5.5 VLow Power or Battery ApplicationsCMOS+/- 8 mA
74AHC74PWSOT402-1
(TSSOP14)
Dual D-Type Flip-Flop with Set and Reset; Positive-Edge Trigger170 @ 5 V3.7@5 V2.0-5.5 VLow Power or Battery ApplicationsCMOS+/- 8 mA
74AHCT74BQSOT762-1
(DHVQFN14)
Dual D-Type Flip-Flop with Set and Reset; Positive-Edge Trigger; TTL Enabled1603.34.5-5.5 VLow PowerTTL+/- 8 mA
74AHCT74DSOT108-1
(SO14)
Dual D-Type Flip-Flop with Set and Reset; Positive-Edge Trigger; TTL Enabled1603.34.5-5.5 VLow PowerTTL+/- 8 mA
74AHCT74PWSOT402-1
(TSSOP14)
Dual D-Type Flip-Flop with Set and Reset; Positive-Edge Trigger; TTL Enabled1603.34.5-5.5 VLow PowerTTL+/- 8 mA


Similar products
74AHC74; 74AHCT74 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.