NXP Semiconductors


Select site:

English

74AHC86; 74AHCT86

Parametric Search

Datasheet

74AHC86; 74AHCT86
(Product Specification)
15-Nov-07, 14 pages, 86 kB

Download all documentation

General description

The 74AHC86; 74AHCT86 are high-speed Si-gate CMOS devices and are pin compatible with Low-power Schottky TTL (LSTTL). They are specified in compliance with JEDEC standard no. 7A.

The 74AHC86; 74AHCT86 provides a 2-input exclusive-OR function.

Features

  • Balanced propagation delays
  • All inputs have a Schmitt-trigger action
  • Inputs accepts voltages higher than VCC
  • For 74AHC86 only: operates with CMOS input levels
  • For 74AHCT86 only: operates with TTL input levels
  • ESD protection:
    • HBM JESD22-A114E exceeds 2000 V
    • MM JESD22-A115-A exceeds 200 V
    • CDM JESD22-C101C exceeds 1000 V
  • Multiple package options
  • Specified from -40 Cel to +85 Cel and from -40 Cel to +125 Cel

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
74AHC86BQ74AHC86BQ-G9352 855 47115Volume productionSOT762-1
(DHVQFN14)
Reel Pack, SMD, 7"Standard Marking74AHC86BQ
74AHC86D74AHC86D9352 635 63112Volume productionSOT108-1
(SO14)
TubeStandard Marking74AHC86D
week 32, 2004
74AHC86D74AHC86D-T9352 635 63118Volume productionSOT108-1
(SO14)
Reel Pack, SMD, 13"Standard Marking74AHC86D
week 32, 2004
74AHC86PW74AHC86PW9352 635 64112Volume productionSOT402-1
(TSSOP14)
TubeStandard Marking74AHC86PW
week 10, 2005
74AHC86PW74AHC86PW-T9352 635 64118Volume productionSOT402-1
(TSSOP14)
Reel Pack, SMD, 13"Standard Marking74AHC86PW
week 10, 2005
74AHCT86D74AHCT86D9352 635 54112Volume productionSOT108-1
(SO14)
TubeStandard Marking74AHCT86D
week 32, 2004
74AHCT86D74AHCT86D-T9352 635 54118Volume productionSOT108-1
(SO14)
Reel Pack, SMD, 13"Standard Marking74AHCT86D
week 32, 2004
74AHCT86PW74AHCT86PW9352 635 55112Volume productionSOT402-1
(TSSOP14)
TubeStandard Marking74AHCT86PW
week 10, 2005
74AHCT86PW74AHCT86PW-T9352 635 55118Volume productionSOT402-1
(TSSOP14)
Reel Pack, SMD, 13"Standard Marking74AHCT86PW
week 10, 2005

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
74AHC86BQ9352 855  47115        Order samples
74AHC86D9352 635  63112  0.1800     not available
74AHC86D9352 635  63118  0.1800      Order samples
74AHC86PW9352 635  64112  0.1700     not available
74AHC86PW9352 635  64118  0.1700NAFUTURE ELECTRONICS- NORTH AMER3,00010/8/2008 Buy online Order samples
74AHCT86D9352 635  54112  0.1700NAAVNET ELECTRONICS MARKETING70010/8/2008 Buy online not available
74AHCT86D9352 635  54118  0.1700      Order samples
74AHCT86PW9352 635  55112  0.1700     not available
74AHCT86PW9352 635  55118  0.1700ASIAWPI2,50010/09/2008 Buy online Order samples

Parametrics/similar products

Type numberPackageDescriptionPropagation Delay(ns)VoltageNo. of PinsPower Dissipation ConsiderationsLogic Switching LevelsOutput Drive Capability
74AHC86DSOT108-1
(SO14)
Quad 2-Input EXCLUSIVE-OR Gate3.4@5V2.0-5.5 V14Low Power or Battery ApplicationsCMOS+/- 8 mA
74AHC86PWSOT402-1
(TSSOP14)
Quad 2-Input EXCLUSIVE-OR Gate3.4@5V2.0-5.5 V14Low Power or Battery ApplicationsCMOS+/- 8 mA
74AHCT86DSOT108-1
(SO14)
Quad 2-Input EXCLUSIVE-OR Gate; TTL Enabled3.44.5-5.5 V14Low PowerTTL+/- 8 mA
74AHCT86PWSOT402-1
(TSSOP14)
Quad 2-Input EXCLUSIVE-OR Gate; TTL Enabled3.44.5-5.5 V14Low PowerTTL+/- 8 mA

Similar products

74AHC86; 74AHCT86 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.