NXP Semiconductors


Select site:

English

74ALVC02

Selection guide

Datasheet

74ALVC02
(Product Specification)
14-Jul-03, 13 pages, 84 kB

Download all documentation

General description

The 74ALVC02 is a high-performance, low-power, low-voltage, Si-gate CMOS device and superior to most advanced CMOS compatible TTL families.

Schmitt-trigger action at all inputs makes the circuit tolerant for slower input rise and fall times.

The 74ALVC02 provides the 2-input NOR function.

Features

  • Wide supply voltage range from 1.65 to 3.6 V
  • 3.6 V tolerant inputs/outputs
  • CMOS low power consumption
  • Direct interface with TTL levels (2.7 to 3.6 V)
  • Power-down mode
  • Latch-up performance exceeds 250 mA
  • Complies with JEDEC standard:

  • JESD8-7 (1.65 to 1.95 V)
    JESD8-5 (2.3 to 2.7 V)
    JESD8B/JESD36 (2.7 to 3.6 V).
  • ESD protection:

  • HBM EIA/JESD22-A114-A exceeds 2000 V
    MM EIA/JESD22-A115-A exceeds 200 V.

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
74ALVC02BQ74ALVC02BQ,1159352 736 95115Volume productionSOT762-1
(DHVQFN14)
Reel Pack, SMD, 7"Standard Marking
74ALVC02D74ALVC02D,1129352 697 12112Volume productionSOT108TubeStandard Marking
74ALVC02D74ALVC02D,1189352 697 12118Volume productionSOT108Reel Pack, SMD, 13"Standard Marking
74ALVC02PW74ALVC02PW,1129352 697 13112Volume productionSOT402-1
(TSSOP14)
TubeStandard Marking
74ALVC02PW74ALVC02PW,1189352 697 13118Volume productionSOT402-1
(TSSOP14)
Reel Pack, SMD, 13"Standard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
74ALVC02BQ74ALVC02BQ,11574ALVC02BQ
Always Pb-free 3,872,58E+081
74ALVC02D74ALVC02D,11274ALVC02D
Always Pb-free 3,872,58E+081
74ALVC02D74ALVC02D,11874ALVC02D
Always Pb-free 3,872,58E+081
74ALVC02PW74ALVC02PW,11274ALVC02PW
week 10, 2005 3,872,58E+081
74ALVC02PW74ALVC02PW,11874ALVC02PW
week 10, 2005 3,872,58E+081

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
74ALVC02BQ9352 736 95115  74ALVC02BQ,115  0.2600      Order samples
74ALVC02D9352 697 12112  74ALVC02D,112  0.2200NAARROW ELECTRONICS3,363 11/19/2009Buy onlinenot available
74ALVC02D9352 697 12118  74ALVC02D,118  0.2200NAARROW ELECTRONICS3,363 11/19/2009Buy onlinenot available
    NAFUTURE ELECTRONICS5,000 11/19/2009Buy online 
74ALVC02PW9352 697 13112  74ALVC02PW,112  0.2200      not available
74ALVC02PW9352 697 13118  74ALVC02PW,118  0.2200NAFUTURE ELECTRONICS5,000 11/19/2009Buy onlinenot available

Applications


Related applications
Transceiver board
Main CPU board

Block diagrams/pinning

Design support

Application Notes

Parametrics/similar products

Type numberPackageDescriptionPropagation Delay(ns)VoltageNo. of PinsPower Dissipation ConsiderationsLogic Switching LevelsOutput Drive Capability
74ALVC02BQSOT762-1
(DHVQFN14)
Quad 2-Input NOR Gate2.2@3.3V1.65-3.614Low Power or Battery ApplicationsTTL+/- 24 mA
74ALVC02DSOT108
Quad 2-Input NOR Gate2.2@3.3V1.65-3.614Low Power or Battery ApplicationsTTL+/- 24 mA
74ALVC02PWSOT402-1
(TSSOP14)
Quad 2-Input NOR Gate2.2@3.3V1.65-3.614Low Power or Battery ApplicationsTTL+/- 24 mA


Similar products
74ALVC02 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.