NXP Semiconductors


Select site:

English

74ALVC04

Selection guide

Datasheet

(Product Specification)
v.2, 14-May-03, 16 pages, 87 kB

Download all documentation

Hex inverter

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The 74ALVC04 is a high-performance, low-power, low-voltage, Si-gate CMOS device and superior to most advanced CMOS compatible TTL families.

Schmitt-trigger action at all inputs makes the circuit tolerant for slower input rise and fall times.

The 74ALVC04 provides six inverting buffers.

Features

  • Wide supply voltage range form 1.65 to 3.6 V
  • 3.6 V tolerant inputs/outputs
  • CMOS low power consumption
  • Direct interface with TTL levels (2.7 to 3.6 V)
  • Power-down mode
  • Latch-up performance exceeds 250 mA
  • Complies with JEDEC standard:
    • JESD8-7 (1.65 to 1.95 V)
      JESD8-5 (2.3 to 2.7 V)
      JESD8B/JESD36 (2.7 to 3.6 V).
  • ESD protection:
    • HBM EIA/JESD22-A114-A exceeds 2000 V
      MM EIA/JESD22-A115-A exceeds 200 V.

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
74ALVC04BQ74ALVC04BQ,1159352 736 86115Volume productionSOT762-1
(DHVQFN14)
Reel Pack, SMD, 7"Standard Marking
74ALVC04D74ALVC04D,1129352 697 15112Volume productionSOT108-1
(SO14)
TubeStandard Marking
74ALVC04D74ALVC04D,1189352 697 15118Volume productionSOT108-1
(SO14)
Reel Pack, SMD, 13"Standard Marking
74ALVC04PW74ALVC04PW,1129352 697 14112Volume productionSOT402-1
(TSSOP14)
TubeStandard Marking
74ALVC04PW74ALVC04PW,1189352 697 14118Volume productionSOT402-1
(TSSOP14)
Reel Pack, SMD, 13"Standard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL Lead-free
74ALVC04BQ74ALVC04BQ,11574ALVC04BQ
Always Pb-free 3,872,58E+081
74ALVC04D74ALVC04D,11274ALVC04D
Always Pb-free 3,872,58E+081
74ALVC04D74ALVC04D,11874ALVC04D
Always Pb-free 3,872,58E+081
74ALVC04PW74ALVC04PW,11274ALVC04PW
week 10, 2005 3,872,58E+081
74ALVC04PW74ALVC04PW,11874ALVC04PW
week 10, 2005 3,872,58E+081

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
74ALVC04BQ9352 736 86115  74ALVC04BQ,115  0.2600NAARROW ELECTRONICS115 3/18/2010Buy onlinenot available
    JAPANCHIP ONE STOPno 03/19/2010Buy online 
74ALVC04D9352 697 15112  74ALVC04D,112  0.2200NAARROW ELECTRONICS118 3/18/2010Buy onlinenot available
    JAPANCHIP ONE STOPno 03/19/2010Buy online 
74ALVC04D9352 697 15118  74ALVC04D,118  0.2200NAARROW ELECTRONICS118 3/18/2010Buy onlinenot available
    JAPANCHIP ONE STOPno 03/19/2010Buy online 
74ALVC04PW9352 697 14112  74ALVC04PW,112  0.2200NAARROW ELECTRONICS118 3/18/2010Buy onlinenot available
    JAPANCHIP ONE STOPno 03/19/2010Buy online 
74ALVC04PW9352 697 14118  74ALVC04PW,118  0.2200NAARROW ELECTRONICS118 3/18/2010Buy onlineOrder samples
    JAPANCHIP ONE STOPno 03/19/2010Buy online 

Block diagrams/pinning

Parametrics/similar products

Type numberPackageDescriptionPropagation Delay(ns)VoltageNo. of PinsPower Dissipation ConsiderationsLogic Switching LevelsOutput Drive Capability
74ALVC04BQSOT762-1
(DHVQFN14)
Hex Inverter2.0@3.3V1.65-3.614Low Power or Battery ApplicationsTTL+/- 24 mA
74ALVC04DSOT108-1
(SO14)
Hex Inverter2.0@3.3V1.65-3.614Low Power or Battery ApplicationsTTL+/- 24 mA
74ALVC04PWSOT402-1
(TSSOP14)
Hex Inverter2.0@3.3V1.65-3.614Low Power or Battery ApplicationsTTL+/- 24 mA


Similar products
74ALVC04 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.