NXP Semiconductors


Select site:

English

74ALVC125

Selection guide

Datasheet

74ALVC125
(Product Specification)
10-Jan-08, 13 pages, 86 kB

Download all documentation

74ALVC125 - Quad buffer/line driver; 3-state

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The 74ALVC125 is a quad non-inverting buffer/line driver with 3-state outputs. The 3-state outputs (nY) are controlled by the output enable input (nOE). A HIGH on the nOE pin causes the outputs to assume a high-impedance OFF-state.

Features

  • Wide supply voltage range from 1.65 V to 3.6 V
  • 3.6 V tolerant inputs/outputs
  • CMOS low power consumption
  • Direct interface with TTL levels (2.7 V to 3.6 V)
  • Power-down mode
  • Latch-up performance exceeds 250 mA
  • Complies with JEDEC standards:
    • JESD8-7 (1.65 V to 1.95 V)
    • JESD8-5 (2.3 V to 2.7 V)
    • JESD8B/JESD36 (2.7 V to 3.6 V)
  • ESD protection:
    • HBM JESD22-A114E exceeds 2000 V
    • MM JESD22-A 115-A exceeds 200 V

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
74ALVC125BQ74ALVC125BQ,1159352 855 53115Volume productionSOT762-1
(DHVQFN14)
Reel Pack, SMD, 7"Standard Marking
74ALVC125D74ALVC125D,1129352 697 18112Volume productionSOT108TubeStandard Marking
74ALVC125D74ALVC125D,1189352 697 18118Volume productionSOT108Reel Pack, SMD, 13"Standard Marking
74ALVC125PW74ALVC125PW,1129352 697 19112Volume productionSOT402-1
(TSSOP14)
TubeStandard Marking
74ALVC125PW74ALVC125PW,1189352 697 19118Volume productionSOT402-1
(TSSOP14)
Reel Pack, SMD, 13"Standard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
74ALVC125BQ74ALVC125BQ,11574ALVC125BQ
Always Pb-free 3,872,58E+081
74ALVC125D74ALVC125D,11274ALVC125D
Always Pb-free 3,872,58E+081
74ALVC125D74ALVC125D,11874ALVC125D
Always Pb-free 3,872,58E+081
74ALVC125PW74ALVC125PW,11274ALVC125PW
week 10, 2005 3,872,58E+081
74ALVC125PW74ALVC125PW,11874ALVC125PW
week 10, 2005 3,872,58E+081

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
74ALVC125BQ9352 855 53115  74ALVC125BQ,115        not available
74ALVC125D9352 697 18112  74ALVC125D,112  0.2900      not available
74ALVC125D9352 697 18118  74ALVC125D,118  0.2900      not available
74ALVC125PW9352 697 19112  74ALVC125PW,112  0.2900      not available
74ALVC125PW9352 697 19118  74ALVC125PW,118  0.2900      Order samples

Block diagrams/pinning

Design support

Application Notes

Parametrics/similar products

Type numberPackageDescriptionPropagation Delay(ns)VoltageNo. of PinsPower Dissipation ConsiderationsLogic Switching LevelsOutput Drive Capability
74ALVC125DSOT108
Quad Buffer/Line Driver (3-State)1.8@3.3V1.65-3.614Low Power or Battery ApplicationsTTL+/- 24 mA
74ALVC125PWSOT402-1
(TSSOP14)
Quad Buffer/Line Driver (3-State)1.8@3.3V1.65-3.614Low Power or Battery ApplicationsTTL+/- 24 mA


Similar products
74ALVC125 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.