NXP Semiconductors


Select site:

English

74ALVC14

Selection guide

Datasheet

74ALVC14
(Product Specification)
15-Feb-05, 16 pages, 92 kB

Download all documentation

74ALVC14 - Hex inverting Schmitt trigger

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The 74ALVC14 is a high-performance, low-power, low-voltage, Si-gate CMOS device and superior to most advanced CMOS compatible TTL families.

The 74ALVC14 provides six inverting buffers with Schmitt-trigger action. It is capable of transforming slowly changing input signals into sharply defined, jitter-free output signals.

Features

  • Wide supply voltage range from 1.65 V to 3.6 V
  • 3.6 V tolerant inputs/outputs
  • CMOS low power consumption
  • Direct interface with TTL levels (2.7 V to 3.6 V)
  • Power-down mode
  • Unlimited input rise and fall times
  • Latch-up performance exceeds 250 mA
  • Complies with JEDEC standard:
    • JESD8-7 (1.65 V to 1.95 V)
    • JESD8-5 (2.3 V to 2.7 V)
    • JESD8-B/JESD36 (2.7 V to 3.6 V)
  • ESD protection:
    • HBM EIA/JESD22-A114-B exceeds 2000 V
    • MM EIA/JESD22-A115-A exceeds 200 V
  • Multiple package options

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
74ALVC14BQ74ALVC14BQ,1159352 736 37115Volume productionSOT762-1
(DHVQFN14)
Reel Pack, SMD, 7"Standard Marking
74ALVC14D74ALVC14D,1129352 697 22112Volume productionSOT108TubeStandard Marking
74ALVC14D74ALVC14D,1189352 697 22118Volume productionSOT108Reel Pack, SMD, 13"Standard Marking
74ALVC14PW74ALVC14PW,1129352 697 23112Volume productionSOT402-1
(TSSOP14)
TubeStandard Marking
74ALVC14PW74ALVC14PW,1189352 697 23118Volume productionSOT402-1
(TSSOP14)
Reel Pack, SMD, 13"Standard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
74ALVC14BQ74ALVC14BQ,11574ALVC14BQ
Always Pb-free 3,872,58E+081
74ALVC14D74ALVC14D,11274ALVC14D
Always Pb-free 3,872,58E+081
74ALVC14D74ALVC14D,11874ALVC14D
Always Pb-free 3,872,58E+081
74ALVC14PW74ALVC14PW,11274ALVC14PW
week 10, 2005 3,872,58E+081
74ALVC14PW74ALVC14PW,11874ALVC14PW
week 10, 2005 3,872,58E+081

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
74ALVC14BQ9352 736 37115  74ALVC14BQ,115  0.2600      not available
74ALVC14D9352 697 22112  74ALVC14D,112  0.2200      not available
74ALVC14D9352 697 22118  74ALVC14D,118  0.2200      not available
74ALVC14PW9352 697 23112  74ALVC14PW,112  0.2200NAAVNET ELECTRONICS MARKETING9,600 11/19/2009Buy onlinenot available
74ALVC14PW9352 697 23118  74ALVC14PW,118  0.2200NAAVNET ELECTRONICS MARKETING4,800 11/19/2009Buy onlinenot available
    ASIAWPI2,500250011/19/2009Buy online 

Block diagrams/pinning

Design support

Application Notes

Parametrics/similar products

Type numberPackageDescriptionPropagation Delay(ns)VoltageNo. of PinsPower Dissipation ConsiderationsLogic Switching LevelsOutput Drive Capability
74ALVC14BQSOT762-1
(DHVQFN14)
Hex Inverting Schmitt Trigger2.4@3.3V1.65-3.614Low Power or Battery ApplicationsTTL+/- 24 mA
74ALVC14DSOT108
Hex Inverting Schmitt Trigger2.4@3.3V1.65-3.614Low Power or Battery ApplicationsTTL+/- 24 mA
74ALVC14PWSOT402-1
(TSSOP14)
Hex Inverting Schmitt Trigger2.4@3.3V1.65-3.614Low Power or Battery ApplicationsTTL+/- 24 mA


Similar products
74ALVC14 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.