The 74ALVC162835A is an 18-bit universal bus driver. Data flow is controlled by output enable (OE), latch enable (LE) and clock inputs (CP).
When LE is HIGH, the A to Y data flow is transparent. When LE is LOW and CP is held at LOW or HIGH, the data is latched; on the LOW to HIGH transient of CP the A-data is stored in the latch/flip-flop.
The 74ALVC162835A is designed with 30 Ohm _series resistors in both HIGH or LOW output stages.
When OE is LOW the outputs are active. When OE is HIGH, the outputs go to the high impedance OFF-state. Operation of the OE input does not affect the state of the latch/flip -flop.
To ensure the high-impedance state during power up or power down, OE should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| 74ALVC162835ADGG | 74ALVC162835ADGG,1 | 9352 673 00112 | Volume production | SOT364-1
(TSSOP56) | Tube | Standard Marking | |
| 74ALVC162835ADGG | 74ALVC162835ADGG:1 | 9352 673 00118 | Volume production | SOT364-1
(TSSOP56) | Reel Pack, SMD, 13" | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| 74ALVC162835ADGG | 74ALVC162835ADGG,1 | 74ALVC162835ADGG |
| week 40, 2005 | 3,87 | 2,58E+08 | 1 | |
| 74ALVC162835ADGG | 74ALVC162835ADGG:1 | 74ALVC162835ADGG |
| week 40, 2005 | 3,87 | 2,58E+08 | 1 |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| 74ALVC162835ADGG | 9352 673 00112 | 74ALVC162835ADGG,1 | 1.3500 | not available | ||||||
| 74ALVC162835ADGG | 9352 673 00118 | 74ALVC162835ADGG:1 | 1.3500 | not available |
| Type number | Package | Description | Propagation Delay(ns) | Voltage | No. of Pins | Power Dissipation Considerations | Logic Switching Levels | Output Drive Capability |
|---|---|---|---|---|---|---|---|---|
| 74ALVC162835ADGG | SOT364-1
(TSSOP56) | 2.5/3.3V 18-Bit Registered Driver with 30 Ohm Termination Resistors (3-State) | 4~6 | Low | 56 | Low Power or Battery Applications | TTL | Low |
Similar products
74ALVC162835A
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.