The 74ALVC164245 is a high-performance, low-power, low-voltage, Si-gate CMOS device, superior to most advanced CMOS compatible TTL families.
The 74ALVC164245 is a 16-bit (dual octal) dual supply translating transceiver featuring non-inverting 3-state bus compatible outputs in both send and receive directions. It is designed to interface between a 3 V and 5 V bus in a mixed 3 V and 5 V supply environment.
This device can be used as two 8-bit transceivers or one 16-bit transceiver.
The direction control inputs (1DIR and 2DIR) determine the direction of the data flow. nDIR (active HIGH) enables data from nA ports to nB ports. nDIR (active LOW) enables data from nB ports to nA ports. The output enable inputs (1OE and 2OE), when HIGH, disable both nA and nB ports by placing them in a high-impedance OFF-state. Pins nA, nOE and nDIR are referenced to VCC(A) and pins nB are referenced to VCC(B).
In suspend mode, when one of the supply voltages is zero, there will be no current flow from the non-zero supply towards the zero supply. The A-outputs must be set 3-state and the voltage on the A-bus must be smaller than Vdiode (typical 0.7 V). VCC(B) ≥ VCC(A) (except in suspend mode).
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| 74ALVC164245BQ | 74ALVC164245BQ,515 | 9352 880 52515 | Volume production | SOT1025-1
(HUQFN60U) | Reel Dry Pack, 7" | Standard Marking | |
| 74ALVC164245BQ | 74ALVC164245BQ,518 | 9352 880 52518 | Development | SOT1025-1
(HUQFN60U) | Reel Dry Pack, SMD, 13" | Standard Marking | |
| 74ALVC164245DGG | 74ALVC164245DGG,11 | 9352 023 50112 | Volume production | SOT362-1
(TSSOP48) | Tube | Standard Marking | |
| 74ALVC164245DGG | 74ALVC164245DGG:11 | 9352 023 50118 | Volume production | SOT362-1
(TSSOP48) | Reel Pack, SMD, 13" | Standard Marking | |
| 74ALVC164245DL | 74ALVC164245DL,112 | 9352 023 40112 | Volume production | SOT370-1
(SSOP48) | Tube | Standard Marking | |
| 74ALVC164245DL | 74ALVC164245DL,118 | 9352 023 40118 | Volume production | SOT370-1
(SSOP48) | Tape reel smd | Standard Marking |
The variants in the table below are discontinued. See the table Discontinued information for more information.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| 74ALVC164245BQ | - | 9352 880 52118 | Withdrawn Replacement product | SOT1025-1
(HUQFN60U) | Reel Pack, SMD, 13" | Standard Marking | |
| 74ALVC164245DGG | 74ALVC164245DGG,51 | 9352 023 50512 | Discontinued Replacement product | SOT362-1
(TSSOP48) | Tube Dry Pack | Standard Marking | |
| 74ALVC164245DGG | 74ALVC164245DGG:51 | 9352 023 50518 | Discontinued Replacement product | SOT362-1
(TSSOP48) | Reel Dry Pack, SMD, 13" | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| 74ALVC164245BQ | 74ALVC164245BQ,515 | 74ALVC164245BQ |
| Always Pb-free | 3,87 | 2,58E+08 | 2 | |
| 74ALVC164245BQ | 74ALVC164245BQ,518 | 74ALVC164245BQ |
| Always Pb-free | ||||
| 74ALVC164245DGG | 74ALVC164245DGG,11 | 74ALVC164245DGG |
| Always Pb-free | 3,87 | 2,58E+08 | 1 | |
| 74ALVC164245DGG | 74ALVC164245DGG:11 | 74ALVC164245DGG |
| Always Pb-free | 3,87 | 2,58E+08 | 1 | |
| 74ALVC164245DL | 74ALVC164245DL,112 | 74ALVC164245DL |
| week 13, 2005 | 3,87 | 2,58E+08 | 1 | |
| 74ALVC164245DL | 74ALVC164245DL,118 | 74ALVC164245DL |
| week 13, 2005 | 3,87 | 2,58E+08 | 1 |
The variants in the table below are discontinued. See the table Discontinued information for more information.
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| 74ALVC164245BQ | - | 74ALVC164245BQ |
| Always Pb-free | 3,87 | 2,58E+08 | 2 | |
| 74ALVC164245DGG | 74ALVC164245DGG,51 | 74ALVC164245DGG |
| week 14, 2005 | 3,87 | 2,58E+08 | 1 | |
| 74ALVC164245DGG | 74ALVC164245DGG:51 | 74ALVC164245DGG |
| week 14, 2005 | 3,87 | 2,58E+08 | 1 |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| 74ALVC164245BQ | 9352 880 52515 | 74ALVC164245BQ,515 | not available | |||||||
| 74ALVC164245BQ | 9352 880 52518 | 74ALVC164245BQ,518 | not available | |||||||
| 74ALVC164245DGG | 9352 023 50112 | 74ALVC164245DGG,11 | NA | FUTURE ELECTRONICS | 8,959 | 11/19/2009 | Buy online | not available | ||
| 74ALVC164245DGG | 9352 023 50118 | 74ALVC164245DGG:11 | not available | |||||||
| 74ALVC164245DL | 9352 023 40112 | 74ALVC164245DL,112 | 1.3300 | NA | ARROW ELECTRONICS | 51 | 11/19/2009 | Buy online | not available | |
| NA | DIGI-KEY CORPORATION | 1,083 | 11/20/2009 | Buy online | ||||||
| NA | MOUSER ELECTRONICS | 622 | 11/20/2009 | Buy online | ||||||
| NA | FUTURE ELECTRONICS | 9,407 | 11/19/2009 | Buy online | ||||||
| NA | MOUSER ELECTRONICS | 622 | 11/20/2009 | Buy online | ||||||
| 74ALVC164245DL | 9352 023 40118 | 74ALVC164245DL,118 | 1.3300 | NA | ARROW ELECTRONICS | 51 | 11/19/2009 | Buy online | not available | |
| NA | MOUSER ELECTRONICS | 992 | 11/20/2009 | Buy online | ||||||
| NA | FUTURE ELECTRONICS | 18,000 | 11/19/2009 | Buy online | ||||||
| NA | ARROW ELECTRONICS | 3,000 | 11/19/2009 | Buy online | ||||||
| NA | MOUSER ELECTRONICS | 992 | 11/20/2009 | Buy online |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| 74ALVC164245BQ | 935288052118 | $product.prunedProduct.eplacementPart | DN | ||||
| 74ALVC164245DGG | 935202350512 | $product.prunedProduct.eplacementPart | DN | ||||
| 74ALVC164245DGG | 935202350518 | $product.prunedProduct.eplacementPart | DN |
| Type number | Package | Description | Propagation Delay(ns) | Voltage | No. of Pins | Power Dissipation Considerations | Logic Switching Levels | Output Drive Capability |
|---|---|---|---|---|---|---|---|---|
| 74ALVC164245DGG | SOT362-1
(TSSOP48) | 2.5/3.3V 16-Bit Dual Supply Translating Transceiver (3-State) | 3.1@3.3V | A port 1.5-3.6 B port 1.5-5.5 | 48 | Low Power | TTL | +/- 24 mA |
| 74ALVC164245DL | SOT370-1
(SSOP48) | 2.5/3.3V 16-Bit Dual Supply Translating Transceiver (3-State) | 3.1@3.3V | A port 1.5-3.6 B port 1.5-5.5 | 48 | Low Power or Battery Applications | TTL | +/- 24 mA |
Similar products
74ALVC164245
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.