NXP Semiconductors


Select site:

English

74ALVC16835A

Selection guide

Datasheet

(Product Specification)
v.6, 14-Mar-00, 12 pages, 96 kB

Download all documentation

18-bit registered driver (3-State)

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The 74ALVC16835A is a 18-bit registered driver. Data flow is controlled by active low output enable (OE), active low latch enable (LE) and clock inputs (CP).

When LE is LOW, the A to Y data flow is transparent. When LE is HIGH and CP is held at LOW or HIGH, the data is latched; on the LOW to HIGH transient of CP the A-data is stored in the latch/flip-flop.

When OE is LOW the outputs are active. When OE is HIGH, the outputs go to the high impedance OFF-state. Operation of the OE input does not affect the state of the latch/flip-flop.

To ensure the high-impedance state during power up or power down, OE should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.

Features

  • Wide supply voltage range of 1.2 V to 3.6 V
  • Complies with JEDEC standard no. 8-1A.
  • CMOS low power consumption
  • Direct interface with TTL levels
  • Current drive ± 24 mA at 3.0 V
  • MULTIBYTEÔ flow-through standard pin-out architecture
  • Low inductance multiple VCC and GND pins for minimum noise and ground bounce
  • Output drive capability 50 W transmission lines @ 85°C
  • Input diodes to accommodate strong drivers


Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
74ALVC16835ADGG74ALVC16835ADGG,119352 673 33112Volume productionSOT364-1
(TSSOP56)
TubeStandard Marking
74ALVC16835ADGG74ALVC16835ADGG:119352 673 33118Volume productionSOT364-1
(TSSOP56)
Reel Pack, SMD, 13"Standard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL Lead-free
74ALVC16835ADGG74ALVC16835ADGG,1174ALVC16835ADGG
week 40, 2005 3,872,58E+081
74ALVC16835ADGG74ALVC16835ADGG:1174ALVC16835ADGG
week 40, 2005 3,872,58E+081

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
74ALVC16835ADGG9352 673 33112  74ALVC16835ADGG,11  1.3500JAPANCHIP ONE STOPno 03/19/2010Buy onlinenot available
74ALVC16835ADGG9352 673 33118  74ALVC16835ADGG:11  1.3500JAPANCHIP ONE STOPno 03/19/2010Buy onlinenot available

Design support

Application Notes

Parametrics/similar products

Type numberPackageDescriptionPropagation Delay(ns)VoltageNo. of PinsPower Dissipation ConsiderationsLogic Switching LevelsOutput Drive Capability
74ALVC16835ADGGSOT364-1
(TSSOP56)
2.5/3.3V 18-Bit Registered Driver (3-State)2~4Low56Low Power or Battery ApplicationsTTLMedium


Similar products
74ALVC16835A links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.