The 74ALVC244 is a high-performance, low-power, low-voltage, Si-gate CMOS device and superior to most advanced CMOS compatible TTL families.
The 74ALVC244 is an octal non-inverting buffer/line driver with 3-state outputs. The 3-state outputs are controlled by the output enable inputs 1OE and 2OE. A HIGH on nOE causes the outputs to assume a high-impedance OFF-state. Schmitt-trigger action at all inputs makes the circuit highly tolerant for slower input rise and fall times.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| 74ALVC244BQ | 74ALVC244BQ,115 | 9352 735 48115 | Volume production | SOT764-1
(DHVQFN20) | Reel Pack, SMD, 7" | Standard Marking | |
| 74ALVC244D | 74ALVC244D,112 | 9352 697 24112 | Volume production | SOT163 | Tube | Standard Marking | |
| 74ALVC244D | 74ALVC244D,118 | 9352 697 24118 | Volume production | SOT163 | Reel Pack, SMD, 13" | Standard Marking | |
| 74ALVC244PW | 74ALVC244PW,112 | 9352 697 25112 | Volume production | SOT360 | Tube | Standard Marking | |
| 74ALVC244PW | 74ALVC244PW,118 | 9352 697 25118 | Volume production | SOT360 | Reel Pack, SMD, 13" | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| 74ALVC244BQ | 74ALVC244BQ,115 | 74ALVC244BQ |
| Always Pb-free | 3,87 | 2,58E+08 | 1 | |
| 74ALVC244D | 74ALVC244D,112 | 74ALVC244D |
| week 30, 2004 | 3,87 | 2,58E+08 | 1 | |
| 74ALVC244D | 74ALVC244D,118 | 74ALVC244D |
| week 30, 2004 | 3,87 | 2,58E+08 | 1 | |
| 74ALVC244PW | 74ALVC244PW,112 | 74ALVC244PW |
| Always Pb-free | 3,87 | 2,58E+08 | 1 | |
| 74ALVC244PW | 74ALVC244PW,118 | 74ALVC244PW |
| Always Pb-free | 3,87 | 2,58E+08 | 1 |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| 74ALVC244BQ | 9352 735 48115 | 74ALVC244BQ,115 | 0.3900 | Order samples | ||||||
| 74ALVC244D | 9352 697 24112 | 74ALVC244D,112 | 0.4700 | not available | ||||||
| 74ALVC244D | 9352 697 24118 | 74ALVC244D,118 | 0.4700 | Order samples | ||||||
| 74ALVC244PW | 9352 697 25112 | 74ALVC244PW,112 | 0.4700 | not available | ||||||
| 74ALVC244PW | 9352 697 25118 | 74ALVC244PW,118 | 0.4700 | NA | MOUSER ELECTRONICS | 2,500 | 11/21/2009 | Buy online | Order samples | |
| NA | MOUSER ELECTRONICS | 2,500 | 11/21/2009 | Buy online |
| Type number | Package | Description | Propagation Delay(ns) | Voltage | No. of Pins | Power Dissipation Considerations | Logic Switching Levels | Output Drive Capability |
|---|---|---|---|---|---|---|---|---|
| 74ALVC244BQ | SOT764-1
(DHVQFN20) | 2.5/3.3V Octal Buffer/Line Driver; Non-Inverting (3-State) | 2.9@3.3V | 1.65-3.6 | 20 | Low Power or Battery Applications | TTL | +/- 24 mA |
| 74ALVC244D | SOT163
| 2.5/3.3V Octal Buffer/Line Driver; Non-Inverting (3-State) | 2.9@3.3V | 1.65-3.6 | 20 | Low Power or Battery Applications | TTL | +/- 24 mA |
| 74ALVC244PW | SOT360
| 2.5/3.3V Octal Buffer/Line Driver; Non-Inverting (3-State) | 2.9@3.3V | 1.65-3.6 | 20 | Low Power or Battery Applications | TTL | +/- 24 mA |
Similar products
74ALVC244
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.