NXP Semiconductors


Select site:

English

74ALVC373

Selection guide

Datasheet

74ALVC373
(Product Specification)
18-Oct-07, 17 pages, 102 kB

Download all documentation

74ALVC373 - Octal D-type transparent latch; 3-state

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The 74ALVC373 is an octal D-type transparent latch featuring separate D-type inputs for each latch and 3-state true outputs for bus-oriented applications. A latch enable (LE) input and an outputs enable (OE) input are common to all latches.

When pin LE is HIGH, data at the D-inputs (pins D0 to D7) enters the latches. In this condition, the latches are transparent, that is, a latch output will change each time its corresponding D-input changes. When pin LE is LOW, the latches store the information that was present at the D-inputs one set-up time preceding the HIGH-to-LOW transition of pin LE.

When pin OE is LOW, the contents of the eight latches are available at the Q-outputs (pins Q0 to Q7). When pin OE is HIGH, the outputs go to the high-impedance OFF-state. Operation of input pin OE does not affect the state of the latches.

The 74ALVC373 is functionally identical to the 74ALVC573, but has a different pin arrangement.

Features

  • Wide supply voltage range from 1.65 V to 3.6 V
  • 3.6 V tolerant inputs/outputs
  • CMOS low power consumption
  • Direct interface with TTL levels (2.7 V to 3.6 V)
  • Power-down mode
  • Latch-up performance exceeds 250 mA
  • Complies with JEDEC standards:
    • JESD8-7 (1.65 V to 1.95 V)
    • JESD8-5 (2.3 V to 2.7 V)
    • JESD8B/JESD36 (2.7 V to 3.6 V)
  • ESD protection:
    • HBM JESD22-A114E exceeds 2000 V
    • MM JESD22-A 115-A exceeds 200 V

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
74ALVC373BQ74ALVC373BQ,1159352 855 55115Volume productionSOT764-1
(DHVQFN20)
Reel Pack, SMD, 7"Standard Marking
74ALVC373D74ALVC373D,1129352 697 30112Volume productionSOT163TubeStandard Marking
74ALVC373D74ALVC373D,1189352 697 30118Volume productionSOT163Reel Pack, SMD, 13"Standard Marking
74ALVC373PW74ALVC373PW,1129352 697 31112Volume productionSOT360TubeStandard Marking
74ALVC373PW74ALVC373PW,1189352 697 31118Volume productionSOT360Reel Pack, SMD, 13"Standard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
74ALVC373BQ74ALVC373BQ,11574ALVC373BQ
Always Pb-free 3,872,58E+081
74ALVC373D74ALVC373D,11274ALVC373D
week 30, 2004 3,872,58E+081
74ALVC373D74ALVC373D,11874ALVC373D
week 30, 2004 3,872,58E+081
74ALVC373PW74ALVC373PW,11274ALVC373PW
week 3, 2005 3,872,58E+081
74ALVC373PW74ALVC373PW,11874ALVC373PW
week 3, 2005 3,872,58E+081

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
74ALVC373BQ9352 855 55115  74ALVC373BQ,115        not available
74ALVC373D9352 697 30112  74ALVC373D,112  0.2600      not available
74ALVC373D9352 697 30118  74ALVC373D,118  0.2600      not available
74ALVC373PW9352 697 31112  74ALVC373PW,112  0.2600      not available
74ALVC373PW9352 697 31118  74ALVC373PW,118  0.2600      not available

Block diagrams/pinning

Design support

Application Notes

Parametrics/similar products

Type numberPackageDescriptionPropagation Delay(ns)VoltageNo. of PinsPower Dissipation ConsiderationsLogic Switching LevelsOutput Drive Capability
74ALVC373DSOT163
2.5/3.3V Octal D-Type Transparent Latch (3-State)2.2@3.3V1.65-3.620Low Power or Battery ApplicationsTTL+/- 24 mA
74ALVC373PWSOT360
2.5/3.3V Octal D-Type Transparent Latch (3-State)2.2@3.3V1.65-3.620Low Power or Battery ApplicationsTTL+/- 24 mA


Similar products
74ALVC373 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.