NXP Semiconductors


Select site:

English

Datasheet

74ALVC74
(Product Specification)
26-May-03, 20 pages, 103 kB

Download all documentation

General description

The 74ALVC74 is a dual positive-edge triggered, D-type flip-flop with individual data (D), clock (CP), set (SD) and reset (RD) inputs and complementary Q and Q outputs.

The set and reset are asynchronous active LOW inputs and operate independently of the clock input. Information on the data input is transferred to the Q output on the LOW-to-HIGH transition of the clock pulse. The D inputs must be stable one set-up time prior to the LOW-to-HIGH clock transition for predictable operation.

Schmitt-trigger action in the clock input makes the circuit highly tolerant to slower clock rise and fall times.

Features

  • Wide supply voltage range from 1.65 to 3.6 V
  • Complies with JEDEC standard:
    • JESD8-7 (1.65 to 1.95 V)
      JESD8-5 (2.3 to 2.7 V)
      JESD8B/JESD36 (2.7 to 3.6 V).
  • 3.6 V tolerant inputs/outputs
  • CMOS low power consumption
  • Direct interface with TTL levels (2.7 to 3.6 V)
  • Power-down mode
  • Latch-up performance exceeds 250 mA
  • ESD protection:
    • HBM EIA/JESD22-A114-A exceeds 2000 V
      MM EIA/JESD22-A115-A exceeds 200 V.

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
74ALVC74BQ74ALVC74BQ-G9352 736 92115Volume productionSOT762-1
(DHVQFN14)
Reel Pack, SMD, 7"Standard Marking74ALVC74BQ
Always Pb-free
74ALVC74D74ALVC74D9352 697 41112Volume productionSOT108-1
(SO14)
TubeStandard Marking74ALVC74D
74ALVC74D74ALVC74D-T9352 697 41118Volume productionSOT108-1
(SO14)
Reel Pack, SMD, 13"Standard Marking74ALVC74D
74ALVC74PW74ALVC74PW9352 697 40112Volume productionSOT402-1
(TSSOP14)
TubeStandard Marking74ALVC74PW
week 10, 2005
74ALVC74PW74ALVC74PW-T9352 697 40118Volume productionSOT402-1
(TSSOP14)
Reel Pack, SMD, 13"Standard Marking74ALVC74PW
week 10, 2005

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
74ALVC74BQ9352 736  92115  0.2600      Order samples
74ALVC74D9352 697  41112  0.2400NAAVNET ELECTRONICS MARKETING7011/21/2008 Buy online not available
   NAMOUSER ELECTRONICS2,23711/21/2008 Buy online  
74ALVC74D9352 697  41118  0.2400      Order samples
74ALVC74PW9352 697  40112  0.2400NAARROW ELECTRONICS2,40011/21/2008 Buy online Order samples
   NAAVNET ELECTRONICS MARKETING2,29811/21/2008 Buy online  
   NAMOUSER ELECTRONICS2,38011/21/2008 Buy online  
74ALVC74PW9352 697  40118  0.2400NAAVNET ELECTRONICS MARKETING5,00011/21/2008 Buy online Order samples
   NAMOUSER ELECTRONICS2,47611/21/2008 Buy online  

Applications


Related applications
Satellite STB reference design STB200S

Block diagrams/pinning

Technical documents

Application Notes

Parametrics/similar products

Type numberPackageDescriptionFmax(MHz)Propagation Delay(ns)VoltageNo. of PinsPower Dissipation ConsiderationsLogic Switching LevelsOutput Drive Capability
74ALVC74BQSOT762-1
(DHVQFN14)
Dual D-Type Flip-Flop with Set and Reset; Positive-Edge Trigger4252.3@3.3V1.65-3.614Low Power or Battery ApplicationsTTL+/- 24 mA
74ALVC74DSOT108-1
(SO14)
Dual D-Type Flip-Flop with Set and Reset; Positive-Edge Trigger4252.3@3.3V1.65-3.614Low Power or Battery ApplicationsTTL+/- 24 mA
74ALVC74PWSOT402-1
(TSSOP14)
Dual D-Type Flip-Flop with Set and Reset; Positive-Edge Trigger4252.3@3.3V1.65-3.614Low Power or Battery ApplicationsTTL+/- 24 mA

Similar products

74ALVC74 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.