The 74ALVCH162244 is a high-performancelow-powerlow-voltageSi-gate CMOS devicesuperior to most advanced CMOS compatible TTL families.
The 74ALVCH162244 is a 16-bit non-inverting buffer/line driver with 3-State outputs. The device can be used as four 4-bit bufferstwo 8-bit buffers or one 16-bit buffer. The 3-State outputs are controlled by the output enable inputs 1OE and 2OE. A HIGH on nOE causes the outputs to assume a high impedance OFF-state. The 74ALVCH162244 is designed with 30 Ohm series resistors in both HIGH and LOW output states.
The 74ALVCH162244 has active bus hold circuitry which is provided to hold unused or floating data inputs at a valid logic level. This feature eliminates the need for external pull-up or pull-down resistors.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| 74ALVCH162244DGG | 74ALVCH162244DGG,1 | 9352 051 10112 | Volume production | SOT362-1
(TSSOP48) | Tube | Standard Marking | |
| 74ALVCH162244DGG | 74ALVCH162244DGG:1 | 9352 051 10118 | Volume production | SOT362-1
(TSSOP48) | Reel Pack, SMD, 13" | Standard Marking | |
| 74ALVCH162244DL | 74ALVCH162244DL,11 | 9351 877 90112 | Volume production | SOT370-1
(SSOP48) | Tube | Standard Marking | |
| 74ALVCH162244DL | 74ALVCH162244DL:11 | 9351 877 90118 | Volume production | SOT370-1
(SSOP48) | Tape reel smd | Standard Marking |
The variants in the table below are discontinued. See the table Discontinued information for more information.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| 74ALVCH162244DGG | 74ALVCH162244DGG,5 | 9352 051 10512 | Discontinued Replacement product | SOT362-1
(TSSOP48) | Tube Dry Pack | Standard Marking | |
| 74ALVCH162244DGG | 74ALVCH162244DGG:5 | 9352 051 10518 | Discontinued Replacement product | SOT362-1
(TSSOP48) | Reel Dry Pack, SMD, 13" | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| 74ALVCH162244DGG | 74ALVCH162244DGG,1 | 74ALVCH162244DGG |
| Always Pb-free | 3,87 | 2,58E+08 | 1 | |
| 74ALVCH162244DGG | 74ALVCH162244DGG:1 | 74ALVCH162244DGG |
| Always Pb-free | 3,87 | 2,58E+08 | 1 | |
| 74ALVCH162244DL | 74ALVCH162244DL,11 | 74ALVCH162244DL |
| week 13, 2005 | 3,87 | 2,58E+08 | 1 | |
| 74ALVCH162244DL | 74ALVCH162244DL:11 | 74ALVCH162244DL |
| week 13, 2005 | 3,87 | 2,58E+08 | 1 |
The variants in the table below are discontinued. See the table Discontinued information for more information.
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| 74ALVCH162244DGG | 74ALVCH162244DGG,5 | 74ALVCH162244DGG |
| week 14, 2005 | 3,87 | 2,58E+08 | 1 | |
| 74ALVCH162244DGG | 74ALVCH162244DGG:5 | 74ALVCH162244DGG |
| week 14, 2005 | 3,87 | 2,58E+08 | 1 |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| 74ALVCH162244DGG | 9352 051 10112 | 74ALVCH162244DGG,1 | not available | |||||||
| 74ALVCH162244DGG | 9352 051 10118 | 74ALVCH162244DGG:1 | not available | |||||||
| 74ALVCH162244DL | 9351 877 90112 | 74ALVCH162244DL,11 | 1.2100 | not available | ||||||
| 74ALVCH162244DL | 9351 877 90118 | 74ALVCH162244DL:11 | 1.2100 | NA | ARROW ELECTRONICS | 1,000 | 11/19/2009 | Buy online | Order samples |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| 74ALVCH162244DGG | 935205110512 | $product.prunedProduct.eplacementPart | DN | ||||
| 74ALVCH162244DGG | 935205110518 | $product.prunedProduct.eplacementPart | DN |
| Type number | Package | Description | Propagation Delay(ns) | Voltage | No. of Pins | Power Dissipation Considerations | Logic Switching Levels | Output Drive Capability |
|---|---|---|---|---|---|---|---|---|
| 74ALVCH162244DGG | SOT362-1
(TSSOP48) | 2.5/3.3V 16-Bit Buffer/Line Driver; Non-Inverting with Bus Hold and 30 Ohm Termination Resistors (3-State) | 2.7@3.3V | 2.3-3.6 | 48 | Low Power or Battery Applications | TTL | +/- 12 mA |
| 74ALVCH162244DL | SOT370-1
(SSOP48) | 2.5/3.3V 16-Bit Buffer/Line Driver; Non-Inverting with Bus Hold and 30 Ohm Termination Resistors (3-State) | 2.7@3.3V | 2.3-3.6 | 48 | Low Power or Battery Applications | TTL | +/- 12 mA |
Similar products
74ALVCH162244
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.