NXP Semiconductors


Select site:

English

74ALVCH16373

Selection guide

Datasheet

74ALVCH16373
(Product Specification)
20-Sep-99, 12 pages, 107 kB

Download all documentation

74ALVCH16373 - 2.5 V / 3.3 V 16-bit D-type transparent latch (3-State)

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The 74ALVCH16373 is a 16-bit D-type transparent latch featuring separate D-type inputs for each latch and 3-State outputs for bus oriented applications. Incorporates bus hold data inputs which eliminate the need for external pull-up or pull-down resistors to hold unused inputs. One latch enable (LE) input and one output enable (OE) are provided per 8-bit section.

The 74ALVCH16373 consists of 2 sections of eight D-type transparent latches with 3-State true outputs. When LE is HIGH, data at the Dn inputs enter the latches. In this condition the latches are transparent, i.e., a latch output will change each time its corresponding D-input changes.

When LE is LOW the latches store the information that was present at the D-inputs a set-up time preceding the HIGH-to-LOW transition of LE. When OE is LOW, the contents of the eight latches are available at the outputs. When OE is HIGH, the outputs go to the high impedance OFF-state. Operation of the OE input does not affect the state of the latches.

Features

  • Wide supply voltage range of 1.2V to 3.6V
  • Complies with JEDEC standard no. 8-1A
  • CMOS low power consumption
  • MULTIBYTETM flow-through standard pin-out architecture
  • Low inductance multiple VCC and ground pins for minimum noise and ground bounce
  • Direct interface with TTL levels
  • All data inputs have bus hold
  • Output drive capability 50W transmission lines @ 85°C
  • Current drive ±24 mA at 3.0 V


Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
74ALVCH16373DGG74ALVCH16373DGG,119352 051 20112Volume productionSOT362-1
(TSSOP48)
TubeStandard Marking
74ALVCH16373DGG74ALVCH16373DGG:119352 051 20118Volume productionSOT362-1
(TSSOP48)
Reel Pack, SMD, 13"Standard Marking
74ALVCH16373DL74ALVCH16373DL,1129352 604 43112Volume productionSOT370-1
(SSOP48)
TubeStandard Marking
74ALVCH16373DL74ALVCH16373DL,1189352 604 43118Volume productionSOT370-1
(SSOP48)
Tape reel smdStandard Marking

The variants in the table below are discontinued. See the table Discontinued information for more information.

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
74ALVCH16373DGG74ALVCH16373DGG,519352 051 20512Discontinued
Replacement product
SOT362-1
(TSSOP48)
Tube Dry PackStandard Marking
74ALVCH16373DGG74ALVCH16373DGG:519352 051 20518Discontinued
Replacement product
SOT362-1
(TSSOP48)
Reel Dry Pack, SMD, 13"Standard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
74ALVCH16373DGG74ALVCH16373DGG,1174ALVCH16373DGG
Always Pb-free 3,872,58E+081
74ALVCH16373DGG74ALVCH16373DGG:1174ALVCH16373DGG
Always Pb-free 3,872,58E+081
74ALVCH16373DL74ALVCH16373DL,11274ALVCH16373DL
week 13, 2005 3,872,58E+081
74ALVCH16373DL74ALVCH16373DL,11874ALVCH16373DL
week 13, 2005 3,872,58E+081

The variants in the table below are discontinued. See the table Discontinued information for more information.

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
74ALVCH16373DGG74ALVCH16373DGG,5174ALVCH16373DGG
week 14, 2005 3,872,58E+081
74ALVCH16373DGG74ALVCH16373DGG:5174ALVCH16373DGG
week 14, 2005 3,872,58E+081

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
74ALVCH16373DGG9352 051 20112  74ALVCH16373DGG,11        not available
74ALVCH16373DGG9352 051 20118  74ALVCH16373DGG:11        not available
74ALVCH16373DL9352 604 43112  74ALVCH16373DL,112  1.2300      not available
74ALVCH16373DL9352 604 43118  74ALVCH16373DL,118  1.2300      not available

Discontinued information

Type numberOrdering code (12NC)Last-time buy dateLast-time delivery dateReplacement productDN NoticeStatusComments
74ALVCH16373DGG935205120512$product.prunedProduct.eplacementPartDN
    74ALVCH16373DGG935205120518$product.prunedProduct.eplacementPartDN

      Block diagrams/pinning

      Design support

      Application Notes

      Parametrics/similar products

      Type numberPackageDescriptionPropagation Delay(ns)VoltageNo. of PinsPower Dissipation ConsiderationsLogic Switching LevelsOutput Drive Capability
      74ALVCH16373DGGSOT362-1
      (TSSOP48)
      2.5/3.3V 16-Bit D-Type Transparent Latch with Bus Hold (3-State)2.1@3.3V2.3-3.648Low Power or Battery ApplicationsTTL+/- 24 mA
      74ALVCH16373DLSOT370-1
      (SSOP48)
      2.5/3.3V 16-Bit D-Type Transparent Latch with Bus Hold (3-State)2.1@3.3V2.3-3.648Low Power or Battery ApplicationsTTL+/- 24 mA


      Similar products
      74ALVCH16373 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.