NXP Semiconductors


Select site:

English

74ALVCH16374

Parametric Search

Datasheet

74ALVCH16374
(Product Specification)
18-Jun-98, 12 pages, 107 kB

Download all documentation

2.5 V / 3.3 V 16-bit edge-triggered D-type flip-flop (3-State)

General description
Features
Products/packages
Chemical content
Pricing/ordering/availability
Samples
Applications
Block diagrams/pinning
Technical documents
Parametrics/similar products
Print/email

General description

The 74ALVCH16374 is a 16-bit edge-triggered flip-flop featuring separate D-type inputs for each flip-flop and 3-State outputs for bus oriented applications. Incorporates bus hold data inputs which eliminate the need for external pull-up or pull-down resistors to hold unused inputs. The 74ALVCH16374 consists of 2 sections of eight edge-triggered flip-flops. A clock (CP) input and an output enable (OE) are provided per 8-bit section.

The flip-flops will store the state of their individual D-inputs that meet the set-up and hold time requirements on the LOW-to-HIGH CP transition.

When OE is LOWthe contents of the flip-flops are available at the outputs. When OE is HIGH, the outputs go to the high impedance OFF-state. Operation of the OE input does not affect the state of the flip-flops.

Features

  • Wide supply voltage range of 1.2 V to 3.6 V
  • Complies with JEDEC standard no. 8-1A
  • CMOS low power consumption
  • MULTIBYTETM flow-through standard pin-out architecture
  • Low inductance multiple VCC and ground pins for minimum noise and ground bounce
  • Direct interface with TTL levels
  • All data inputs have bushold
  • Output drive capability 50 Ohm transmission lines @ 85°C
  • Current drive ?24 mA at 3.0 V

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
74ALVCH16374DGG74ALVCH16374DG9352 051 30512Volume productionSOT362-1
(TSSOP48)
Tube Dry PackStandard Marking74ALVCH16374DGG
week 14, 2005
74ALVCH16374DGG74ALVCH16374DG-T9352 051 30518Volume productionSOT362-1
(TSSOP48)
Reel Dry Pack, SMD, 13"Standard Marking74ALVCH16374DGG
week 14, 2005
74ALVCH16374DL74ALVCH16374DL9352 604 44112Volume productionSOT370-1
(SSOP48)
TubeStandard Marking74ALVCH16374DL
week 13, 2005
74ALVCH16374DL74ALVCH16374DL-T9352 604 44118Volume productionSOT370-1
(SSOP48)
Tape reel smdStandard Marking74ALVCH16374DL
week 13, 2005

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
74ALVCH16374DGG9352 051  30512  1.2300NAAVNET ELECTRONICS MARKETING5139/5/2008 Buy online not available
74ALVCH16374DGG9352 051  30518  1.2300      Order samples
74ALVCH16374DL9352 604  44112  1.2300     not available
74ALVCH16374DL9352 604  44118  1.2300      Order samples

Technical documents

Application Notes

Parametrics/similar products

Type numberPackageDescriptionFmax(MHz)Propagation Delay(ns)VoltageNo. of PinsPower Dissipation ConsiderationsLogic Switching LevelsOutput Drive Capability
74ALVCH16374DGGSOT362-1
(TSSOP48)
2.5/3.3V 16-Bit D-Type Flip-Flop; Postive-Edge Trigger with Bus Hold (3-State) 350 2.3@3.3V 1.2-3.6 48 Low Power or Battery Applications TTL +/- 24 mA
74ALVCH16374DLSOT370-1
(SSOP48)
2.5/3.3V 16-Bit D-Type Flip-Flop; Postive-Edge Trigger with Bus Hold (3-State) 350 2.3@3.3V 1.2-3.6 48 Low Power or Battery Applications TTL +/- 24 mA

Similar products

74ALVCH16374 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.