NXP Semiconductors


Select site:

English

74ALVCH16500

Selection guide

Datasheet

74ALVCH16500
(Product Specification)
24-Sep-98, 14 pages, 99 kB

Download all documentation

General description

The 74ALVCH16500 is a high-performance CMOS product. This device is an 18-bit universal transceiver featuring non-inverting 3-State bus compatible outputs in both send and receive directions. Data flow in each direction is controlled by output enable (OEAB and OEBA)latch enable (LEAB and LEBA)and clock (CPAB and CPBA) inputs. For A-to-B data flow, the device operates in the transparent mode when LEAB is High. When LEAB is Low, the A data is latched if CPAB is held at a High or Low logic level. If LEAB is Low, the A-bus data is stored in the latch/flip-flop on the High-to-Low transition of CPAB. When OEAB is High, the outputs are active. When OEAB is Low, the outputs are in the high-impedance state.

Data flow for B-to-A is similar to that of A-to-B but uses OEBALEBA and CPBA. The output enables are complimentary (OEAB is active High, and OEBA is active Low).

To ensure the high impedance state during power up or power down, OEBA should be tied to VCC through a pullup resistor and OEAB should be tied to GND through a pulldown resistor; the minimum value of the resistor is determined by the current-sinking/current-sourcing capability of the driver.

Active bus-hold circuitry is provided to hold unused or floating data inputs at a valid logic level.

Features

  • Complies with JEDEC standard no. 8-1A
  • CMOS low power consumption
  • Direct interface with TTL levels
  • Current drive ± 24 mA at 3.0 V
  • All inputs have bushold circuitry
  • Output drive capability 50W transmission lines @ 85°C
  • MULTIBYTEÔ flow-through standard pin-out architecture
  • Low inductance multiple VCC and ground pins for minimum noise and ground bounce

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
74ALVCH16500DGG74ALVCH16500DG9352 625 42112Volume productionSOT364-1
(TSSOP56)
TubeStandard Marking74ALVCH16500DGG
week 2, 2006
74ALVCH16500DGG74ALVCH16500DG-T9352 625 42118Volume productionSOT364-1
(TSSOP56)
Reel Pack, SMD, 13"Standard Marking74ALVCH16500DGG
week 2, 2006

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
74ALVCH16500DGG9352 625  42112  1.4300     not available
74ALVCH16500DGG9352 625  42118  1.4300      Order samples

Block diagrams/pinning

Technical documents

Application Notes

Parametrics/similar products

Type numberPackageDescriptionPropagation Delay(ns)VoltageNo. of PinsPower Dissipation ConsiderationsLogic Switching LevelsOutput Drive Capability
74ALVCH16500DGGSOT364-1
(TSSOP56)
2.5/3.3V 18-Bit Universal Bus Transceiver; Negative Edge Trigger Clock with Bus Hold (3-State)2.9@3.3V2.3-3.656Low Power or Battery ApplicationsTTL+/- 24 mA

Similar products

74ALVCH16500 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.