The 74ALVCH16501 is an 18-bit universal transceiver featuring non-inverting 3-State bus compatible outputs in both send and receive directions. Data flow in each direction is controlled by output enable (OEAB and OEBA)latch enable (LEAB and LEBA)and clock (CPAB and CPBA) inputs. For A-to-B data flow, the device operates in the transparent mode when LEAB is High. When LEAB is Lowthe A data is latched if CPAB is held at a High or Low logic level. If LEAB is Low, the A-bus data is stored in the latch/flip-flop on the Low-to-High transition of CPAB. When OEAB is Highthe outputs are active. When OEAB is Low, the outputs are in the high-impedance state.
Data flow for B-to-A is similar to that of A-to-B but uses OEBALEBA and CPBA. The output enables are complimentary (OEAB is active Highand OEBA is active Low).
To ensure the high impedance state during power up or power down, OEBA should be tied to VCC through a pullup resistor and OEAB should be tied to GND through a pulldown resistor; the minimum value of the resistor is determined by the current-sinking/current-sourcing capability of the driver.
Active bus hold circuitry is provided to hold unused or floating data inputs at a valid logic level.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| 74ALVCH16501DGG | 74ALVCH16501DGG:11 | 9352 625 43112 | Volume production | SOT364-1
(TSSOP56) | Tube | Standard Marking | |
| 74ALVCH16501DGG | 74ALVCH16501DGG,11 | 9352 625 43118 | Volume production | SOT364-1
(TSSOP56) | Reel Pack, SMD, 13" | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| 74ALVCH16501DGG | 74ALVCH16501DGG:11 | 74ALVCH16501DGG |
| week 2, 2006 | 3,87 | 2,58E+08 | 1 | |
| 74ALVCH16501DGG | 74ALVCH16501DGG,11 | 74ALVCH16501DGG |
| week 2, 2006 | 3,87 | 2,58E+08 | 1 |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| 74ALVCH16501DGG | 9352 625 43112 | 74ALVCH16501DGG:11 | 1.4300 | not available | ||||||
| 74ALVCH16501DGG | 9352 625 43118 | 74ALVCH16501DGG,11 | 1.4300 | not available |
| Type number | Package | Description | Propagation Delay(ns) | Voltage | No. of Pins | Power Dissipation Considerations | Logic Switching Levels | Output Drive Capability |
|---|---|---|---|---|---|---|---|---|
| 74ALVCH16501DGG | SOT364-1
(TSSOP56) | 2.5/3.3V 18-Bit Universal Bus Transceiver; Positive Edge Trigger Clock with Bus Hold (3-State) | 2.8@3.3V | 2.3-3.6 | 56 | Low Power or Battery Applications | TTL | +/- 24 mA |
Similar products
74ALVCH16501
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.