NXP Semiconductors


Select site:

English

74ALVCH16600

Selection guide

Datasheet

(Product Specification)
v.2, 24-Sep-98, 14 pages, 99 kB

Download all documentation

18-bit universal bus transceiver (3-State)

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The 74ALVCH16600 is an 18-bit universal transceiver featuring non-inverting 3-State bus compatible outputs in both send and receive directions. Data flow in each direction is controlled by output enable (OEAB and OEBA)latch enable (LEAB and LEBA)and clock (CPAB and CPBA) inputs. For A-to-B data flow, the device operates in the transparent mode when LEAB is High. When LEAB is Low, the A data is latched if CPAB is held at a High or Low logic level. If LEAB is Low, the A-bus data is stored in the latch/flip-flop on the High-to-Low transition of CPAB. When OEAB is Low, the outputs are active. When OEAB is Highthe outputs are in the high-impedance state. The High clock can be controlled with the clock-enable inputs (CEBA /CEAB).

Data flow for B-to-A is similar to that of A-to-B but uses OEBALEBA and CPBA.

To ensure the high impedance state during power up or power down, OEBA and OEAB should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking/current-sourcing capability of the driver.

Active bus hold circuitry is provided to hold unused or floating data inputs at a valid logic level.

Features

  • Complies with JEDEC standard no. 8-1A.
  • CMOS low power consumption
  • Direct interface with TTL levels
  • Current drive ± 24 mA at 3.0 V
  • All inputs have bus hold circuitry
  • Output drive capability 50W transmission lines @ 85°C
  • MULTIBYTEÔ flow-through standard pin-out architecture
  • Low inductance multiple VCC and ground pins for minimum noise and ground bounce

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
74ALVCH16600DGG74ALVCH16600DGG,119352 625 45112Volume productionSOT364-1
(TSSOP56)
TubeStandard Marking
74ALVCH16600DGG74ALVCH16600DGG:119352 625 45118Volume productionSOT364-1
(TSSOP56)
Reel Pack, SMD, 13"Standard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL Lead-free
74ALVCH16600DGG74ALVCH16600DGG,1174ALVCH16600DGG
week 2, 2006 3,872,58E+081
74ALVCH16600DGG74ALVCH16600DGG:1174ALVCH16600DGG
week 2, 2006 3,872,58E+081

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
74ALVCH16600DGG9352 625 45112  74ALVCH16600DGG,11  1.4300JAPANCHIP ONE STOPno 03/19/2010Buy onlinenot available
74ALVCH16600DGG9352 625 45118  74ALVCH16600DGG:11  1.4300JAPANCHIP ONE STOPno 03/19/2010Buy onlinenot available

Applications


Related applications
Transceiver board
Main CPU board

Block diagrams/pinning

Design support

Application Notes

Parametrics/similar products

Type numberPackageDescriptionPropagation Delay(ns)VoltageNo. of PinsPower Dissipation ConsiderationsLogic Switching LevelsOutput Drive Capability
74ALVCH16600DGGSOT364-1
(TSSOP56)
2.5/3.3V 18-Bit Universal Bus Transceiver; Negative Edge Trigger Clock with Bus Hold (3-State)2.8@3.3V2.3-3.656Low Power or Battery ApplicationsTTL+/- 24 mA


Similar products
74ALVCH16600 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.