NXP Semiconductors


Select site:

English

74ALVCH16652

Selection guide

Datasheet

74ALVCH16652
(Product Specification)
23-Nov-99, 20 pages, 111 kB

Download all documentation

74ALVCH16652 - 16-bit transceiver/register with dual enable; 3-state

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The 74ALVCH16652 consists of 16 non-inverting bus transceiver circuits with 3-state outputs, D-type flip-flops and control circuitry arranged for multiplexed transmission of data directly from the data bus or from the internal storage registers.

Data on the ?A? or ?B?, or both buses, will be stored in the internal registers, at the appropriate clock inputs (nCPAB or nCPBA) regardless of the select inputs (nSAB and nSBA) or output enable (nOEAB and nOEBA) control inputs.

Depending on the select inputs nSAB and nSBA data can directly go from input to output (real-time mode) or data can be controlled by the clock (storage mode), when OE inputs permit this operating mode.

The output enable inputs nOEAB and nOEBA determine the operation mode of the transceiver. When nOEAB is LOW, no data transmission from nBn to nAn is possible and when nOEBA is HIGH, no data transmission from nBn to nAn is possible.

When nSAB and nSBA are in the real-time transfer mode, it is also possible to store data without using the internal D-type flip-flops by simultaneously enabling nOEAB and nOEBA. In this configuration each output reinforces its input.

Active bus hold circuitry is provided to hold unused or floating data inputs at a valid logic level.

Features

  • In accordance with JEDEC standard no. 8-1A
  • CMOS low power consumption
  • MULTIBYTEÔ flow-through pin-out architecture
  • Low inductance, multiple supply and ground pins for minimum noise and ground bounce
  • Direct interface with TTL levels
  • All data inputs have bus hold
  • Output drive capability 50 W transmission lines at 85 °C
  • Current drive ±24 mA at 3.0 V.


Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
74ALVCH16652DGG74ALVCH16652DGG:119352 627 99112Volume productionSOT364-1
(TSSOP56)
TubeStandard Marking
74ALVCH16652DGG74ALVCH16652DGG,119352 627 99118Volume productionSOT364-1
(TSSOP56)
Reel Pack, SMD, 13"Standard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
74ALVCH16652DGG74ALVCH16652DGG:1174ALVCH16652DGG
week 2, 2006 3,872,58E+081
74ALVCH16652DGG74ALVCH16652DGG,1174ALVCH16652DGG
week 2, 2006 3,872,58E+081

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
74ALVCH16652DGG9352 627 99112  74ALVCH16652DGG:11  2.5900      not available
74ALVCH16652DGG9352 627 99118  74ALVCH16652DGG,11  2.5900      not available

Block diagrams/pinning

Design support

Application Notes

Parametrics/similar products

Type numberPackageDescriptionFmax(MHz)Propagation Delay(ns)VoltageNo. of PinsPower Dissipation ConsiderationsLogic Switching LevelsOutput Drive Capability
74ALVCH16652DGGSOT364-1
(TSSOP56)
2.5/3.3V 16-Bit Transceiver/Register; Non-Inverting with Bus Hold (3-State)3502.6@3.3V1.2-3.656Low Power or Battery ApplicationsTTL+/- 24 mA


Similar products
74ALVCH16652 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.