NXP Semiconductors


Select site:

English

74ALVCH16825

Selection guide

Datasheet

74ALVCH16825
(Product Specification)
27-Jul-98, 10 pages, 84 kB

Download all documentation

74ALVCH16825 - 18-bit buffer/driver (3-State)

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The 74ALVCH16825 is an 18-bit non-inverting buffer/driver with 3-State outputs for bus-oriented applications.

The 74ALVCH16825 consists of two 9-bit sections with separate output enable signals. For either 9-bit buffer section, the two output enable (1OE1 and 1OE2 or 2OE1 and 2OE2) inputs must both be LOW for corresponding D outputs to be active. If either output enable input is HIGH, the outputs of that 9-buffer section are in the high impedance state.

The 74ALVCH16825 has active bus hold circuitry which is provided to hold unused or floating data inputs at a valid logic level. This feature eliminates the need for external pull-up or pull-down resistors.

Features

  • Wide supply Voltage range of 1.2V to 3.6V
  • Complies with JEDEC standard no. 8-1A.
  • CMOS low power consumption
  • Direct interface with TTL levels
  • Current drive ± 24 mA at 3.0 V
  • MULTIBYTE TM flow-through standard pin-out architecture
  • Low inductance multiple Vcc and GND pins for minimum noise and ground bounce
  • All data inputs have bus hold
  • Output drive capability 50W transmission lines @ 85 °C

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
74ALVCH16825DGG74ALVCH16825DGG,119352 590 50112Volume productionSOT364-1
(TSSOP56)
TubeStandard Marking
74ALVCH16825DGG74ALVCH16825DGG:119352 590 50118Volume productionSOT364-1
(TSSOP56)
Reel Pack, SMD, 13"Standard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
74ALVCH16825DGG74ALVCH16825DGG,1174ALVCH16825DGG
week 2, 2006 3,872,58E+081
74ALVCH16825DGG74ALVCH16825DGG:1174ALVCH16825DGG
week 2, 2006 3,872,58E+081

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
74ALVCH16825DGG9352 590 50112  74ALVCH16825DGG,11  1.4900      not available
74ALVCH16825DGG9352 590 50118  74ALVCH16825DGG:11  1.4900      Order samples

Block diagrams/pinning

Design support

Application Notes

Parametrics/similar products

Type numberPackageDescriptionPropagation Delay(ns)VoltageNo. of PinsPower Dissipation ConsiderationsLogic Switching LevelsOutput Drive Capability
74ALVCH16825DGGSOT364-1
(TSSOP56)
2.5/3.3V 18-Bit Buffer/Line Driver with Bus Hold (3-State)2.0@3.3V2.3-3.656Low Power or Battery ApplicationsTTL+/- 24 mA


Similar products
74ALVCH16825 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.