NXP Semiconductors


Select site:

English

74ALVCH16952

Selection guide

Datasheet

(Product Specification)
v.2, 15-Feb-10, 17 pages, 92 kB

Download all documentation

16-bit registered transceiver (3-State)

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The 74ALVCH16952 consists of two sections, each containing a dual octal non-inverting registered transceiver. Two 8-bit back to back registers store data flowing in both directions between two bidirectional buses. Data applied to the inputs is entered and stored on the rising edge of the clock (nCPAB and nCPBA) provided that the clock enable (nCEAB and nCEBA) is LOW. The data is then present at the output buffers, but is only accessible when the output enable input (nOEAB and nOEBA) is LOW. Data flow from A inputs to B outputs is the same as for B inputs to A outputs.

Features

  • CMOS low-power consumption
  • Multibyte flow-through pinout architecture
  • Low inductance, multiple center power and ground pins for minimum noise and ground bounce
  • Direct interface with TTL levels
  • Output drive capability 50 Ω transmission lines at 85 °C
  • Complies with JEDEC standard JESD8-B

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
74ALVCH16952DGG74ALVCH16952DGG:119352 628 01112Volume productionSOT364-1
(TSSOP56)
TubeStandard Marking
74ALVCH16952DGG74ALVCH16952DGG,119352 628 01118Volume productionSOT364-1
(TSSOP56)
Reel Pack, SMD, 13"Standard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL Lead-free
74ALVCH16952DGG74ALVCH16952DGG:1174ALVCH16952DGG
week 2, 2006 3,872,58E+081
74ALVCH16952DGG74ALVCH16952DGG,1174ALVCH16952DGG
week 2, 2006 3,872,58E+081

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
74ALVCH16952DGG9352 628 01112  74ALVCH16952DGG:11  2.6000JAPANCHIP ONE STOPno 03/19/2010Buy onlinenot available
74ALVCH16952DGG9352 628 01118  74ALVCH16952DGG,11  2.6000JAPANCHIP ONE STOPno 03/19/2010Buy onlinenot available

Design support

Application Notes

Parametrics/similar products

Type numberPackageDescriptionFmax(MHz)Propagation Delay(ns)VoltageNo. of PinsPower Dissipation ConsiderationsLogic Switching LevelsOutput Drive Capability
74ALVCH16952DGGSOT364-1
(TSSOP56)
2.5/3.3V 16-Bit Registered Transceiver with Bus Hold (3-State)3503.2@3.3V2.3-3.656Low Power or Battery ApplicationsTTL+/- 24 mA


Similar products
74ALVCH16952 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.