NXP Semiconductors


Select site:

English

74ALVT162241

Selection guide

Datasheet

74ALVT162241
(Product Specification)
13-Feb-98, 10 pages, 99 kB

Download all documentation

General description

The 74ALVT162241 is a high-performance BiCMOS product designed for Vcc operation at 2.5V or 3.3V with I/O compatibility up to 5V.

This device is a 16-bit buffer that is ideal for driving bus lines. The device features four Output Enables (1OE, 2OE, 3OE, 4OE), each controlling four of the 3-State outputs.

The 74ALVT162241 is designed with 30 W series resistance in both High and Low output stages. This design reduces the line noise in applications such as memory address drivers, clock drivers and bus receivers/transmitters. The series termination resistors reduce overshoot and undershoot and are ideal for driving memory arrays.

Features

  • 16-bit bus interface
  • 5V I/O Compatible
  • 3-State buffers
  • Output capability: +12mA/-12mA
  • TTL input and output switching levels
  • Input and output interface capability to systems at 5V supply
  • Bus-hold data inputs eliminate the need for external pull-up resistors to hold unused inputs
  • Outputs include series resistance of 30 W making external termination resistors unnecessary
  • Live insertion/extraction permitted
  • Power-up 3-State
  • No bus current loading when output is tied to 5V bus
  • Latch-up protection exceeds 500mA per JEDEC Std 17
  • ESD protection exceeds 2000V per MIL STD 883 Method 3015 and 200V per Machine Model

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
74ALVT162241DGG74ALVT162241DG9352 555 30512Volume productionSOT362-1
(TSSOP48)
Tube Dry PackStandard Marking74ALVT162241DGG
week 14, 2005
74ALVT162241DGG74ALVT162241DG-T9352 555 30518Volume productionSOT362-1
(TSSOP48)
Reel Dry Pack, SMD, 13"Standard Marking74ALVT162241DGG
week 14, 2005
74ALVT162241DL74ALVT162241DL9352 555 20112Volume productionSOT370-1
(SSOP48)
TubeStandard Marking74ALVT162241DL
week 13, 2005
74ALVT162241DL74ALVT162241DL-T9352 555 20118Volume productionSOT370-1
(SSOP48)
Tape reel smdStandard Marking74ALVT162241DL
week 13, 2005

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
74ALVT162241DGG9352 555  30512  3.8800NADIGI-KEY CORPORATION97511/21/2008 Buy online not available
74ALVT162241DGG9352 555  30518  3.8800      Order samples
74ALVT162241DL9352 555  20112  3.8800NADIGI-KEY CORPORATION1,58111/21/2008 Buy online not available
74ALVT162241DL9352 555  20118  3.8800      Order samples

Parametrics/similar products

Type numberPackageDescriptionPropagation Delay(ns)VoltageNo. of PinsLogic Switching LevelsOutput Drive Capability
74ALVT162241DGGSOT362-1
(TSSOP48)
2.5/3.3V 16-Bit Buffer/Line Driver; Non-Inverting with Bus Hold and 30 Ohm Termination Resistors (3-State)2.2@3.3V2.3-3.6 V48TTL+/- 12 mA
74ALVT162241DLSOT370-1
(SSOP48)
2.5/3.3V 16-Bit Buffer/Line Driver; Non-Inverting with Bus Hold and 30 Ohm Termination Resistors (3-State)2.2@3.3V2.3-3.6 V48TTL+/- 12 mA

Similar products

74ALVT162241 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.