NXP Semiconductors


Select site:

English

74ALVT16240

Selection guide

Datasheet

74ALVT16240
(Product Specification)
04-Jul-05, 16 pages, 95 kB

Download all documentation

General description

The 74ALVT16240 is a high-performance BiCMOS device designed for VCC operation at 2.5 V or 3.3 V with I/O compatibility up to 5 V.

The 74ALVT16240 is an inverting 16-bit buffer that is ideal for driving bus lines. The device features four output enable inputs (1OE, 2OE, 3OE, 4OE), each controlling four of the 3-state outputs.

Features

  • 5 V I/O compatible
  • Live insertion and extraction permitted
  • 3-state buffers
  • Power-up 3-state
  • Output capability: +64 mA and -32 mA
  • Latch-up protection:
    • JESD 78 exceeds 500 mA
  • Electrostatic discharge protection:
    • MIL STD 883 method 3015: exceeds 2000 V
    • Machine model: exceeds 200 V
  • Bus hold data inputs eliminate need for external pull-up resistors to hold unused inputs
  • 16-bit bus interface
  • TTL input and output switching levels
  • Input and output interface capability to systems at 5 V supply
  • No bus current loading when output is tied to 5 V bus

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
74ALVT16240DGG74ALVT16240DG9352 095 30512Volume productionSOT362-1
(TSSOP48)
Tube Dry PackStandard Marking74ALVT16240DGG
week 14, 2005
74ALVT16240DGG74ALVT16240DG-T9352 095 30518Volume productionSOT362-1
(TSSOP48)
Reel Dry Pack, SMD, 13"Standard Marking74ALVT16240DGG
week 14, 2005
74ALVT16240DL74ALVT16240DL9352 095 20112Volume productionSOT370-1
(SSOP48)
TubeStandard Marking74ALVT16240DL
week 13, 2005
74ALVT16240DL74ALVT16240DL-T9352 095 20118Volume productionSOT370-1
(SSOP48)
Tape reel smdStandard Marking74ALVT16240DL
week 13, 2005

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
74ALVT16240DGG9352 095  30512  1.8900     not available
74ALVT16240DGG9352 095  30518  1.8900      Order samples
74ALVT16240DL9352 095  20112  1.8900     not available
74ALVT16240DL9352 095  20118  1.8900      Order samples

Block diagrams/pinning

Parametrics/similar products

Type numberPackageDescriptionPropagation Delay(ns)VoltageNo. of PinsLogic Switching LevelsOutput Drive Capability
74ALVT16240DGGSOT362-1
(TSSOP48)
2.5/3.3V 16-Bit Buffer/Line Driver; Inverting with Bus Hold (3-State)1.7@3.3V2.3-3.6 V48TTL-32/+64 mA
74ALVT16240DLSOT370-1
(SSOP48)
2.5/3.3V 16-Bit Buffer/Line Driver; Inverting with Bus Hold (3-State)1.7@3.3V2.3-3.6 V48TTL-32/+64 mA

Similar products

74ALVT16240 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.