NXP Semiconductors


Select site:

English

74ALVT16241

Selection guide

Datasheet

74ALVT16241
(Product Specification)
04-Jul-05, 16 pages, 93 kB

Download all documentation

General description

The 74ALVT16241 is a high-performance BiCMOS device designed for VCC operation at 2.5 V or 3.3 V with I/O compatibility up to 5 V.

The 74ALVT16241 is a 16-bit buffer that is ideal for driving bus lines. The device features four output enable inputs (1OE, 2OE, 3OE, 4OE), each controlling four of the 3-state outputs.

Features

  • 5 V I/O compatible
  • Live insertion and extraction permitted
  • 3-state buffers
  • Power-up 3-state
  • Output capability: +64 mA and -32 mA
  • Latch-up protection:
    • JESD 78 exceeds 500 mA
  • Electrostatic discharge protection:
    • MIL STD 883 method 3015: exceeds 2000 V
    • Machine model: exceeds 200 V
  • Bus hold data inputs eliminate need for external pull-up resistors to hold unused inputs
  • 16-bit bus interface
  • TTL input and output switching levels
  • Input and output interface capability to systems at 5 V supply
  • No bus current loading when output is tied to 5 V bus

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
74ALVT16241DGG74ALVT16241DGG,1129352 095 50112Volume productionSOT362-1
(TSSOP48)
TubeStandard Marking
74ALVT16241DGG74ALVT16241DGG,1189352 095 50118Volume productionSOT362-1
(TSSOP48)
Reel Pack, SMD, 13"Standard Marking
74ALVT16241DL74ALVT16241DL,1129352 095 40112Volume productionSOT370-1
(SSOP48)
TubeStandard Marking
74ALVT16241DL74ALVT16241DL,1189352 095 40118Volume productionSOT370-1
(SSOP48)
Tape reel smdStandard Marking

The variants in the table below are discontinued. See the table Discontinued information for more information.

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
74ALVT16241DGG74ALVT16241DGG,5129352 095 50512Discontinued
Replacement product
SOT362-1
(TSSOP48)
Tube Dry PackStandard Marking
74ALVT16241DGG74ALVT16241DGG,5189352 095 50518Discontinued
Replacement product
SOT362-1
(TSSOP48)
Reel Dry Pack, SMD, 13"Standard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
74ALVT16241DGG74ALVT16241DGG,11274ALVT16241DGG
Always Pb-free 1,337,52E+081
74ALVT16241DGG74ALVT16241DGG,11874ALVT16241DGG
Always Pb-free 1,337,52E+081
74ALVT16241DL74ALVT16241DL,11274ALVT16241DL
week 13, 2005 1,337,52E+081
74ALVT16241DL74ALVT16241DL,11874ALVT16241DL
week 13, 2005 1,337,52E+081

The variants in the table below are discontinued. See the table Discontinued information for more information.

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
74ALVT16241DGG74ALVT16241DGG,51274ALVT16241DGG
week 14, 2005 1,337,52E+081
74ALVT16241DGG74ALVT16241DGG,51874ALVT16241DGG
week 14, 2005 1,337,52E+081

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
74ALVT16241DGG9352 095 50112  74ALVT16241DGG,112        not available
74ALVT16241DGG9352 095 50118  74ALVT16241DGG,118        not available
74ALVT16241DL9352 095 40112  74ALVT16241DL,112  3.4900NADIGI-KEY CORPORATION1,536 11/20/2009Buy onlinenot available
    NAAVNET ELECTRONICS MARKETING3,162 11/19/2009Buy online 
74ALVT16241DL9352 095 40118  74ALVT16241DL,118  3.4900NAAVNET ELECTRONICS MARKETING1,581 11/19/2009Buy onlinenot available

Discontinued information

Type numberOrdering code (12NC)Last-time buy dateLast-time delivery dateReplacement productDN NoticeStatusComments
74ALVT16241DGG935209550512$product.prunedProduct.eplacementPartDN
    74ALVT16241DGG935209550518$product.prunedProduct.eplacementPartDN

      Block diagrams/pinning

      Parametrics/similar products

      Type numberPackageDescriptionPropagation Delay(ns)VoltageNo. of PinsLogic Switching LevelsOutput Drive Capability
      74ALVT16241DGGSOT362-1
      (TSSOP48)
      2.5/3.3V 16-Bit Buffer/Line Driver; Non-Inverting with Bus Hold (3-State)1.3@3.3V2.3-3.6 V48TTL-32/+64 mA
      74ALVT16241DLSOT370-1
      (SSOP48)
      2.5/3.3V 16-Bit Buffer/Line Driver; Non-Inverting with Bus Hold (3-State)1.3@3.3V2.3-3.6 V48TTL-32/+64 mA


      Similar products
      74ALVT16241 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.