NXP Semiconductors


Select site:

English

74ALVT16245

Selection guide

Datasheet

74ALVT16245
(Product Specification)
13-Feb-98, 12 pages, 106 kB

Download all documentation

74ALVT16245 - 2.5V/3.3V ALVT 16-bit transceiver (3-State)

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The 74ALVT16245 is a high-performance BiCMOS product designed for Vcc operation at 2.5V or 3.3V with I/O compatibility up to 5V.

This device is a 16-bit transceiver featuring non-inverting 3-State bus compatible outputs in both send and receive directions. The control function implementation minimizes external timing requirements. The device features an Output Enable (OE) input for easy cascading and a Direction (DIR) input for direction control.

Features

  • 16-bit bidirectional bus interface
  • 5V I/O Compatible
  • 3-State buffers
  • Output capability: +64mA/-32mA
  • TTL input and output switching levels
  • Bus-hold data inputs eliminate the need foREXTernal pull-up resistors to hold unused inputs
  • Live insertion/extraction permitted
  • Power-up 3-State
  • No bus current loading when output is tied to 5V bus
  • Latch-up protection exceeds 500mA per JEDEC Std 17
  • ESD protection exceeds 2000V per MIL STD 883 Method 3015 and 400V per Machine Model

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
74ALVT16245DGG74ALVT16245DGG,1129352 066 20112Volume productionSOT362-1
(TSSOP48)
TubeStandard Marking
74ALVT16245DGG74ALVT16245DGG,1189352 066 20118Volume productionSOT362-1
(TSSOP48)
Reel Pack, SMD, 13"Standard Marking
74ALVT16245DL74ALVT16245DL,1129352 066 10112Volume productionSOT370-1
(SSOP48)
TubeStandard Marking
74ALVT16245DL74ALVT16245DL,1189352 066 10118Volume productionSOT370-1
(SSOP48)
Tape reel smdStandard Marking

The variants in the table below are discontinued. See the table Discontinued information for more information.

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
74ALVT16245DGG74ALVT16245DGG,5129352 066 20512Discontinued
Replacement product
SOT362-1
(TSSOP48)
Tube Dry PackStandard Marking
74ALVT16245DGG74ALVT16245DGG,5189352 066 20518Discontinued
Replacement product
SOT362-1
(TSSOP48)
Reel Dry Pack, SMD, 13"Standard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
74ALVT16245DGG74ALVT16245DGG,11274ALVT16245DGG
Always Pb-free 1,337,52E+081
74ALVT16245DGG74ALVT16245DGG,11874ALVT16245DGG
Always Pb-free 1,337,52E+081
74ALVT16245DL74ALVT16245DL,11274ALVT16245DL
week 13, 2005 1,337,52E+081
74ALVT16245DL74ALVT16245DL,11874ALVT16245DL
week 13, 2005 1,337,52E+081

The variants in the table below are discontinued. See the table Discontinued information for more information.

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
74ALVT16245DGG74ALVT16245DGG,51274ALVT16245DGG
week 14, 2005 1,337,52E+081
74ALVT16245DGG74ALVT16245DGG,51874ALVT16245DGG
week 14, 2005 1,337,52E+081

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
74ALVT16245DGG9352 066 20112  74ALVT16245DGG,112  NADIGI-KEY CORPORATION576 11/20/2009Buy onlinenot available
74ALVT16245DGG9352 066 20118  74ALVT16245DGG,118        not available
74ALVT16245DL9352 066 10112  74ALVT16245DL,112  1.7600NAARROW ELECTRONICS226 11/19/2009Buy onlinenot available
    NADIGI-KEY CORPORATION2,411 11/20/2009Buy online 
74ALVT16245DL9352 066 10118  74ALVT16245DL,118  1.7600NAARROW ELECTRONICS226 11/19/2009Buy onlinenot available

Discontinued information

Type numberOrdering code (12NC)Last-time buy dateLast-time delivery dateReplacement productDN NoticeStatusComments
74ALVT16245DGG935206620512$product.prunedProduct.eplacementPartDN
    74ALVT16245DGG935206620518$product.prunedProduct.eplacementPartDN

      Applications


      Related applications
      Transceiver board
      Main CPU board

      Parametrics/similar products

      Type numberPackageDescriptionPropagation Delay(ns)VoltageNo. of PinsLogic Switching LevelsOutput Drive Capability
      74ALVT16245DGGSOT362-1
      (TSSOP48)
      2.5/3.3V 16-Bit Transceiver with Direction Pin; Non-Inverting with Bus Hold (3-State)1.5@3.3V2.3-3.6 V48TTL-32/+64 mA
      74ALVT16245DLSOT370-1
      (SSOP48)
      2.5/3.3V 16-Bit Transceiver with Direction Pin; Non-Inverting with Bus Hold (3-State)1.5@3.3V2.3-3.6 V48TTL-32/+64 mA


      Similar products
      74ALVT16245 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.