NXP Semiconductors


Select site:

English

74ALVT16260

Selection guide

Datasheet

(Product Specification)
v.3, 20-Mar-06, 18 pages, 102 kB

Download all documentation

12-bit to 24-bit multiplexed D-type latches; 3-state

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The 74ALVT16260 is a 12-bit to 24-bit multiplexed D-type latch used in applications where two separate data paths must be multiplexed onto, or demultiplexed from, a single data path. Typical applications include multiplexing or demultiplexing of address and data information in microprocessor or bus-interface applications. This device is also useful in memory-interleaving applications.

Three 12-bit I/O ports (A1 to A12, 1B1 to 1B12 and 2B1 to 2B12) are available for address or data transfer. The output enable inputs (OE1B, OE2B, and OEA) control the bus transceiver functions. OE1B and OE2B also allow bank control in the A to B direction.

Address or data information can be stored using the internal storage latches. The latch enable inputs (LE1B, LE2B, LEA1B and LEA2B) are used to control data storage. When the latch enable input is HIGH, the latch is transparent. When the latch enable input goes LOW, the data present at the inputs is latched and remains latched until the latch enable input is returned HIGH.

To ensure the high-impedance state during power-up or power-down, all output enable inputs should be tied to VCC through a pull-up resistor. The minimum value of the resistor is determined by the current sinking capability of the driver.

The 74ALVT16260 is available in a SSOP56 and a TSSOP56 package.

Features

  • 5 V I/O compatible
  • Bus hold inputs eliminate the need for external pull-up resistors
  • Live insertion and extraction permitted
  • Power-up 3-state
  • Power-up reset
  • Output capability: +64 mA and -32 mA
  • Distributed VCC and GND pin configuration minimizes high-speed switching noise
  • Latch-up protection:
    • JESD78: exceeds 500 mA
  • ESD protection:
    • MIL STD 883C, method 3015: exceeds 2000 V
    • Machine model: exceeds 200 V

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
74ALVT16260DGG74ALVT16260DGG,1129352 603 44112Volume productionSOT364-1
(TSSOP56)
TubeStandard Marking
74ALVT16260DGG74ALVT16260DGG,1189352 603 44118Volume productionSOT364-1
(TSSOP56)
Reel Pack, SMD, 13"Standard Marking
74ALVT16260DL74ALVT16260DL,5129352 603 45512Volume productionSOT371-1
(SSOP56)
Tube Dry PackStandard Marking
74ALVT16260DL74ALVT16260DL,5189352 603 45518Volume productionSOT371-1
(SSOP56)
Reel Dry Pack, SMD, 13"Standard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL Lead-free
74ALVT16260DGG74ALVT16260DGG,11274ALVT16260DGG
week 2, 2006 1,337,52E+081
74ALVT16260DGG74ALVT16260DGG,11874ALVT16260DGG
week 2, 2006 1,337,52E+081
74ALVT16260DL74ALVT16260DL,51274ALVT16260DL
week 13, 2005 1,337,52E+081
74ALVT16260DL74ALVT16260DL,51874ALVT16260DL
week 13, 2005 1,337,52E+081

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
74ALVT16260DGG9352 603 44112  74ALVT16260DGG,112  5.2500JAPANCHIP ONE STOPno 03/19/2010Buy onlinenot available
74ALVT16260DGG9352 603 44118  74ALVT16260DGG,118  5.2500JAPANCHIP ONE STOPno 03/19/2010Buy onlinenot available
74ALVT16260DL9352 603 45512  74ALVT16260DL,512  5.2500NADIGI-KEY CORPORATION1,062 3/18/2010Buy onlinenot available
    JAPANCHIP ONE STOPno 03/19/2010Buy online 
74ALVT16260DL9352 603 45518  74ALVT16260DL,518  5.2500JAPANCHIP ONE STOPno 03/19/2010Buy onlinenot available

Block diagrams/pinning

Parametrics/similar products

Type numberPackageDescriptionPropagation Delay(ns)VoltageNo. of PinsLogic Switching LevelsOutput Drive Capability
74ALVT16260DGGSOT364-1
(TSSOP56)
2.5/3.3V 12-Bit to 24-Bit Multiplexed D-Type Latch with Bus Hold (3-State)2.8@3.3V2.3-3.6 V56TTL-32/+64 mA
74ALVT16260DLSOT371-1
(SSOP56)
2.5/3.3V 12-Bit to 24-Bit Multiplexed D-Type Latch with Bus Hold (3-State)2.8@3.3V2.3-3.6 V56TTL-32/+64 mA


Similar products
74ALVT16260 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.