NXP Semiconductors


Select site:

English

General description

The 74ALVT16501 is a high-performance Bipolar Complementary Metal Oxide Semiconductor (BiCMOS) product designed for VCC operation at 2.5 V and 3.3 V with I/O compatibility up to 5 V. This device is an 18-bit universal transceiver featuring non-inverting 3-state bus compatible outputs in both send and receive directions.

Data flow in each direction is controlled by output enable (OEAB and OEBA), latch enable (LEAB and LEBA), and clock (CPAB and CPBA) inputs.

For A-to-B data flow, the device operates in the transparent mode when LEAB is HIGH. When LEAB is LOW, the A-bus data is latched if CPAB is held at a HIGH or LOW level. If LEAB is LOW, the A-bus data is stored in the latch/flip-flop on the LOW-to-HIGH transition of CPAB. When OEAB is HIGH, the outputs are active. When OEAB is LOW, the outputs are in the high-impedance state.

Active bus hold circuitry is provided to hold unused or floating data inputs at a valid logic level.

Data flow for B-to-A is similar to that of A-to-B but uses OEBA, LEBA and CPBA. The output enables are complimentary (OEAB is active HIGH and OEBA is active LOW).

Features

  • 18-bit bidirectional bus interface
  • 5 V I/O compatible
  • 3-state buffers
  • Output capability: +64 mA to -32 mA
  • TTL and LVTTL input and output switching levels
  • Bus hold data inputs eliminate the need for external pull-up resistors to hold unused inputs
  • Live insertion and extraction permitted
  • Power-up reset
  • Power-up 3-state
  • No bus current loading when output is tied to 5 V bus
  • Positive-edge triggered clock inputs
  • Latch-up protection:
    • JESD78: exceeds 500 mA
  • ESD protection:
    • MIL STD 883, method 3015: exceeds 2000 V
    • Machine model: exceeds 400 V

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
74ALVT16501DGG74ALVT16501DG9352 194 20112Volume productionSOT364-1
(TSSOP56)
TubeStandard Marking74ALVT16501DGG
week 2, 2006
74ALVT16501DGG74ALVT16501DG-T9352 194 20118Volume productionSOT364-1
(TSSOP56)
Reel Pack, SMD, 13"Standard Marking74ALVT16501DGG
week 2, 2006
74ALVT16501DL74ALVT16501DL9352 194 30512Volume productionSOT371-1
(SSOP56)
Tube Dry PackStandard Marking74ALVT16501DL
week 13, 2005
74ALVT16501DL74ALVT16501DL-T9352 194 30518Volume productionSOT371-1
(SSOP56)
Reel Dry Pack, SMD, 13"Standard Marking74ALVT16501DL
week 13, 2005

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
74ALVT16501DGG9352 194  20112  7.3700     not available
74ALVT16501DGG9352 194  20118  7.3700      Order samples
74ALVT16501DL9352 194  30512  7.3700     not available
74ALVT16501DL9352 194  30518  7.3700      Order samples

Block diagrams/pinning

Technical documents

Application Notes

AN203_2; Test Fixtures for High Speed Logic (02-Apr-98)
AN2301; Simulation Support for Philips' Advanced BiCMOS Products (01-Nov-93)
AN240; Interfacing 3 Volt and 5 Volt Applications (15-Sep-95)
AN243; LVT (Low Voltage Technology) and ALVT (Advanced LVT) (01-Jan-98)
AN246; Transmission Lines and Terminations with Philips Advanced Logic Families (01-Feb-98)

Parametrics/similar products

Type numberPackageDescriptionFmax(MHz)Propagation Delay(ns)VoltageNo. of PinsLogic Switching LevelsOutput Drive Capability
74ALVT16501DGGSOT364-1
(TSSOP56)
2.5/3.3V 18-Bit Universal Bus Transceiver; Positive-Edge Trigger Clock with Bus Hold (3-State) 150 1.8@3.3V 2.3-3.6 V 56 TTL -32/+64 mA
74ALVT16501DLSOT371-1
(SSOP56)
2.5/3.3V 18-Bit Universal Bus Transceiver; Positive-Edge Trigger Clock with Bus Hold (3-State) 150 1.8@3.3V 2.3-3.6 V 56 TTL -32/+64 mA

Similar products

74ALVT16501 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.