The 74ALVT16543 is a high-performance BiCMOS product designed for VCC operation at 2.5 V or 3.3 V with I/O compatibility up to 5 V. The device can be used as two 8-bit transceivers or one 16-bit transceiver.
The 74ALVT16543 contains two sets of eight D-type latches, with separate control pins for each set. Using data flow from A to B as an example, when the A-to-B Enable (nEAB) input and the A-to-B Latch Enable (nLEAB) input are LOW, the A-to-B path is transparent.
A subsequent LOW-to-HIGH transition of the nLEAB signal puts the A data into the latches where it is stored and the B outputs no longer change with the A inputs. With nEAB and nOEAB both LOW, the 3-State B output buffers are active and display the data present at the outputs of the A latches.
Control of data flow from B to A is similar, but using the nEBA, nLEBA, and nOEBA inputs.
Active bus-hold circuitry is provided to hold unused or floating data inputs at a valid logic level.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| 74ALVT16543DGG | 74ALVT16543DGG,112 | 9352 099 40112 | Volume production | SOT364-1
(TSSOP56) | Tube | Standard Marking | |
| 74ALVT16543DGG | 74ALVT16543DGG,118 | 9352 099 40118 | Volume production | SOT364-1
(TSSOP56) | Reel Pack, SMD, 13" | Standard Marking | |
| 74ALVT16543DL | 74ALVT16543DL,512 | 9352 099 30512 | Volume production | SOT371-1
(SSOP56) | Tube Dry Pack | Standard Marking | |
| 74ALVT16543DL | 74ALVT16543DL,518 | 9352 099 30518 | Volume production | SOT371-1
(SSOP56) | Reel Dry Pack, SMD, 13" | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL Lead-free |
|---|---|---|---|---|---|---|---|---|
| 74ALVT16543DGG | 74ALVT16543DGG,112 | 74ALVT16543DGG |
| week 2, 2006 | 1,33 | 7,52E+08 | 1 | |
| 74ALVT16543DGG | 74ALVT16543DGG,118 | 74ALVT16543DGG |
| week 2, 2006 | 1,33 | 7,52E+08 | 1 | |
| 74ALVT16543DL | 74ALVT16543DL,512 | 74ALVT16543DL |
| week 13, 2005 | 1,33 | 7,52E+08 | 1 | |
| 74ALVT16543DL | 74ALVT16543DL,518 | 74ALVT16543DL |
| week 13, 2005 | 1,33 | 7,52E+08 | 1 |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| 74ALVT16543DGG | 9352 099 40112 | 74ALVT16543DGG,112 | 7.3700 | NA | ARROW ELECTRONICS | 118 | 3/17/2010 | Buy online | not available | |
| NA | DIGI-KEY CORPORATION | 509 | 3/18/2010 | Buy online | ||||||
| JAPAN | CHIP ONE STOP | no | 03/18/2010 | Buy online | ||||||
| 74ALVT16543DGG | 9352 099 40118 | 74ALVT16543DGG,118 | 7.3700 | NA | ARROW ELECTRONICS | 118 | 3/17/2010 | Buy online | not available | |
| JAPAN | CHIP ONE STOP | no | 03/18/2010 | Buy online | ||||||
| 74ALVT16543DL | 9352 099 30512 | 74ALVT16543DL,512 | 7.3700 | NA | ARROW ELECTRONICS | 518 | 3/17/2010 | Buy online | not available | |
| JAPAN | CHIP ONE STOP | no | 03/18/2010 | Buy online | ||||||
| 74ALVT16543DL | 9352 099 30518 | 74ALVT16543DL,518 | 7.3700 | NA | ARROW ELECTRONICS | 518 | 3/17/2010 | Buy online | Order samples | |
| JAPAN | CHIP ONE STOP | no | 03/18/2010 | Buy online |
| Type number | Package | Description | Propagation Delay(ns) | Voltage | No. of Pins | Logic Switching Levels | Output Drive Capability |
|---|---|---|---|---|---|---|---|
| 74ALVT16543DGG | SOT364-1
(TSSOP56) | 2.5/3.3V 16-Bit Latched Transceiver; Non-Inverting with Bus Hold (3-State) | 1.8@3.3V | 2.3-3.6 V | 56 | TTL | -32/+64 mA |
| 74ALVT16543DL | SOT371-1
(SSOP56) | 2.5/3.3V 16-Bit Latched Transceiver; Non-Inverting with Bus Hold (3-State) | 1.8@3.3V | 2.3-3.6 V | 56 | TTL | -32/+64 mA |
Similar products
74ALVT16543
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.