NXP Semiconductors


Select site:

English

74AUP1G02

Selection guide

Datasheet

74AUP1G02
(Product Specification)
28-Jun-06, 17 pages, 85 kB

Download all documentation

74AUP1G02 - Low-power 2-input NOR gate

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The 74AUP1G02 is a high-performance, low-power, low-voltage, Si-gate CMOS device, superior to most advanced CMOS compatible TTL families.

Schmitt-trigger action at all inputs makes the circuit tolerant to slower input rise and fall times across the entire VCC range from 0.8 V to 3.6 V.

This device ensures a very low static and dynamic power consumption across the entire VCC range from 0.8 V to 3.6 V.

This device is fully specified for partial Power-down applications using IOFF. The IOFF circuitry disables the output, preventing the damaging backflow current through the device when it is powered down.

The 74AUP1G02 provides the single 2-input NOR function.

Features

  • Wide supply voltage range from 0.8 V to 3.6 V
  • High noise immunity
  • Complies with JEDEC standards:
    • JESD8-12 (0.8 V to 1.3 V)
    • JESD8-11 (0.9 V to 1.65 V)
    • JESD8-7 (1.2 V to 1.95 V)
    • JESD8-5 (1.8 V to 2.7 V)
    • JESD8-B (2.7 V to 3.6 V)
  • ESD protection:
    • HBM JESD22-A114-C Class 3A. Exceeds 5000 V
    • MM JESD22-A115-A exceeds 200 V
    • CDM JESD22-C101-C exceeds 1000 V
  • Low static power consumption; ICC = 0.9 uA (maximum)
  • Latch-up performance exceeds 100 mA per JESD 78 Class II
  • Inputs accept voltages up to 3.6 V
  • Low noise overshoot and undershoot < 10 pct of VCC
  • IOFF circuitry provides partial Power-down mode operation
  • Multiple package options
  • Specified from -40 Cel to +85 Cel and -40 Cel to +125 Cel

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
74AUP1G02GF74AUP1G02GF,1329352 811 05132Volume productionSOT891
(XSON6)
Tape reel smd
74AUP1G02GM74AUP1G02GM,1159352 790 01115Volume productionSOT886
(XSON6)
Tape reel smdStandard Marking
74AUP1G02GM74AUP1G02GM,1329352 790 01132Volume productionSOT886
(XSON6)
Tape reel smd
74AUP1G02GW74AUP1G02GW,1259352 789 99125Volume productionSOT353-1
(TSSOP5)
Reel Pack, Reverse, ReverseStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
74AUP1G02GF74AUP1G02GF,13274AUP1G02GF
Always Pb-free 3,293,04E+081
74AUP1G02GM74AUP1G02GM,11574AUP1G02GM
Always Pb-free 3,293,04E+081
74AUP1G02GM74AUP1G02GM,13274AUP1G02GM
Always Pb-free 3,293,04E+081
74AUP1G02GW74AUP1G02GW,12574AUP1G02GW
Always Pb-free 3,293,04E+081

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
74AUP1G02GF9352 811 05132  74AUP1G02GF,132        not available
74AUP1G02GM9352 790 01115  74AUP1G02GM,115  0.2600NADIGI-KEY CORPORATION1,757 11/20/2009Buy onlineOrder samples
    NAFUTURE ELECTRONICS5,000 11/19/2009Buy online 
    NAAVNET ELECTRONICS MARKETING10,000 11/19/2009Buy online 
74AUP1G02GM9352 790 01132  74AUP1G02GM,132        not available
74AUP1G02GW9352 789 99125  74AUP1G02GW,125  0.1700NADIGI-KEY CORPORATION7,853 11/20/2009Buy onlineOrder samples
    NAMOUSER ELECTRONICS2,323 11/20/2009Buy online 
    NAFUTURE ELECTRONICS3,000 11/19/2009Buy online 
    NAAVNET ELECTRONICS MARKETING12,000 11/19/2009Buy online 
    NAMOUSER ELECTRONICS2,323 11/20/2009Buy online 

Applications


Related applications
Transceiver board
Main CPU board

Block diagrams/pinning

Design support

Application Notes