NXP Semiconductors


Select site:

English

74AUP1G04

Selection guide

Datasheet

74AUP1G04
(Product Specification)
28-Jun-06, 16 pages, 82 kB

Download all documentation

74AUP1G04 - Low-power inverter

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The 74AUP1G04 is a high-performance, low-power, low-voltage, Si-gate CMOS device, superior to most advanced CMOS compatible TTL families.

Schmitt-trigger action at all inputs makes the circuit tolerant to slower input rise and fall times across the entire VCC range from 0.8 V to 3.6 V.

This device ensures a very low static and dynamic power consumption across the entire VCC range from 0.8 V to 3.6 V.

This device is fully specified for partial Power-down applications using IOFF . The IOFF circuitry disables the output, preventing the damaging backflow current through the device when it is powered down.

The 74AUP1G04 provides the single inverting buffer.

Features

  • Wide supply voltage range from 0.8 V to 3.6 V
  • High noise immunity
  • Complies with JEDEC standards:
    • JESD8-12 (0.8 V to 1.3 V)
    • JESD8-11 (0.9 V to 1.65 V)
    • JESD8-7 (1.2 V to 1.95 V)
    • JESD8-5 (1.8 V to 2.7 V)
    • JESD8-B (2.7 V to 3.6 V)
  • ESD protection:
    • HBM JESD22-A114-C Class 3A. Exceeds 5000 V
    • MM JESD22-A115-A exceeds 200 V
    • CDM JESD22-C101-C exceeds 1000 V
  • Low static power consumption; ICC = 0.9 uA (maximum)
  • Latch-up performance exceeds 100 mA per JESD 78 Class II
  • Inputs accept voltages up to 3.6 V
  • Low noise overshoot and undershoot < 10 pct of VCC
  • IOFF circuitry provides partial Power-down mode operation
  • Multiple package options
  • Specified from -40 Cel to +85 Cel and -40 Cel to +125 Cel

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
74AUP1G04GM74AUP1G04GM,1159352 790 02115Volume productionSOT886
(XSON6)
Tape reel smdStandard Marking
74AUP1G04GM74AUP1G04GM,1329352 790 02132Volume productionSOT886
(XSON6)
Tape reel smd
74AUP1G04GW74AUP1G04GW,1259352 790 03125Volume productionSOT353-1
(TSSOP5)
Reel Pack, Reverse, ReverseStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
74AUP1G04GM74AUP1G04GM,11574AUP1G04GM
Always Pb-free 3,293,04E+08NA
74AUP1G04GM74AUP1G04GM,13274AUP1G04GM
Always Pb-free 3,293,04E+08NA
74AUP1G04GW74AUP1G04GW,12574AUP1G04GW
Always Pb-free 3,293,04E+08NA

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
74AUP1G04GM9352 790 02115  74AUP1G04GM,115  0.2100NAMOUSER ELECTRONICS4,453 11/12/2009Buy onlineOrder samples
    NAFUTURE ELECTRONICS5,000 11/12/2009Buy online 
74AUP1G04GM9352 790 02132  74AUP1G04GM,132        not available
74AUP1G04GW9352 790 03125  74AUP1G04GW,125  0.1700ASIASACL - Hong Kong/Chinayes300011/12/2009Buy onlineOrder samples
    NADIGI-KEY CORPORATION6,970 11/12/2009Buy online 
    NAMOUSER ELECTRONICS3,581 11/12/2009Buy online 
    NAFUTURE ELECTRONICS100 11/12/2009Buy online 

Block diagrams/pinning

Design support

Application Notes