NXP Semiconductors


Select site:

English

74AUP1G04.pdf

Selection guide

Datasheet

(Product Specification)
v.3, 05-Nov-09, 16 pages, 94 kB

Download all documentation

Low-power inverter

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The 74AUP1G04 provides the single inverting buffer.

Schmitt trigger action at all inputs makes the circuit tolerant to slower input rise and fall times across the entire VCC range from 0.8 V to 3.6 V.

This device ensures a very low static and dynamic power consumption across the entire VCC range from 0.8 V to 3.6 V.

This device is fully specified for partial Power-down applications using IOFF. The IOFF circuitry disables the output, preventing the damaging backflow current through the device when it is powered down.

Features

  • Wide supply voltage range from 0.8 V to 3.6 V
  • High noise immunity
  • Complies with JEDEC standards:
    • JESD8-12 (0.8 V to 1.3 V)
    • JESD8-11 (0.9 V to 1.65 V)
    • JESD8-7 (1.2 V to 1.95 V)
    • JESD8-5 (1.8 V to 2.7 V)
    • JESD8-B (2.7 V to 3.6 V)
  • ESD protection:
    • HBM JESD22-A114-C Class 3A. Exceeds 5000 V
    • MM JESD22-A115-A exceeds 200 V
    • CDM JESD22-C101-C exceeds 1000 V
  • Low static power consumption; ICC = 0.9 A (maximum)
  • Latch-up performance exceeds 100 mA per JESD 78 Class II
  • Inputs accept voltages up to 3.6 V
  • Low noise overshoot and undershoot < 10 pct of VCC
  • IOFF circuitry provides partial Power-down mode operation
  • Multiple package options
  • Specified from -40 C to +85 C and -40 C to +125 C

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
74AUP1G04GF74AUP1G04GF,1329352 811 06132Volume productionSOT891
(XSON6)
Tape reel smd
74AUP1G04GM74AUP1G04GM,1159352 790 02115Volume productionSOT886
(XSON6)
Tape reel smdStandard Marking
74AUP1G04GM74AUP1G04GM,1329352 790 02132Volume productionSOT886
(XSON6)
Tape reel smd
74AUP1G04GV74AUP1G04GV,1259352 906 76125Volume productionSOT753
(SO5)
Tape reel smd, ReverseStandard Marking
74AUP1G04GW74AUP1G04GW,1259352 790 03125Volume productionSOT353-1
(TSSOP5)
Reel Pack, Reverse, ReverseStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL Lead-free
74AUP1G04GF74AUP1G04GF,13274AUP1G04GF
Always Pb-free 3,293,04E+081
74AUP1G04GM74AUP1G04GM,11574AUP1G04GM
Always Pb-free 3,293,04E+081
74AUP1G04GM74AUP1G04GM,13274AUP1G04GM
Always Pb-free 3,293,04E+081
74AUP1G04GV74AUP1G04GV,12574AUP1G04GV
Always Pb-free
74AUP1G04GW74AUP1G04GW,12574AUP1G04GW
Always Pb-free 3,293,04E+081

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
74AUP1G04GF9352 811 06132  74AUP1G04GF,132  NAARROW ELECTRONICS132 3/18/2010Buy onlineOrder samples
74AUP1G04GM9352 790 02115  74AUP1G04GM,115  0.2100NAARROW ELECTRONICS132 3/18/2010Buy onlineOrder samples
    NAFUTURE ELECTRONICS5,000 3/17/2010Buy online 
    JAPANCHIP ONE STOPyes 03/19/2010Buy online 
74AUP1G04GM9352 790 02132  74AUP1G04GM,132  NAARROW ELECTRONICS132 3/18/2010Buy onlinenot available
74AUP1G04GV9352 906 76125  74AUP1G04GV,125        Order samples
74AUP1G04GW9352 790 03125  74AUP1G04GW,125  0.1700NAARROW ELECTRONICS125 3/18/2010Buy onlineOrder samples
    NADIGI-KEY CORPORATION6,673 3/18/2010Buy online 
    NAFUTURE ELECTRONICS100 3/17/2010Buy online 
    JAPANCHIP ONE STOPyes 03/19/2010Buy online 

Block diagrams/pinning

Design support

Application Notes

Parametrics/similar products

Type numberPackageDescriptionFmax(MHz)Operating
temp.(Cel)
Propagation Delay(ns)VoltageNo. of PinsPower Dissipation ConsiderationsLogic Switching LevelsOutput Drive Capability
74AUP1G04GFSOT891
(XSON6)
single inverter70.0-40~1258.01.1-3.6 V6.0Ultra LowCMOS1.9/-1.9 mA
74AUP1G04GMSOT886
(XSON6)
single inverter70.0-40~1258.01.1-3.6 V6.0Ultra LowCMOS1.9/-1.9 mA
74AUP1G04GWSOT353-1
(TSSOP5)
single inverter70.0-40~1258.01.1-3.6 V5.0Ultra LowCMOS1.9/-1.9 mA


Similar products
74AUP1G04.pdf links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.