NXP Semiconductors


Select site:

English

74AUP1G07

Selection guide

Datasheet

74AUP1G07
(Product Specification)
17-Jun-09, 15 pages, 84 kB

Download all documentation

74AUP1G07 - low-power buffer with open-drain output

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The 74AUP1G07 provides the single non-inverting buffer with open-drain output. The output of the device is an open drain and can be connected to other open-drain outputs to implement active-LOW wired-OR or active-HIGH wired-AND functions.

Schmitt trigger action at all inputs makes the circuit tolerant to slower input rise and fall times across the entire VCC range from 0.8 V to 3.6 V.

This device ensures a very low static and dynamic power consumption across the entire VCC range from 0.8 V to 3.6 V.

This device is fully specified for partial power-down applications using IOFF. The IOFF circuitry disables the output, preventing the damaging backflow current through the device when it is powered down.

Features

  • Wide supply voltage range from 0.8 V to 3.6 V
  • High noise immunity
  • Complies with JEDEC standards:
    • JESD8-12 (0.8 V to 1.3 V)
    • JESD8-11 (0.9 V to 1.65 V)
    • JESD8-7 (1.2 V to 1.95 V)
    • JESD8-5 (1.8 V to 2.7 V)
    • JESD8-B (2.7 V to 3.6 V)
  • ESD protection:
    • HBM JESD22-A114E Class 3A exceeds 5000 V
    • MM JESD22-A115-A exceeds 200 V
    • CDM JESD22-C101C exceeds 1000 V
  • Low static power consumption; ICC = 0.9 uA (maximum)
  • Latch-up performance exceeds 100 mA per JESD 78 Class II
  • Inputs accept voltages up to 3.6 V
  • Low noise overshoot and undershoot < 10 pct of VCC
  • IOFF circuitry provides partial Power-down mode operation
  • Multiple package options
  • Specified from -40 Cel to +85 Cel and -40 Cel to +125 Cel

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
74AUP1G07GF74AUP1G07GF,1329352 811 08132Volume productionSOT891
(XSON6)
Tape reel smd
74AUP1G07GM74AUP1G07GM,1159352 790 18115Volume productionSOT886
(XSON6)
Tape reel smdStandard Marking
74AUP1G07GM74AUP1G07GM,1329352 790 18132Volume productionSOT886
(XSON6)
Tape reel smd
74AUP1G07GW74AUP1G07GW,1259352 790 17125Volume productionSOT353-1
(TSSOP5)
Reel Pack, Reverse, ReverseStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
74AUP1G07GF74AUP1G07GF,13274AUP1G07GF
Always Pb-free 3,293,04E+081
74AUP1G07GM74AUP1G07GM,11574AUP1G07GM
Always Pb-free 3,293,04E+081
74AUP1G07GM74AUP1G07GM,13274AUP1G07GM
Always Pb-free 3,293,04E+081
74AUP1G07GW74AUP1G07GW,12574AUP1G07GW
Always Pb-free 3,293,04E+081

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
74AUP1G07GF9352 811 08132  74AUP1G07GF,132  NAMOUSER ELECTRONICS4,420 11/20/2009Buy onlinenot available
    NAARROW ELECTRONICS5,000 11/19/2009Buy online 
    NAMOUSER ELECTRONICS4,420 11/20/2009Buy online 
74AUP1G07GM9352 790 18115  74AUP1G07GM,115  0.2600      Order samples
74AUP1G07GM9352 790 18132  74AUP1G07GM,132  0.2600      not available
74AUP1G07GW9352 790 17125  74AUP1G07GW,125  0.2100NAMOUSER ELECTRONICS3,000 11/20/2009Buy onlineOrder samples
    NAMOUSER ELECTRONICS3,000 11/20/2009Buy online 

Block diagrams/pinning

Design support

Application Notes