The 74AUP1G0832 provides the Boolean function: Y = (A x B) + C. The user can choose the logic functions OR, AND and AND-OR. All inputs can be connected to VCC or GND.
Schmitt trigger action at all inputs makes the circuit tolerant to slower input rise and fall times across the entire VCC range from 0.8 V to 3.6 V.
This device ensures a very low static and dynamic power consumption across the entire VCC range from 0.8 V to 3.6 V.
This device is fully specified for partial power-down applications using IOFF. The IOFF circuitry disables the output, preventing the damaging backflow current through the device when it is powered down.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| 74AUP1G0832GF | 74AUP1G0832GF,132 | 9352 813 26132 | Volume production | SOT891
(XSON6) | Tape reel smd | ||
| 74AUP1G0832GM | 74AUP1G0832GM,115 | 9352 806 19115 | Volume production | SOT886
(XSON6) | Tape reel smd | Standard Marking | |
| 74AUP1G0832GM | 74AUP1G0832GM,132 | 9352 806 19132 | Volume production | SOT886
(XSON6) | Tape reel smd | ||
| 74AUP1G0832GW | 74AUP1G0832GW,125 | 9352 806 18125 | Volume production | SOT363
(SC-88) | Tape reel smd, Reverse | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| 74AUP1G0832GF | 74AUP1G0832GF,132 | 74AUP1G0832GF |
| Always Pb-free | 3,29 | 3,04E+08 | 1 | |
| 74AUP1G0832GM | 74AUP1G0832GM,115 | 74AUP1G0832GM |
| Always Pb-free | 3,29 | 3,04E+08 | 1 | |
| 74AUP1G0832GM | 74AUP1G0832GM,132 | 74AUP1G0832GM |
| Always Pb-free | 3,29 | 3,04E+08 | 1 | |
| 74AUP1G0832GW | 74AUP1G0832GW,125 | 74AUP1G0832GW |
| Always Pb-free | 3,29 | 3,04E+08 | 1 |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| 74AUP1G0832GF | 9352 813 26132 | 74AUP1G0832GF,132 | not available | |||||||
| 74AUP1G0832GM | 9352 806 19115 | 74AUP1G0832GM,115 | NA | DIGI-KEY CORPORATION | 8,649 | 11/20/2009 | Buy online | Order samples | ||
| 74AUP1G0832GM | 9352 806 19132 | 74AUP1G0832GM,132 | not available | |||||||
| 74AUP1G0832GW | 9352 806 18125 | 74AUP1G0832GW,125 | 0.2600 | Order samples |