The 74AUP1G09 provides the single 2-input AND gate with an open-drain output. The output of the device is an open-drain and can be connected to other open-drain outputs to implement active-LOW wired-OR or active-HIGH wired-AND functions.
Schmitt trigger action at all inputs makes the circuit tolerant to slower input rise and fall times across the entire VCC range from 0.8 V to 3.6 V.
This device ensures a very low static and dynamic power consumption across the entire VCC range from 0.8 V to 3.6 V.
This device is fully specified for partial Power-down applications using IOFF. The IOFF circuitry disables the output, preventing the damaging backflow current through the device when it is powered down.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| 74AUP1G09GF | 74AUP1G09GF,132 | 9352 883 04132 | Volume production | SOT891
(XSON6) | Tape reel smd | ||
| 74AUP1G09GM | 74AUP1G09GM,115 | 9352 883 03115 | Volume production | SOT886
(XSON6) | Tape reel smd | Standard Marking | |
| 74AUP1G09GM | 74AUP1G09GM,132 | 9352 883 03132 | Volume production | SOT886
(XSON6) | Tape reel smd | ||
| 74AUP1G09GW | 74AUP1G09GW,125 | 9352 883 02125 | Volume production | SOT353-1
(TSSOP5) | Reel Pack, Reverse, Reverse | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| 74AUP1G09GF | 74AUP1G09GF,132 | 74AUP1G09GF |
| Always Pb-free | 3,29 | 3,04E+08 | 1 | |
| 74AUP1G09GM | 74AUP1G09GM,115 | 74AUP1G09GM |
| Always Pb-free | 3,29 | 3,04E+08 | 1 | |
| 74AUP1G09GM | 74AUP1G09GM,132 | 74AUP1G09GM |
| Always Pb-free | 3,29 | 3,04E+08 | 1 | |
| 74AUP1G09GW | 74AUP1G09GW,125 | 74AUP1G09GW |
| Always Pb-free | 3,29 | 3,04E+08 | 1 |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| 74AUP1G09GF | 9352 883 04132 | 74AUP1G09GF,132 | not available | |||||||
| 74AUP1G09GM | 9352 883 03115 | 74AUP1G09GM,115 | not available | |||||||
| 74AUP1G09GM | 9352 883 03132 | 74AUP1G09GM,132 | not available | |||||||
| 74AUP1G09GW | 9352 883 02125 | 74AUP1G09GW,125 | not available |